Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | CuNiSi |
Contact Plating | Au (SKEDD), Sn (IDC) |
Pitch | 2.54 mm |
Operating Temperature | -25 °C up to +105 °C |
Mount | SKEDD |
Packaging Properties | |
---|---|
Packaging | Tube |
Electrical Properties | |
---|---|
RISO | 1000 MΩ |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 10 mΩ |
IR | 1 A |
Certification | |
---|---|
UL Approval | [E323964] |
REACh Approval | Conform or declared [(EC)1907/2006] |
RoHS Approval | Compliant [2011/65/EU&2015/863] |
Products
Order Code | Datasheet | Downloads | Pins (Value) | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | IR (A) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
490107670412 | SPEC | 6 files | 4 | 2.54 | Transition | 12.67 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107670612 | SPEC | 6 files | 6 | 2.54 | Transition | 15.21 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107670812 | SPEC | 6 files | 8 | 2.54 | Transition | 17.75 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107671012 | SPEC | 6 files | 10 | 2.54 | Transition | 20.29 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107671212 | SPEC | 6 files | 12 | 2.54 | Transition | 22.83 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107671412 | SPEC | 6 files | 14 | 2.54 | Transition | 25.37 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107671612 | SPEC | 6 files | 16 | 2.54 | Transition | 27.91 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107671812 | SPEC | 6 files | 18 | 2.54 | Transition | 30.45 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | |
490107672012 | SPEC | 6 files | 20 | 2.54 | Transition | 32.99 | 100 | 10 | max. | 28 (AWG) | Tube | 1 |
Order Code | Datasheet |
---|---|
490107670412 | SPEC |
490107670612 | SPEC |
490107670812 | SPEC |
490107671012 | SPEC |
490107671212 | SPEC |
490107671412 | SPEC |
490107671612 | SPEC |
490107671812 | SPEC |
490107672012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | IR (A) | Samples |
---|
Perfect Match
REDFIT IDC is a solderless reversible direct plug-in connector with SKEDD technology and insulation displacement connection. The SKEDD contacts are plugged directly into the plated through-holes of a PCB. A complete part and a potential error source is eliminated. This results directly in higher process reliability, savings in space, material and process costs.
REDFIT IDC – SKEDD Connector from Würth Elektronik eiSos
Behind the scenes: REDFIT IDC SKEDD Connector – Testing, production and in action
Use with
Videos
REDFIT IDC – SKEDD Connector from Würth Elektronik eiSos
Videos
Behind the scenes: REDFIT IDC SKEDD Connector – Testing, production and in action