Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Female |
Certification | |
---|---|
UL Approval | E323964 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 28 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61200623021 | SPEC | 3 files | 6 | 2.54 | Female | 12.3 | 1 | 250 | 20 | max. | Tray | – | |
61200823021 | SPEC | 3 files | 8 | 2.54 | Female | 14.84 | 1 | 250 | 20 | max. | Tray | 612001 | |
61201023021 | SPEC | 3 files | 10 | 2.54 | Female | 17.38 | 1 | 250 | 20 | max. | Tray | 612001 612690 | |
61201423021 | SPEC | 3 files | 14 | 2.54 | Female | 22.46 | 1 | 250 | 20 | max. | Tray | 612001 | |
61201623021 | SPEC | 3 files | 16 | 2.54 | Female | 25 | 1 | 250 | 20 | max. | Tray | 612001 | |
61202023021 | SPEC | 3 files | 20 | 2.54 | Female | 30.08 | 1 | 250 | 20 | max. | Tray | 612001 | |
61202423021 | SPEC | 3 files | 24 | 2.54 | Female | 35.16 | 1 | 250 | 20 | max. | Tray | – | |
61202623021 | SPEC | 3 files | 26 | 2.54 | Female | 37.7 | 1 | 250 | 20 | max. | Tray | 612001 | |
61203423021 | SPEC | 3 files | 34 | 2.54 | Female | 47.86 | 1 | 250 | 20 | max. | Tray | 612001 | |
61204023021 | SPEC | 3 files | 40 | 2.54 | Female | 55.48 | 1 | 250 | 20 | max. | Tray | 612001 | |
61205023021 | SPEC | 3 files | 50 | 2.54 | Female | 68.18 | 1 | 250 | 20 | max. | Tray | 612001 | |
61206023021 | SPEC | 3 files | 60 | 2.54 | Female | 80.88 | 1 | 250 | 20 | max. | Tray | – | |
61206423021 | SPEC | 3 files | 64 | 2.54 | Female | 85.96 | 1 | 250 | 20 | max. | Tray | – |
Order Code | Datasheet |
---|---|
61200623021 | SPEC |
61200823021 | SPEC |
61201023021 | SPEC |
61201423021 | SPEC |
61201623021 | SPEC |
61202023021 | SPEC |
61202423021 | SPEC |
61202623021 | SPEC |
61203423021 | SPEC |
61204023021 | SPEC |
61205023021 | SPEC |
61206023021 | SPEC |
61206423021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Mates with
WR-BHD 2.54 mm Male Box Header
WR-BHD 2.54 mm Male Angled Box Header
WR-BHD 2.54 mm Male Angled Box Header High Temperature
WR-BHD 2.54 mm Male SMT Box Header
WR-BHD 2.54 mm Male Box Header with short lever
WR-BHD 2.54 mm Male Box Header with long lever
WR-BHD 2.54 mm Male Angled Box Header with short lever
WR-BHD 2.54 mm Male Angled Box Header with long lever
WR-BHD 2.54 mm Male IDC Connector
WR-BHD 2.54 mm Male IDC Connector w. Ears
WR-BHD 2.54 mm Male Box Header High Temperature
Tools
Assortments
Articles from this product series can be found in the following assortments: