Applications
- Attachment above the PCB by using a nut
- For distance from 5 to 15 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Solder Cream Thickness (Value) | 150 µm |
Tightening Torque | 0.5 N*m |
Products
Order Code | Datasheet | Downloads | L (mm) | Ø OD (mm) | Packaging | Qty. | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|
9771050360R | SPEC | 5 files | 5 | 6 | Tape and Reel | 300 | 700990 | ||
9771060360R | SPEC | 6 files | 6 | 6 | Tape and Reel | 300 | – | ||
9771070360R | SPEC | 6 files | 7 | 6 | Tape and Reel | 200 | – | ||
9771080360R | SPEC | 6 files | 8 | 6 | Tape and Reel | 200 | – | ||
9771090360R | SPEC | 6 files | 9 | 6 | Tape and Reel | 200 | – | ||
9771100360R | SPEC | 6 files | 10 | 6 | Tape and Reel | 200 | – | ||
9771110360R | SPEC | 6 files | 11 | 6 | Tape and Reel | 180 | – | ||
9771120360R | SPEC | 6 files | 12 | 6 | Tape and Reel | 180 | – | ||
9771130360R | SPEC | 6 files | 13 | 6 | Tape and Reel | 150 | – | ||
9771140360R | SPEC | 5 files | 14 | 6 | Tape and Reel | 150 | – | ||
9771150360R | SPEC | 6 files | 15 | 6 | Tape and Reel | 150 | – |
Order Code | Datasheet | |
---|---|---|
9771050360R | SPEC | |
9771060360R | SPEC | |
9771070360R | SPEC | |
9771080360R | SPEC | |
9771090360R | SPEC | |
9771100360R | SPEC | |
9771110360R | SPEC | |
9771120360R | SPEC | |
9771130360R | SPEC | |
9771140360R | SPEC | |
9771150360R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ø OD (mm) | Packaging | Qty. | Board | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: