Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 10 mm
- Fast and precise process
- Strong holding forces torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ø f | 4.5 mm |
Solder Cream Thickness (Value) | 150 µm |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|---|
9774010982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.5 | 5.2 | 8.2 | Tape and Reel | 1500 | |
9774020982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.5 | 5.2 | 8.2 | Tape and Reel | 1100 | |
9774030982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.5 | 5.2 | 8.2 | Tape and Reel | 900 | |
9774040982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.5 | 5.2 | 8.2 | Tape and Reel | 700 | |
9774050982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.5 | 5.2 | 8.2 | Tape and Reel | 600 | |
9774060982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.5 | 5.2 | 8.2 | Tape and Reel | 500 | |
9774070982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 4.5 | 5.2 | 8.2 | Tape and Reel | 450 | |
9774080982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.5 | 5.2 | 8.2 | Tape and Reel | 400 | |
9774090982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 4.5 | 5.2 | 8.2 | Tape and Reel | 350 | |
9774100982R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.5 | 5.2 | 8.2 | Tape and Reel | 300 |
Order Code | Datasheet |
---|---|
9774010982R | SPEC |
9774020982R | SPEC |
9774030982R | SPEC |
9774040982R | SPEC |
9774050982R | SPEC |
9774060982R | SPEC |
9774070982R | SPEC |
9774080982R | SPEC |
9774090982R | SPEC |
9774100982R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|