LTSpice files
Characteristics
- Long life product series
- Mounting style: Snap-In
- Capacitance range: 68 µF ‒ 4700 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 63 ‒ 450 V(DC)
- Operating temperature:
-40 °C up to +105 °C for UR ≤ 100 V(DC)
-25 °C up to +105 °C for UR > 100 V(DC) - Endurance: 3000 h @ +105 °C
- Dimensions (DxL) in mm: 22.0 x 25.0 up to 35.0 x 65.0
- Recommended soldering: Wave soldering
Applications
- Long life & high operating temperature applications
- Filtering
- Smoothing
- Energy storage
- e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 22 mm
⌀ 25 mm
⌀ 30 mm
⌀ 35 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
861141483001 | SPEC | 7 files | 68 µF | 450 | 3000 | -25 °C up to +105 °C | 520 | 524.79 | 20 | 10 | 22 | 26 | Tray | 861141 | ||
861141483002 | SPEC | 7 files | 82 µF | 450 | 3000 | -25 °C up to +105 °C | 640 | 576.28 | 20 | 10 | 22 | 31 | Tray | 861141 | ||
861141484008 | SPEC | 7 files | 82 µF | 450 | 3000 | -25 °C up to +105 °C | 640 | 576.28 | 20 | 10 | 25 | 26 | Tray | 861142 | ||
861141483003 | SPEC | 7 files | 100 µF | 450 | 3000 | -25 °C up to +105 °C | 690 | 636.4 | 20 | 10 | 22 | 36 | Tray | 861141 | ||
861141484009 | SPEC | 7 files | 100 µF | 450 | 3000 | -25 °C up to +105 °C | 690 | 636.4 | 20 | 10 | 25 | 31 | Tray | 861142 | ||
861141483004 | SPEC | 7 files | 120 µF | 450 | 3000 | -25 °C up to +105 °C | 800 | 697.14 | 20 | 10 | 22 | 41 | Tray | 861141 | ||
861141484010 | SPEC | 7 files | 120 µF | 450 | 3000 | -25 °C up to +105 °C | 800 | 697.14 | 20 | 10 | 25 | 31 | Tray | 861141 | ||
861141485014 | SPEC | 7 files | 120 µF | 450 | 3000 | -25 °C up to +105 °C | 800 | 697.14 | 20 | 10 | 30 | 26 | Tray | 861142 | ||
861141483005 | SPEC | 7 files | 150 µF | 450 | 3000 | -25 °C up to +105 °C | 880 | 779.42 | 20 | 10 | 22 | 46 | Tray | 861141 | ||
861141484011 | SPEC | 7 files | 150 µF | 450 | 3000 | -25 °C up to +105 °C | 880 | 779.42 | 20 | 10 | 25 | 36 | Tray | 861141 | ||
861141485015 | SPEC | 7 files | 150 µF | 450 | 3000 | -25 °C up to +105 °C | 880 | 779.42 | 20 | 10 | 30 | 31 | Tray | 861142 | ||
861141483006 | SPEC | 7 files | 180 µF | 450 | 3000 | -25 °C up to +105 °C | 1000 | 853.81 | 20 | 10 | 22 | 51 | Tray | 861141 | ||
861141484012 | SPEC | 7 files | 180 µF | 450 | 3000 | -25 °C up to +105 °C | 1000 | 853.81 | 20 | 10 | 25 | 41 | Tray | 861141 | ||
861141485016 | SPEC | 7 files | 180 µF | 450 | 3000 | -25 °C up to +105 °C | 1000 | 853.81 | 20 | 10 | 30 | 31 | Tray | 861142 | ||
861141483007 | SPEC | 7 files | 220 µF | 450 | 3000 | -25 °C up to +105 °C | 1000 | 943.93 | 20 | 10 | 22 | 51 | Tray | 861141 | ||
861141484013 | SPEC | 7 files | 220 µF | 450 | 3000 | -25 °C up to +105 °C | 1120 | 943.93 | 20 | 10 | 25 | 46 | Tray | 861141 | ||
861141485017 | SPEC | 7 files | 220 µF | 450 | 3000 | -25 °C up to +105 °C | 1120 | 943.93 | 20 | 10 | 30 | 36 | Tray | 861142 | ||
861141486020 | SPEC | 7 files | 220 µF | 450 | 3000 | -25 °C up to +105 °C | 1120 | 943.93 | 20 | 10 | 35 | 32 | Tray | 861142 | ||
861141386015 | SPEC | 7 files | 220 µF | 400 | 3000 | -25 °C up to +105 °C | 1100 | 889.94 | 20 | 10 | 35 | 25 | Tray | – | ||
861141485018 | SPEC | 7 files | 270 µF | 450 | 3000 | -25 °C up to +105 °C | 1280 | 1045.71 | 20 | 10 | 30 | 41 | Tray | 861141 | ||
861141486021 | SPEC | 7 files | 270 µF | 450 | 3000 | -25 °C up to +105 °C | 1280 | 1045.71 | 20 | 10 | 35 | 37 | Tray | 861142 | ||
861141485019 | SPEC | 7 files | 330 µF | 450 | 3000 | -25 °C up to +105 °C | 1450 | 1156.07 | 20 | 10 | 30 | 51 | Tray | 861141 | ||
861141486022 | SPEC | 7 files | 330 µF | 450 | 3000 | -25 °C up to +105 °C | 1450 | 1156.07 | 20 | 10 | 35 | 42 | Tray | 861142 | ||
861141486023 | SPEC | 7 files | 390 µF | 450 | 3000 | -25 °C up to +105 °C | 1500 | 1256.78 | 20 | 10 | 35 | 42 | Tray | 861142 | ||
861141486024 | SPEC | 7 files | 470 µF | 450 | 3000 | -25 °C up to +105 °C | 1850 | 1379.67 | 20 | 10 | 35 | 52 | Tray | 861142 | ||
861141084008 | SPEC | 7 files | 470 µF | 200 | 3000 | -25 °C up to +105 °C | 1500 | 919.78 | 15 | 10 | 25 | 30 | Tray | – | ||
861141386025 | SPEC | 7 files | 470 µF | 400 | 3000 | -25 °C up to +105 °C | 1900 | 1300.77 | 20 | 10 | 35 | 40 | Tray | – | ||
861141485033 | SPEC | 8 files | 470 µF | 450 | 4000 | -40 °C up to +105 °C | 1940 | 1380 | 20 | 10 | 30 | 40 | Tray | – | ||
861141486025 | SPEC | 7 files | 560 µF | 450 | 3000 | -25 °C up to +105 °C | 2150 | 1505.99 | 20 | 10 | 35 | 57 | Tray | 861142 | ||
861141486026 | SPEC | 7 files | 680 µF | 450 | 3000 | -25 °C up to +105 °C | 2200 | 1659.52 | 20 | 10 | 35 | 57 | Tray | 861142 | ||
861141085015 | SPEC | 7 files | 680 µF | 200 | 3000 | -25 °C up to +105 °C | 1780 | 1106.35 | 15 | 10 | 30 | 30 | Tray | – | ||
861141085021 | SPEC | 7 files | 1000 µF | 200 | 3000 | -25 °C up to +105 °C | 2300 | 1341.64 | 15 | 10 | 30 | 35 | Tray | – | ||
861141386028 | SPEC | 7 files | 1000 µF | 400 | 3000 | -25 °C up to +105 °C | 2650 | 1897.37 | 20 | 10 | 35 | 65 | Tray | – | ||
861140783006 | SPEC | 7 files | 2200 µF | 63 | 3000 | -40 °C up to +105 °C | 1820 | 1116.87 | 20 | 10 | 22 | 35 | Tray | – | ||
861140784012 | SPEC | 7 files | 3300 µF | 63 | 3000 | -40 °C up to +105 °C | 2270 | 1367.88 | 20 | 10 | 25 | 35 | Tray | – | ||
861140786018 | SPEC | 7 files | 4700 µF | 63 | 3000 | -40 °C up to +105 °C | 2830 | 1632.45 | 30 | 10 | 35 | 30 | Tray | – | ||
861140786024 | SPEC | 7 files | 10000 µF | 63 | 3000 | -40 °C up to +105 °C | 4690 | 2381.18 | 30 | 10 | 35 | 52 | Tray | – |
Order Code | Datasheet | Simulation |
---|---|---|
861141483001 | SPEC | |
861141483002 | SPEC | |
861141484008 | SPEC | |
861141483003 | SPEC | |
861141484009 | SPEC | |
861141483004 | SPEC | |
861141484010 | SPEC | |
861141485014 | SPEC | |
861141483005 | SPEC | |
861141484011 | SPEC | |
861141485015 | SPEC | |
861141483006 | SPEC | |
861141484012 | SPEC | |
861141485016 | SPEC | |
861141483007 | SPEC | |
861141484013 | SPEC | |
861141485017 | SPEC | |
861141486020 | SPEC | |
861141386015 | SPEC | |
861141485018 | SPEC | |
861141486021 | SPEC | |
861141485019 | SPEC | |
861141486022 | SPEC | |
861141486023 | SPEC | |
861141486024 | SPEC | |
861141084008 | SPEC | |
861141386025 | SPEC | |
861141485033 | SPEC | |
861141486025 | SPEC | |
861141486026 | SPEC | |
861141085015 | SPEC | |
861141085021 | SPEC | |
861141386028 | SPEC | |
861140783006 | SPEC | |
861140784012 | SPEC | |
861140786018 | SPEC | |
861140786024 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them