LTSpice files
Characteristics
- Non-polarized product series with max. operating temperature of +85°C
- Mounting style: V-Chip SMT
- Capacitance range: 0.1 µF ‒ 560 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 6.3 ‒ 50 V(DC)
- Operating temperature: -40 °C up to +85 °C
- Endurance: 2000 h @ +85 °C
- Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
- Recommended soldering: Reflow soldering
Applications
- Reverse polarity protected
- Filtering
- Coupling
- e.g. TV, audio, digital camera
- Your application demands vibration resistant capacitors?
Find here more information and request your solution
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
865250640004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 µF | 50 | 2000 | -40 °C up to +85 °C | 4 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250640005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 50 | 2000 | -40 °C up to +85 °C | 8.4 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250640006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 50 | 2000 | -40 °C up to +85 °C | 13 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250540001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 35 | 2000 | -40 °C up to +85 °C | 8.4 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250340001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 16 | 2000 | -40 °C up to +85 °C | 12 | 10 | 17 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250440001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 25 | 2000 | -40 °C up to +85 °C | 12 | 10 | 17 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250640007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 50 | 2000 | -40 °C up to +85 °C | 17 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250540002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 35 | 2000 | -40 °C up to +85 °C | 16 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250340002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 16 | 2000 | -40 °C up to +85 °C | 12 | 10 | 17 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 25 | 2000 | -40 °C up to +85 °C | 16 | 10 | 17 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250540003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 35 | 2000 | -40 °C up to +85 °C | 18 | 10 | 15 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250642008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 50 | 2000 | -40 °C up to +85 °C | 20 | 11.75 | 15 | 5 | 5.5 | 15" Tape & Reel | 865250 | ||
865250340003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 16 | 2000 | -40 °C up to +85 °C | 23 | 10 | 17 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250140001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 6.3 | 2000 | -40 °C up to +85 °C | 15 | 10 | 24 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 10 | 2000 | -40 °C up to +85 °C | 17 | 10 | 20 | 4 | 5.5 | 15" Tape & Reel | – | ||
865250442003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 25 | 2000 | -40 °C up to +85 °C | 27 | 12.5 | 17 | 5 | 5.5 | 15" Tape & Reel | 865250 | ||
865250643009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 50 | 2000 | -40 °C up to +85 °C | 32 | 25 | 15 | 6.3 | 5.5 | 15" Tape & Reel | 865250 | ||
865250543004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 35 | 2000 | -40 °C up to +85 °C | 29 | 17.5 | 15 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865250140002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 6.3 | 2000 | -40 °C up to +85 °C | 28 | 10 | 24 | 4 | 5.5 | 15" Tape & Reel | 865250 | ||
865250342004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 16 | 2000 | -40 °C up to +85 °C | 37 | 17.6 | 17 | 5 | 5.5 | 15" Tape & Reel | 865250 | ||
865250242002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 10 | 2000 | -40 °C up to +85 °C | 33 | 11 | 20 | 5 | 5.5 | 15" Tape & Reel | – | ||
865250443004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 25 | 2000 | -40 °C up to +85 °C | 40 | 27.5 | 17 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865250543005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 35 | 2000 | -40 °C up to +85 °C | 45 | 38.5 | 15 | 6.3 | 5.5 | 15" Tape & Reel | 865250 | ||
865250653010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 2000 | -40 °C up to +85 °C | 60 | 55 | 15 | 8 | 10.5 | 15" Tape & Reel | 865250 | ||
865250142003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 6.3 | 2000 | -40 °C up to +85 °C | 37 | 10.395 | 24 | 5 | 5.5 | 15" Tape & Reel | 865250 | ||
865250343005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 16 | 2000 | -40 °C up to +85 °C | 49 | 26.4 | 17 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865250243003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 10 | 2000 | -40 °C up to +85 °C | 41 | 16.5 | 20 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865250445005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 2000 | -40 °C up to +85 °C | 51 | 41.25 | 17 | 6.3 | 7.7 | 15" Tape & Reel | 865250 | ||
865250449006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 2000 | -40 °C up to +85 °C | 55 | 41.25 | 17 | 8 | 6.5 | 15" Tape & Reel | – | ||
865250553006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 35 | 2000 | -40 °C up to +85 °C | 58 | 57.75 | 15 | 8 | 10.5 | 15" Tape & Reel | 865250 | ||
865250657011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 2000 | -40 °C up to +85 °C | 75 | 82.5 | 15 | 10 | 10.5 | 15" Tape & Reel | 865250 | ||
865250143004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 6.3 | 2000 | -40 °C up to +85 °C | 45 | 14.805 | 24 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865250243004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 10 | 2000 | -40 °C up to +85 °C | 50 | 23.5 | 20 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865250345006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 2000 | -40 °C up to +85 °C | 51 | 37.6 | 17 | 6.3 | 7.7 | 15" Tape & Reel | 865250 | ||
865250445007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 2000 | -40 °C up to +85 °C | 56 | 58.75 | 17 | 6.3 | 7.7 | 15" Tape & Reel | 865250 | ||
865250349007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 2000 | -40 °C up to +85 °C | 55 | 37.6 | 17 | 8 | 6.5 | 15" Tape & Reel | – | ||
865250449008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 2000 | -40 °C up to +85 °C | 60 | 58.75 | 17 | 8 | 6.5 | 15" Tape & Reel | 865250 | ||
865250553007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 2000 | -40 °C up to +85 °C | 64 | 82.25 | 15 | 8 | 10.5 | 15" Tape & Reel | 865250 | ||
865250657012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 2000 | -40 °C up to +85 °C | 100 | 117.5 | 15 | 10 | 10.5 | 15" Tape & Reel | 865250 | ||
865250145005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 6.3 | 2000 | -40 °C up to +85 °C | 65 | 31.5 | 24 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865250245005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 2000 | -40 °C up to +85 °C | 75 | 50 | 20 | 6.3 | 7.7 | 15" Tape & Reel | 865250 | ||
865250149006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 6.3 | 2000 | -40 °C up to +85 °C | 70 | 31.5 | 24 | 8 | 6.5 | 15" Tape & Reel | 865250 | ||
865250249006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 2000 | -40 °C up to +85 °C | 80 | 50 | 20 | 8 | 6.5 | 15" Tape & Reel | – | ||
865250353008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 2000 | -40 °C up to +85 °C | 100 | 80 | 17 | 8 | 10.5 | 15" Tape & Reel | – | ||
865250453009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 2000 | -40 °C up to +85 °C | 130 | 125 | 17 | 8 | 10.5 | 15" Tape & Reel | 865250 | ||
865250153007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 2000 | -40 °C up to +85 °C | 120 | 69.3 | 24 | 8 | 10.5 | 15" Tape & Reel | – | ||
865250253007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 2000 | -40 °C up to +85 °C | 150 | 110 | 20 | 8 | 10.5 | 15" Tape & Reel | 865250 | ||
865250357009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 2000 | -40 °C up to +85 °C | 170 | 176 | 17 | 10 | 10.5 | 15" Tape & Reel | 865250 | ||
865250153008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 2000 | -40 °C up to +85 °C | 160 | 103.95 | 24 | 8 | 10.5 | 15" Tape & Reel | 865250 | ||
865250257008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 10 | 2000 | -40 °C up to +85 °C | 180 | 165 | 20 | 10 | 10.5 | 15" Tape & Reel | 865250 | ||
865250157009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 6.3 | 2000 | -40 °C up to +85 °C | 190 | 148.05 | 24 | 10 | 10.5 | 15" Tape & Reel | 865250 | ||
865250157010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 6.3 | 2000 | -40 °C up to +85 °C | 220 | 176.4 | 24 | 10 | 10.5 | 15" Tape & Reel | 865250 |
Order Code | Datasheet | Simulation |
---|---|---|
865250640004 | SPEC | |
865250640005 | SPEC | |
865250640006 | SPEC | |
865250540001 | SPEC | |
865250340001 | SPEC | |
865250440001 | SPEC | |
865250640007 | SPEC | |
865250540002 | SPEC | |
865250340002 | SPEC | |
865250440002 | SPEC | |
865250540003 | SPEC | |
865250642008 | SPEC | |
865250340003 | SPEC | |
865250140001 | SPEC | |
865250240001 | SPEC | |
865250442003 | SPEC | |
865250643009 | SPEC | |
865250543004 | SPEC | |
865250140002 | SPEC | |
865250342004 | SPEC | |
865250242002 | SPEC | |
865250443004 | SPEC | |
865250543005 | SPEC | |
865250653010 | SPEC | |
865250142003 | SPEC | |
865250343005 | SPEC | |
865250243003 | SPEC | |
865250445005 | SPEC | |
865250449006 | SPEC | |
865250553006 | SPEC | |
865250657011 | SPEC | |
865250143004 | SPEC | |
865250243004 | SPEC | |
865250345006 | SPEC | |
865250445007 | SPEC | |
865250349007 | SPEC | |
865250449008 | SPEC | |
865250553007 | SPEC | |
865250657012 | SPEC | |
865250145005 | SPEC | |
865250245005 | SPEC | |
865250149006 | SPEC | |
865250249006 | SPEC | |
865250353008 | SPEC | |
865250453009 | SPEC | |
865250153007 | SPEC | |
865250253007 | SPEC | |
865250357009 | SPEC | |
865250153008 | SPEC | |
865250257008 | SPEC | |
865250157009 | SPEC | |
865250157010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them