Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|---|
EP5 | 7 | 8.5 | 6 | SMT | ||||
NEW | ER9.5 | 10 | 12.07 | 5.97 | SMT | |||
NEW | 1210 | 10.26 | 12.98 | 5.64 | SMT |
LTSpice files
Characteristics
- Compact package sizes: EP5, ER9.5, 1210 Toroid
- 1 or 2 secondary windings
- 7 different Translations
- Insulation test voltages from 1500 VDC up to 2100 VDC
Applications
- Suitable for signal and power application
- Designed for gate drive application high efficient SMPS
- Synchronous rectification
- Motor drive control
- Telecom base station power supplies
Products
Order Code | Datasheet | Downloads | Status | n | L (µH) | ∫Udt (µVs) | VT (V (DC)) | CWW 1 (pF) | LS (µH) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
760301105 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1:1:1 | 260 | 25.2 | 1500 | 9 | 1.7 | EP5 | ||
760301106 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1:1 | 370 | 30.2 | 1500 | 10 | 1.8 | EP5 | ||
760301107 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5:1 | 650 | 40.8 | 1500 | 9 | 2.9 | EP5 | ||
750316094 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1:1:5:5 | 261 | 28 | 2100 | 90 | 0.4 | 1210 | ||
750316093 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1:1:2:2 | 1710 | 70 | 2100 | 100 | 1.5 | 1210 | ||
750311063 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1:1 | 600 | – | 2000 | 12 | 1.4 | ER9.5/5 | ||
760301103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5:1:1 | 350 | 29.4 | 1500 | 7 | 2.3 | EP5 | ||
760301104 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2:1:1 | 330 | 28.6 | 1500 | 7 | 1.9 | EP5 | ||
760301108 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5:1 | 460 | 33.6 | 1500 | 9 | 2.3 | EP5 |
Order Code | Datasheet | |
---|---|---|
760301105 | SPEC | |
760301106 | SPEC | |
760301107 | SPEC | |
750316094 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
750316093 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
750311063 | SPEC | |
760301103 | SPEC | |
760301104 | SPEC | |
760301108 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | n | L (µH) | ∫Udt (µVs) | VT (V (DC)) | CWW 1 (pF) | LS (µH) | Size | Samples |
---|