Material Properties | |
---|---|
Insulator Material | Nylon 9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Beige |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 100 MΩ |
Pitch | 1.5 mm |
Gender | Male |
Type | Vertical |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) | Pitch (mm) | Gender | Type | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64800211622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 4.5 | Bag | 645001 | |
![]() | 64800311622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 6 | Bag | 645001 | |
![]() | 64800411622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 7.5 | Bag | 645001 | |
![]() | 64800511622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 9 | Bag | 645001 | |
![]() | 64800611622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 10.5 | Bag | 645001 | |
![]() | 64800711622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 12 | Bag | 645001 | |
![]() | 64800811622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 13.5 | Bag | 645001 | |
![]() | 64800911622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 15 | Bag | 645001 | |
![]() | 64801011622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Vertical | THT | 50 | PCB | 20 | max. | 16.5 | Bag | 612690 645001 |
Order Code | Datasheet | |
---|---|---|
![]() | 64800211622 | SPEC |
![]() | 64800311622 | SPEC |
![]() | 64800411622 | SPEC |
![]() | 64800511622 | SPEC |
![]() | 64800611622 | SPEC |
![]() | 64800711622 | SPEC |
![]() | 64800811622 | SPEC |
![]() | 64800911622 | SPEC |
![]() | 64801011622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) | Pitch (mm) | Gender | Type | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: