OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for PCB AssemblyProduct seriesWE-CBF SMT EMI Suppression Ferrite Bead

WE-CBF SMT EMI Suppression Ferrite Bead

Multi-purpose Ferrite

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1 0.5 0.5 0.25 SMT
0603 1.6 0.8 0.8 0.3 SMT
0805 2 1.2 0.9 0.5 SMT
1206 3.2 1.6 1.1 0.5 SMT
1210 3.2 2.5 1.3 0.5 SMT
1806 4.5 1.6 1.6 0.5 SMT
1812 4.5 3.2 1.5 0.5 SMT
2220 5.6 5.1 - - -

Characteristics

  • Reliable Ni-Sn electrodes
  • High rated current up to 10 A
  • AEC-Q200 qualified
  • Operating temperature: –55 ºC to +125 ºC

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Perfect as data line filter and for uncoupling of distribution voltage

Products

All
0402
0603
0805
1206
1210
1806
1812
2220
Order Code Data­sheet Simu­lation DownloadsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeDesign KitFilter StickFilter Bag Samples
7427927110SPEC
8 files 10 15 1000 MHz 2800 0.05 High Speed742841
7427927310SPEC
8 files 10 15 800 MHz 2000 0.03 High Current
742792011SPEC
9 files 10 20 1000 MHz 3000 0.025 High Current742790
7427920SPEC
9 files 11 24 1000 MHz 9600 0.15 High Speed742790
74279268SPEC
9 files 15 60 1000 MHz 1900 0.1 High Speed742790
742841
74279273SPEC
9 files 20 30 600 MHz 2000 0.2 High Speed
742792604SPEC
9 files 22 40 1000 MHz 1000 0.05 High Current742790
742792021SPEC
9 files 22 40 1000 MHz 6000 0.008 High Current
742792111SPEC
9 files 26 40 1000 MHz 3000 0.04 High Current
742792603SPEC
9 files 28 45 1000 MHz 4000 0.03 High Current
74279274SPEC
9 files 30 43 500 MHz 1600 0.25 Wide Band742790
742792601SPEC
9 files 30 65 1000 MHz 1000 0.03 High Current
742792609SPEC
8 files 30 40 1000 MHz 3000 0.04 High Current
74279206SPEC
9 files 30 55 1000 MHz 3000 0.025 High Current742790
742792310SPEC
9 files 30 50 900 MHz 3000 0.05 High Current
742792030SPEC
6 files 30 39 920 MHz 10000 0.003 High Current
742792112SPEC
9 files 31 52 1000 MHz 3000 0.04 High Current742791
74279201SPEC
9 files 32 70 1000 MHz 2800 0.15 High Speed
7427921SPEC
9 files 32 70 1000 MHz 8100 0.2 High Speed742791
742792605SPEC
9 files 33 50 1000 MHz 2200 0.1 High Speed
742792012SPEC
9 files 33 58 800 MHz 4000 0.008 High Current
74279260SPEC
9 files 40 60 1000 MHz 2200 0.15 High Speed
7427927140SPEC
8 files 47 71 800 MHz 1100 0.4 High Speed742841
742792608SPEC
9 files 47 75 1000 MHz 1300 0.1 High Speed742841
742792117SPEC
9 files 48 90 600 MHz 6000 0.005 High Current
742792114SPEC
9 files 50 82 1000 MHz 3000 0.025 High Current
742792145SPEC
3 files 50 67 830 MHz 12000 0.0019 High Current
742792311SPEC
9 files 52 90 1000 MHz 3000 0.05 High Current
742792015SPEC
9 files 56 230 800 MHz 1800 0.3 Wide Band
7427927160SPEC
8 files 60 450 800 MHz 850 0.3 High Speed
74279276SPEC
9 files 60 84 550 MHz 1250 0.35 Wide Band
74279267SPEC
9 files 60 110 650 MHz 2000 0.3 High Speed742790
742841
742792602SPEC
9 files 60 110 600 MHz 3000 0.04 High Current742790
742792063SPEC
9 files 60 90 500 MHz 3000 0.025 High Current742790
7427922SPEC
9 files 60 120 1000 MHz 5000 0.2 High Speed
742792410SPEC
9 files 60 120 1000 MHz 6000 0.01 High Current
742792410RSPEC
3 files 60 120 1000 MHz 6000 0.01 High Current
742792312SPEC
9 files 65 110 1000 MHz 3000 0.03 High Current
74279277SPEC
9 files 70 91 500 MHz 800 0.15 Wide Band
7427927370SPEC
8 files 70 140 600 MHz 1200 0.09 High Current
742792151SPEC
9 files 70 105 600 MHz 2500 0.3 High Speed
742792510SPEC
9 files 70 120 1000 MHz 6000 0.03 High Current742791
7427927170SPEC
8 files 75 400 800 MHz 650 0.31 High Speed742841
742792064SPEC
9 files 75 300 500 MHz 1700 0.2 High Speed
74279243SPEC
9 files 75 160 1000 MHz 3000 0.025 High Current
7427927280SPEC
8 files 80 140 800 MHz 850 0.25 Wide Band
74279261SPEC
9 files 80 350 650 MHz 1000 0.3 High Speed742841
742792062SPEC
9 files 80 200 400 MHz 3100 0.2 Wide Band
74279215SPEC
9 files 80 110 2000 MHz 3000 0.03 High Current742791
742792150SPEC
8 files 80 160 550 MHz 4000 0.02 High Current
742792411SPEC
9 files 80 140 1000 MHz 3000 0.04 High Current
742792411RSPEC
3 files 80 140 1000 MHz 3000 0.04 High Current
7427923SPEC
9 files 90 180 1000 MHz 3400 0.3 High Speed
742792017SPEC
8 files 90 120 400 MHz 3500 0.02 High Current
742792711SPEC
8 files 100 200 800 MHz 870 0.3 High Speed742841
742792731SPEC
8 files 100 140 600 MHz 1200 0.09 High Current
742792620SPEC
9 files 100 125 450 MHz 1650 0.15 Wide Band
74279207SPEC
9 files 100 140 400 MHz 1000 0.15 High Current
7427928101SPEC
9 files 100 170 880 MHz 7000 0.005 High Current
74279245SPEC
9 files 110 170 600 MHz 4000 0.035 High Current
7427927112SPEC
8 files 120 900 500 MHz 710 0.35 High Speed742841
74279271SPEC
9 files 120 200 600 MHz 1100 0.2 Wide Band742790
7427927311SPEC
8 files 120 200 450 MHz 1200 0.09 High Current
742792606SPEC
9 files 120 388 550 MHz 1600 0.35 High Speed742790
742841
74279262SPEC
9 files 120 200 510 MHz 1350 0.3 Wide Band742790
742792625SPEC
8 files 120 180 400 MHz 2000 0.05 High Current
74279202SPEC
9 files 120 200 400 MHz 3400 0.1 High Speed742790
742792023SPEC
9 files 120 180 250 MHz 3000 0.03 High Current742790
742792113SPEC
9 files 120 180 500 MHz 3000 0.03 High Current
7427925SPEC
9 files 120 200 800 MHz 6800 0.3 High Speed742791
742792511SPEC
9 files 120 190 600 MHz 3000 0.05 High Current742791
742792025SPEC
8 files 120 160 400 MHz 5000 0.02 High Current
742792621SPEC
9 files 140 430 550 MHz 1250 0.2 High Speed742841
74279203SPEC
9 files 150 250 400 MHz 2400 0.25 High Speed
74279212SPEC
4 files 150 210 280 MHz 2500 0.3 High Speed
74279242SPEC
9 files 150 280 500 MHz 2000 0.5 Wide Band
7427928161SPEC
9 files 160 240 610 MHz 5000 0.01 High Current
742792622SPEC
9 files 180 283 410 MHz 1500 0.3 Wide Band
742792624SPEC
8 files 180 250 400 MHz 1500 0.09 High Current742790
7427927121SPEC
8 files 220 1300 350 MHz 500 0.8 High Speed742841
742792780SPEC
8 files 220 360 450 MHz 900 0.35 Wide Band742790
74279263SPEC
9 files 220 280 350 MHz 1000 0.3 Wide Band742790
742792034SPEC
9 files 220 300 240 MHz 2800 0.3 High Speed
742792022SPEC
9 files 220 330 300 MHz 2000 0.05 High Current
742792122SPEC
9 files 220 240 200 MHz 3000 0.3 High Speed742791
74279278SPEC
9 files 240 290 350 MHz 710 0.7 Wide Band
7427928251SPEC
9 files 250 300 185 MHz 4000 0.012 High Current
74279272SPEC
9 files 300 400 380 MHz 700 0.8 Wide Band742790
74279264SPEC
9 files 300 500 320 MHz 1000 0.35 High Speed
742792640SPEC
8 files 300 1500 250 MHz 750 0.35 High Speed
742792641SPEC
9 files 300 450 250 MHz 2000 0.15 High Current742790
742792035SPEC
9 files 300 450 220 MHz 2300 0.3 High Speed
742792031SPEC
8 files 300 350 200 MHz 3000 0.05 High Current
742792121SPEC
8 files 300 330 110 MHz 3000 0.06 High Current742791
742792037SPEC
9 files 330 375 250 MHz 2000 0.08 High Current742790
742792032SPEC
8 files 400 500 200 MHz 1500 0.3 Wide Band
7427927141SPEC
9 files 470 1200 300 MHz 620 0.45 High Speed
742792643SPEC
8 files 470 700 250 MHz 730 0.35 High Speed
742792642SPEC
9 files 470 780 300 MHz 950 0.45 Wide Band
742792645SPEC
8 files 470 600 230 MHz 1000 0.2 High Current
742792036SPEC
9 files 470 560 190 MHz 1800 0.3 Wide Band
742792124SPEC
9 files 470 500 140 MHz 2700 0.3 Wide Band
742792116SPEC
9 files 500 610 150 MHz 2500 0.06 High Current
7427928551SPEC
9 files 550 720 300 MHz 4000 0.035 High Current
7427927161SPEC
8 files 600 1300 300 MHz 510 0.56 High Speed742841
74279279SPEC
9 files 600 660 180 MHz 550 1 Wide Band742790
7427927291SPEC
9 files 600 900 250 MHz 510 0.6 Wide Band
7427927261SPEC
8 files 600 780 250 MHz 550 0.6 Wide Band
742792653SPEC
9 files 600 4500 200 MHz 500 0.65 High Speed742790
742841
74279265SPEC
9 files 600 720 200 MHz 850 0.45 Wide Band742790
742792651SPEC
9 files 600 800 200 MHz 1000 0.2 High Current742790
829999STICK
829999BAG
742792042SPEC
9 files 600 3000 180 MHz 900 0.5 High Speed742790
74279204SPEC
9 files 600 700 150 MHz 1500 0.35 Wide Band742790
742792041SPEC
9 files 600 700 160 MHz 1500 0.4 Wide Band
7427920415SPEC
8 files 600 660 150 MHz 1500 0.3 Wide Band
742792040SPEC
9 files 600 700 150 MHz 2000 0.15 High Current742790
829993BAG
742792131SPEC
9 files 600 630 90 MHz 2600 0.3 Wide Band
742792133SPEC
8 files 600 750 60 MHz 2500 0.3 Wide Band742791
74279218SPEC
9 files 600 700 90 MHz 2000 0.1 High Current742791
742792118SPEC
9 files 600 650 80 MHz 2500 0.07 High Current
742792514SPEC
9 files 600 900 65 MHz 3000 0.04 High Current
74279213SPEC
9 files 600 600 100 MHz 2500 0.3 Wide Band
7427928601SPEC
9 files 600 620 125 MHz 4000 0.025 High Current
74279219SPEC
9 files 700 2000 30 MHz 450 0.65 Wide Band
742792656SPEC
8 files 750 800 150 MHz 900 0.35 Wide Band
742792045SPEC
8 files 750 1000 180 MHz 900 0.3 High Speed
742792515SPEC
9 files 785 1300 60 MHz 3000 0.05 High Current742791
7427927281SPEC
8 files 800 1000 200 MHz 500 0.8 Wide Band
7427928801SPEC
9 files 800 880 103 MHz 8000 0.01 High Current
74279244SPEC
9 files 850 1250 50 MHz 1500 0.1 High Current
74279252SPEC
9 files 880 940 108 MHz 4000 0.035 High Current742791
742792796SPEC
8 files 1000 1200 200 MHz 550 1.5 Wide Band
742792664SPEC
8 files 1000 1100 120 MHz 680 0.6 High Speed742841
74279266SPEC
9 files 1000 1350 140 MHz 650 0.6 Wide Band742790
742792663SPEC
8 files 1000 1100 150 MHz 650 0.85 Wide Band
742792662SPEC
9 files 1000 1050 120 MHz 830 0.3 Wide Band
74279205SPEC
9 files 1000 1050 150 MHz 900 0.45 Wide Band742790
742792096SPEC
8 files 1000 1000 100 MHz 1000 0.3 High Current
74279214SPEC
9 files 1000 1250 75 MHz 1300 0.45 Wide Band742791
742792141SPEC
8 files 1000 1100 90 MHz 1000 0.3 High Current742791
742792161SPEC
8 files 1000 1500 50 MHz 1100 0.5 Wide Band
74279246SPEC
9 files 1000 1045 85 MHz 1500 0.09 Wide Band
74279269SPEC
9 files 1200 1500 150 MHz 650 0.7 Wide Band
74279209SPEC
9 files 1200 1400 150 MHz 1200 0.55 Wide Band
742792691SPEC
9 files 1500 1900 140 MHz 650 0.7 Wide Band
742792091SPEC
9 files 1500 1500 100 MHz 1000 0.55 Wide Band
742792097SPEC
8 files 1500 1800 70 MHz 1000 0.3 High Current742790
742792692SPEC
9 files 1800 2100 130 MHz 500 0.8 Wide Band
742792090SPEC
8 files 1800 2000 120 MHz 1000 0.4 Wide Band
742792092SPEC
9 files 2000 2000 100 MHz 800 0.6 Wide Band
742792693SPEC
9 files 2200 2250 110 MHz 500 0.8 Wide Band742790
742792093SPEC
9 files 2200 3000 80 MHz 800 0.6 Wide Band742790
742792094SPEC
8 files 2200 2200 100 MHz 1000 0.5 Wide Band
742792695SPEC
8 files 2500 3000 80 MHz 450 1 Wide Band
742792095SPEC
8 files 2700 2700 100 MHz 1000 0.6 Wide Band
Order Code Data­sheet Simu­lation
7427927110SPEC
7427927310SPEC
742792011SPEC
7427920SPEC
74279268SPEC
74279273SPEC
742792604SPEC
742792021SPEC
742792111SPEC
742792603SPEC
74279274SPEC
742792601SPEC
742792609SPEC
74279206SPEC
742792310SPEC
742792030SPEC
742792112SPEC
74279201SPEC
7427921SPEC
742792605SPEC
742792012SPEC
74279260SPEC
7427927140SPEC
742792608SPEC
742792117SPEC
742792114SPEC
742792145SPEC
742792311SPEC
742792015SPEC
7427927160SPEC
74279276SPEC
74279267SPEC
742792602SPEC
742792063SPEC
7427922SPEC
742792410SPEC
742792410RSPEC
742792312SPEC
74279277SPEC
7427927370SPEC
742792151SPEC
742792510SPEC
7427927170SPEC
742792064SPEC
74279243SPEC
7427927280SPEC
74279261SPEC
742792062SPEC
74279215SPEC
742792150SPEC
742792411SPEC
742792411RSPEC
7427923SPEC
742792017SPEC
742792711SPEC
742792731SPEC
742792620SPEC
74279207SPEC
7427928101SPEC
74279245SPEC
7427927112SPEC
74279271SPEC
7427927311SPEC
742792606SPEC
74279262SPEC
742792625SPEC
74279202SPEC
742792023SPEC
742792113SPEC
7427925SPEC
742792511SPEC
742792025SPEC
742792621SPEC
74279203SPEC
74279212SPEC
74279242SPEC
7427928161SPEC
742792622SPEC
742792624SPEC
7427927121SPEC
742792780SPEC
74279263SPEC
742792034SPEC
742792022SPEC
742792122SPEC
74279278SPEC
7427928251SPEC
74279272SPEC
74279264SPEC
742792640SPEC
742792641SPEC
742792035SPEC
742792031SPEC
742792121SPEC
742792037SPEC
742792032SPEC
7427927141SPEC
742792643SPEC
742792642SPEC
742792645SPEC
742792036SPEC
742792124SPEC
742792116SPEC
7427928551SPEC
7427927161SPEC
74279279SPEC
7427927291SPEC
7427927261SPEC
742792653SPEC
74279265SPEC
742792651SPEC
742792042SPEC
74279204SPEC
742792041SPEC
7427920415SPEC
742792040SPEC
742792131SPEC
742792133SPEC
74279218SPEC
742792118SPEC
742792514SPEC
74279213SPEC
7427928601SPEC
74279219SPEC
742792656SPEC
742792045SPEC
742792515SPEC
7427927281SPEC
7427928801SPEC
74279244SPEC
74279252SPEC
742792796SPEC
742792664SPEC
74279266SPEC
742792663SPEC
742792662SPEC
74279205SPEC
742792096SPEC
74279214SPEC
742792141SPEC
742792161SPEC
74279246SPEC
74279269SPEC
74279209SPEC
742792691SPEC
742792091SPEC
742792097SPEC
742792692SPEC
742792090SPEC
742792092SPEC
742792693SPEC
742792093SPEC
742792094SPEC
742792695SPEC
742792095SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeDesign KitFilter StickFilter Bag Samples

Characterization

High current ferrites are designed for high rated current, which refers to
40 K self-heating.
Applications: power supply, DC/DC converter

High speed ferrites have lower impedance in lower frequency ranges. Therefore has low attenuation on signals and focuses on a specific noise frequency.
Applications: USB, IEEE 1394, LVDS

Wide band ferrites show already high impedance in low frequency range. Therefore they are wide band through the whole spectrum.
Applications: control signals, RS232, RS422, DC/DC converter

High frequency ferrites have, due to a modified internal layout, an increased effective suppression frequency range. Consequently the impedance at 1 GHz is up to 3 times higher.
Applications: HDD, fast bus signal and clock signals


Component selection with

REDEXPERT

The fastest way to the most suitable component for your application

REDEXPERT is Würth Elektronik's online platform for easy component selection and performance simulation based on measured values and component models for the most accurate information.

Registered users benefit from the following additional advantages:

  • Compare up to 16 products
  • Add up to 5 chart markers
  • Compare impedances and attenuations in the article table and filter for the highest values
  • Full access to all charts and download in .png, .pdf or .svg format

The perfect match for your application

Enter your desired attenuation, frequency and system impedances and REDEXPERT suggests suitable ferrites. Depending on the specified system, the impedance over frequency is displayed.

REDEXPERT takes into account the real component characteristics by considering the DC bias influence and thus provides real and application orientated information.






Videos

Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB

Videos

Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions