Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
SOT563 | 1.6 | 1.6 | 0.55 | SMT | |||
SC70-6L | 2 | 2.2 | 1 | SMT | |||
SOT23-6L | 2.9 | 2.8 | 1.16 | SMT | |||
SOT23-5L | 2.9 | 2.8 | 1.16 | SMT | |||
SOT143-4L | 2.92 | 2.4 | 1.06 | SMT |
Characteristics
- Low clamping voltage
- Sturdy design
- Very low capacitance
- Flow Thru Design for a simple layout
- Rail to Rail protection
- Epoxy flame resistant UL94-V0
- RoHS, REACH and free of halogens
Reference Designs
- https://www.we-online.com/rd016 Reference Design Gigabit Ethernet Front End
- https://www.we-online.com/rd022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Very fast data lines
- USB 2.0
- Ethernet
- PoE
- VGA
- Sim Cards
- Keypads
Products
All
SOT563
SC70-6L
SOT23-6L
SOT23-5L
SOT143-4L
Order Code | Datasheet | Simulation | Downloads | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82400152 | SPEC | 6 files | 2+1 | Unidirectional | 5 | 6 | 2 | 6 | 15 | 8 | USB 1.0 -2.0 Flow Thru Design | 823999 | – | – | ||
82400102 | SPEC | 6 files | 2+1 | Unidirectional | 5 | 6 | 2 | 7 | 15 | 8 | USB 1.0 -2.0 Flow Thru Design | 823999 | 829999STICK | 829999BAG | ||
824011 | SPEC | 6 files | 2+1 | Unidirectional | 5 | 6.1 | 2 | 13 | 24 | 16 | USB 1.0 -2.0 | 823999 | – | – | ||
8240136 | SPEC | 6 files | 2+1 | Unidirectional | 3.3 | 4.5 | 3 | 12 | 30 | 24 | 3.3 V Operating Systems | 823999 | – | – | ||
8240116 | SPEC | 6 files | 2+1 | Unidirectional | 5 | 6.1 | 2 | 12 | 20 | 12 | USB 1.0 -2.0 | 823999 | – | – | ||
8240026 | SPEC | 6 files | 2+1 | Unidirectional | 5 | 6 | 1.2 | 6 | 16 | 12 | USB 1.0 -2.0 | – | – | – | ||
82400274 | SPEC | 6 files | 4+1 | Unidirectional | 5 | 6 | 1.2 | 6 | 16 | 12 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
824015 | SPEC | 6 files | 4+1 | Unidirectional | 5 | 6.1 | 1 | 12 | 20 | 12 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
824001 | SPEC | 6 files | 4+1 | Unidirectional | 5 | 6.2 | 1 | 5 | 15 | 8 | Ethernet, USB 1.0 -2.0 Double Port | 823999 | – | – | ||
824015043 | SPEC | 3 files | 4+1 | Unidirectional | 3.3 | 4.5 | 2 | 30 | 30 | 30 | – | 823999 | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
82400152 | SPEC | |
82400102 | SPEC | |
824011 | SPEC | |
8240136 | SPEC | |
8240116 | SPEC | |
8240026 | SPEC | |
82400274 | SPEC | |
824015 | SPEC | |
824001 | SPEC | |
824015043 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line
Comments