Filter by values
 article in 11 product lines for
Reset all
Filter
Filter by
 show  article in 11 product lines
 article in 11 product lines
Reset all
11 Product categories
NEW
Proteus-IV & EV-Kits
Proteus-IV & EV-KitsNEW
Bluetooth® LE 6.0 ModuleFrequency Range 2402 to 2480 MHzdLoS 400 m
Proteus-III & EV-Kits
Proteus-III & EV-Kits
Bluetooth® LE 5.1 ModuleFrequency Range 2402 to 2480 MHzdLoS 160 to 400 m
Proteus-II & EV-Kits
Proteus-II & EV-Kits
Bluetooth® LE 5.0 Module (AMB2623)Frequency Range 2402 to 2480 MHzdLoS 20 to 100 m
Proteus-I & EV-Kits
Proteus-I & EV-Kits
Bluetooth® LE 4.2 Module (AMB2621)Frequency Range 2402 to 2480 MHzdLoS 50 to 100 m
Proteus-e & EV-Kits
Proteus-e & EV-Kits
Bluetooth® LE 5.1 ModuleFrequency Range 2402 to 2480 MHzdLoS 350 m
NEW
Skoll-I & EV-Kits
Skoll-I & EV-KitsNEW
Bluetooth® and Bluetooth® LE Radio ModuleFrequency Range 2402 to 2480 MHzdLoS 350 m
Puck-I
Puck-I
Bluetooth® Classic Radio Module NRND (AMB2301)Frequency Range 2402 to 2480 MHzdLoS 20 m
EXT.
Setebos-I & EV-Kits
Setebos-I & EV-KitsEXTENDED
Radio Module 2.4 GHz with Proprietary and Bluetooth® LE 5.1 Radio ProtocolFrequency Range 2402 to 2480 MHzdLoS 600 m
Stephano-I & EV-Kits
Stephano-I & EV-Kits
WiFi & Bluetooth® LE 2.4 GHz Radio ModuleIsleep 5 µA
EXT.
Setebos-I Wireless FeatherWing
Setebos-I Wireless FeatherWingEXTENDED
FeatherWing with a combination of Bluetooth® LE 5.1 and proprietary 2.4 GHz radio with an integrated secure element
SensorBLE FeatherWing Kit
SensorBLE FeatherWing Kit
Design Kit for prototyping sensor to smart device applications via Bluetooth® LE
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Frequency Range(MHz)
Description
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
Product series
Evaluation Kit
USB Radio Stick
Radio Module
Samples
Proteus-I & EV-Kits2402 - 2480, Proteus-I with integrated antenna, 50 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-I with integrated antenna 
Line of Sight Range50 m
Output Power e.r.p.-2 dBm
RX sensitivity e.r.p.-91 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.1000 kbps
Antenna Connector TypeIntegrated PCB 
Product seriesProteus-I & EV-Kits
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Puck-I, 20 m 2608011024000
2608011024010
2611011024000
Simu­lation
Man­ual
Downloads
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Frequency Range 2402 - 2480
DescriptionPuck-I 
Line of Sight Range20 m
Output Power e.r.p.1.4 dBm
RX sensitivity e.r.p.-80 dBm
Operating Supply Voltage Min.2.9 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Product seriesPuck-I
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-II with integrated antenna, 50 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-II with integrated antenna 
Line of Sight Range50 m
Output Power e.r.p.-2 dBm
RX sensitivity e.r.p.-91 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeIntegrated PCB 
Product seriesProteus-II & EV-Kits
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-I with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-I with 50 Ohm RF pad 
Line of Sight Range100 m
Output Power 50 Ohm3 dBm
RX sensitivity max.-96 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.1000 kbps
Antenna Connector TypeRF pad 
Product seriesProteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-II with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-II with 50 Ohm RF pad 
Line of Sight Range100 m
Output Power 50 Ohm3 dBm
RX sensitivity max.-96 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad 
Product seriesProteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-II USB radio stick, 20 m
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-II USB radio stick 
Line of Sight Range20 m
Output Power e.r.p.-14 dBm
RX sensitivity e.r.p.-79 dBm
RF Bitrate max.2000 kbps
Antenna Connector TypeIntegrated PCB (integrated PCB antenna) 
Product seriesProteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Proteus-I & EV-Kits2402 - 2480, Proteus-III, 400 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-III 
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
RX sensitivity max.-92 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesProteus-III & EV-Kits
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-III USB radio stick, 160 m
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-III USB radio stick 
Line of Sight Range160 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-84 dBm
RF Bitrate max.2000 kbps
Antenna Connector Typeinternal antenna 
Product seriesProteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-III-SPI, 400 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-III-SPI 
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
RX sensitivity max.-92 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesProteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Setebos-I, 600 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionSetebos-I 
Line of Sight Range600 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-98 dBm
Output Power 50 Ohm6 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesSetebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-e, 350 m
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-e 
Line of Sight Range350 m
Output Power e.r.p.-4 dBm
RX sensitivity e.r.p.-85 dBm
Output Power 50 Ohm4 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF connector pad for external antenna and internal PCB antenna 
Product seriesProteus-e & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Skoll-I, 350 m
Simu­lation
Man­ual
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionSkoll-I 
Line of Sight Range350 m
Output Power e.r.p.2.4 dBm
RX sensitivity e.r.p.-91 dBm
RF Bitrate max.1 kbps
Antenna Connector TypeIntegrated PCB (integrated PCB antenna) 
Product seriesSkoll-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits2402 - 2480, Proteus-IV, 400 m
Simu­lation
Man­ual
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
DescriptionProteus-IV 
Line of Sight Range400 m
Output Power e.r.p.4.5 dBm
RX sensitivity e.r.p.-92 dBm
Output Power 50 Ohm8 dBm
Operating Supply Voltage Min.1.7 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesProteus-IV & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit with Proteus-I with 50 Ohm RF pad 
Product seriesProteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-I with integrated antenna 
Product seriesProteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-II with 50 Ohm RF pad 
Product seriesProteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-II with integrated antenna 
Product seriesProteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-III 
Product seriesProteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-e 
Product seriesProteus-e & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Proteus-I Bluetooth® 4.2 
Product seriesProteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Proteus-II Bluetooth® 5 
Product seriesProteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Proteus-III Bluetooth® 5.1 
Product seriesProteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Proteus-III-SPI Bluetooth® 5.1 
Product seriesProteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Setebos-I 2.4 GHz 
Product seriesSetebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSensorBLE FeatherWing Kit 
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits–, Stephano-I, –
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionStephano-I 
Antenna Connector TypeInternal antenna 
Product seriesStephano-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Stephano-I WiFi 2.4 GHz - Bluetooth® LE 5.0 
Product seriesStephano-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionSetebos-I FeatherWing 
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4 
Product seriesSkoll-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Setebos-I 
Product seriesSetebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-IV 
Product seriesProteus-IV & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module

New RF Modules with Nordic nRF54L15

Launch Q1 2026

Würth Elektronik presents Proteus-IV and Ophelia-IV – two high-performance RF modules based on the latest Nordic Semiconductor nRF54L15 SoC.

  • Proteus-IV: A ready-to-use Bluetooth® Low Energy module with pre-installed firmware. Supports all Bluetooth LE 6.0 roles and enables fast integration into your application.
  • Ophelia-IV: A flexible development platform without pre-installed firmware. Ideal for custom firmware development using the nRF Connect SDK and Zephyr RTOS. Bluetooth® LE and other protocols can be integrated depending on your project needs.

Both modules offer:

  • Compact form factor (12 × 8 mm)
  • Smart antenna selection
  • Support for modern wireless protocols such as Thread, Zigbee, Matter, IEEE 802.15.4 (depending on firmware)

Whether you need plug-and-play or full development freedom – Proteus-IV and Ophelia-IV are ready for the next generation of wireless communication.

product picture from radio module

Technical Support

Technical Support

 

Planning a project with nRF54 technology?
 

Our Wireless Connectivity support team is here to assist you with any questions regarding our upcoming RF modules – from early concepts to technical implementation.