Applications
- High current Wire-To-Board connections up to 500 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Suitable for rough environmental conditions
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Brass |
Surface | Tin |
Execution | Press-Fit |
Packaging Properties | |
---|---|
Packaging | Bulk; Tray |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7461057 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 6 | 100 | M3 | 5 | 6 | 746701 | |
![]() | 7460307 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 7 | 160 | M4 | 6 | 8 | 746701 | |
![]() | 7460305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 7 | 160 | M5 | 6 | 8 | 746701 | |
![]() | 7461084 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 13.5 | 160 | M6 | 9 | 8 | 746701 | |
![]() | 7460553 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 13.5 | 240 | M8 | 10 | 10 | 746701 | |
![]() | 7461058 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 17.5 | 320 | M10 | 11 | 12 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 7461057 | SPEC |
![]() | 7460307 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 7460305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 7461084 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 7460553 | SPEC |
![]() | 7461058 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Design Kit | Samples |
---|
Applications, Performance & Press-Fit Process
Applications
The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.
- High current Wire-to-Board & Board-to-Board
- Mounting of copper bars
- Angled assembling of cable, PCB and housing
- Mounting of IGBT modules
Remarkable Performance
With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.
- Simple & quick processing
- No cold solder joints
- High process safety
- Low self heating
- Two-sided mounting of PCBs
PRESS-FIT Process
Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.
- Homogeneous material transition between pin and through-hole plating
- Contact resistance less than 200 μΩ
- Gastight electrical and mechanical connection
- Extremely strong mechanical connection
Mates with
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt erklärt: REDCUBE PRESS-FIT – Einpressvorgang erklärt
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A