OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyWE-CLFS Line Filter

WE-CLFS Line Filter

WE-CLFS Line Filter
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
Single-Stage 64 35 29 Chassis
Single Stage Low Leakage 64 35 29 Chassis
Single-Stage-Advanced 75 51.8 29 Chassis
Single Stage Advanced Low Leakage 75 51.8 29 Chassis
Two-Stage 114.9 58.5 45 Chassis
Two Stage Low Leakage 114.9 58.5 45 Chassis

Characteristics

Single Stage:

  • Very compact design

Single-Stage Advanced:

  • Improved differential mode noise attenuation

Two-Stage:

  • Extreme differential and common mode noise attenuation

Low Leakage Version

  • Without Y-capacitors, for a leakage current of almost 0mA
  • Suitable for industrial applications with strict requirements against leakage current or already exhausted leakage current values within the application.

Applications

  • Industrial electronics
  • Switched-mode power supplies
  • Telecommunications
  • Household goods
  • DC applications

Products

All
Single-Stage
Single Stage Low Leakage
Single-Stage-Advanced
Single Stage Advanced Low Leakage
Two-Stage
Two Stage Low Leakage
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VT AC
(V (AC))
VT DC
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Alpha-Rack Samples
810911001SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 1.5 20 300 1000 0.1 2.2 0.173 250 2000 1075 35 64 29742707015
810911001112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 1.5 20 300 1000 0.1 0 250 2000 1075 35 64 29742707017
810911003SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 3 10 100 1000 0.22 2.2 0.173 250 2000 1075 35 64 29742707015
810911003112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 3 10 100 1000 0.22 0 250 2000 1075 35 64 29742707017
810911006SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 6 2.2 30 1000 0.47 4.7 0.369 250 2000 1075 35 64 29742707015
810911006112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 6 2.2 30 1000 0.47 0 250 2000 1075 35 64 29742707017
810911008SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 8 2.2 20 1000 0.47 4.7 0.369 250 2000 1075 35 64 29742707015
810911008112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 8 2.2 20 1000 0.47 0 250 2000 1075 35 64 29742707017
810911010SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 10 1 15 680 0.68 6.8 0.534 250 2000 1075 35 64 29742707015
810911010112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 10 1 15 680 0.68 0 250 2000 1075 35 64 29742707017
810912001SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 1.5 20 300 1000 0.22 2.2 0.173 250 2000 1075 51.8 75 29742707015
810912001112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 1.5 20 300 1000 0.22 0 250 2000 1075 51.8 75 29742707017
810912003SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 3 10 100 1000 0.33 3.3 0.259 250 2000 1075 51.8 75 29742707015
810912003112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 3 10 100 1000 0.33 0 250 2000 1075 51.8 75000 29742707017
810912006SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 6 10 50 1000 0.33 3.3 0.259 250 2000 1075 51.8 75 29742707015
810912006112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 6 10 50 1000 0.33 0 250 2000 1075 51.8 75 29742707017
810912008SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 8 6 30 680 0.47 4.7 0.369 250 2000 1075 51.8 75 29742707015
810912008112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 8 6 30 680 0.47 0 250 2000 1075 51.8 75 29742707017
810912010SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 10 6 30 680 0.47 4.7 0.369 250 2000 1075 51.8 75 29742707015
810912010112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 10 6 30 680 0.47 0 250 2000 1075 51.8 75 29742707017
810912012SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 12 2.2 20 470 0.68 6.8 0.534 250 2000 1075 51.8 75 29742707015
810912012112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 12 2.2 20 470 0.68 0 250 2000 1075 51.8 75 29742707017
810912014SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 14 2.2 20 470 0.68 6.8 0.534 250 2000 1075 51.8 75 29742707015
810912014112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 14 2.2 20 470 0.68 0 250 2000 1075 51.8 75 29742707017
810912020SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 20 1 10 330 1 10 0.785 250 2000 1075 51.8 75 29742707015
810912020112SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 20 1 10 330 1 0 250 2000 1075 51.8 75 29742707017
810913006SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 6 6 70 330 0.47 4.7 0.369 250 2000 1075 58.5 114.9 45742707015
810913006112SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6 6 70 330 0.47 0 250 2000 1075 58.5 114.9 45742707017
810913010SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 10 6 40 330 0.47 4.7 0.369 250 2000 1075 58.5 114.9 45742707015
810913010112SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 10 6 40 330 0.47 0 250 2000 1075 58.5 114.9 45742707017
810913014SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 14 2.2 30 220 1 10 0.785 250 2000 1075 58.5 114.9 45742707015
810913014112SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 14 2.2 30 220 1 0 250 2000 1075 58.5 114.9 45742707017
810913020SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 20 2.2 20 220 1 10 0.785 250 2000 1075 58.5 114.9 45742707015
810913020112SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 20 2.2 20 220 1 0 250 2000 1075 58.5 114.9 45742707017
Order Code Data­sheet Simu­lation
810911001SPEC
810911001112SPEC
810911003SPEC
810911003112SPEC
810911006SPEC
810911006112SPEC
810911008SPEC
810911008112SPEC
810911010SPEC
810911010112SPEC
810912001SPEC
810912001112SPEC
810912003SPEC
810912003112SPEC
810912006SPEC
810912006112SPEC
810912008SPEC
810912008112SPEC
810912010SPEC
810912010112SPEC
810912012SPEC
810912012112SPEC
810912014SPEC
810912014112SPEC
810912020SPEC
810912020112SPEC
810913006SPEC
810913006112SPEC
810913010SPEC
810913010112SPEC
810913014SPEC
810913014112SPEC
810913020SPEC
810913020112SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VT AC
(V (AC))
VT DC
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Alpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC Filters – From component to design