Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61200621621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Low Profile | Male | Straight | THT | 15.28 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61200821621 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Low Profile | Male | Straight | THT | 17.82 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61201021621 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Low Profile | Male | Straight | THT | 20.36 | 3 | 250 | 20 | max. | Tray | 612001 612690 | |
![]() | 61201421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Low Profile | Male | Straight | THT | 25.44 | 3 | 250 | 20 | max. | Tray | 612001 | |
![]() | 61201621621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Low Profile | Male | Straight | THT | 27.98 | 3 | 250 | 20 | max. | Tray | 612001 | |
![]() | 61202021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Low Profile | Male | Straight | THT | 33.06 | 3 | 250 | 20 | max. | Tray | 612001 | |
![]() | 61202421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Low Profile | Male | Straight | THT | 38.14 | 3 | 250 | 20 | max. | Tray | 612001 | |
![]() | 61202621621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Low Profile | Male | Straight | THT | 40.68 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61203421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Low Profile | Male | Straight | THT | 50.84 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61203921621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 2.54 | Low Profile | Male | Straight | THT | 58.46 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61204021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Low Profile | Male | Straight | THT | 58.46 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61205021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2.54 | Low Profile | Male | Straight | THT | 71.16 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61206021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 2.54 | Low Profile | Male | Straight | THT | 83.86 | 3 | 250 | 20 | max. | Tray | – | |
![]() | 61206421621 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | 2.54 | Low Profile | Male | Straight | THT | 88.94 | 3 | 250 | 20 | max. | Tray | – |
Order Code | Datasheet | |
---|---|---|
![]() | 61200621621 | SPEC |
![]() | 61200821621 | SPEC |
![]() | 61201021621 | SPEC |
![]() | 61201421621 | SPEC |
![]() | 61201621621 | SPEC |
![]() | 61202021621 | SPEC |
![]() | 61202421621 | SPEC |
![]() | 61202621621 | SPEC |
![]() | 61203421621 | SPEC |
![]() | 61203921621 | SPEC |
![]() | 61204021621 | SPEC |
![]() | 61205021621 | SPEC |
![]() | 61206021621 | SPEC |
![]() | 61206421621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: