General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Gender | Socket |
Type | Hinge |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Stainless Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 15 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Status | Application | Pins (Value) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
693022010811 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Micro SIM | 8 | Socket | Hinge | SMT | -25 °C up to +85 °C | 15 | 612690 614001 |
Order Code | Datasheet |
---|---|
693022010811 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Pins (Value) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: