General Information | |
---|---|
Pitch | 0.5 mm |
Material Properties | |
---|---|
Insulator Material | PET (White) |
Tape Material | PET (Blue) |
Contact Material | Copper |
Contact Plating | Tin |
Products
Order Code | Datasheet | Downloads | Pins (Value) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
687606050002 | SPEC | 2 files | 6 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687606100002 | SPEC | 2 files | 6 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687606200002 | SPEC | 2 files | 6 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687606152002 | SPEC | 2 files | 6 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687608050002 | SPEC | 2 files | 8 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687608100002 | SPEC | 2 files | 8 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687608200002 | SPEC | 2 files | 8 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687608152002 | SPEC | 2 files | 8 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687610050002 | SPEC | 2 files | 10 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | 687001 | |
687610100002 | SPEC | 2 files | 10 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687610200002 | SPEC | 2 files | 10 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687610152002 | SPEC | 2 files | 10 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687612050002 | SPEC | 2 files | 12 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687612100002 | SPEC | 2 files | 12 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687612200002 | SPEC | 2 files | 12 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687612152002 | SPEC | 2 files | 12 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687614050002 | SPEC | 2 files | 14 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687614100002 | SPEC | 2 files | 14 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687614200002 | SPEC | 2 files | 14 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687614152002 | SPEC | 2 files | 14 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687616050002 | SPEC | 2 files | 16 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687616100002 | SPEC | 2 files | 16 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687616200002 | SPEC | 2 files | 16 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687616152002 | SPEC | 2 files | 16 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687618050002 | SPEC | 2 files | 18 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687618100002 | SPEC | 2 files | 18 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687618200002 | SPEC | 2 files | 18 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687618152002 | SPEC | 2 files | 18 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687620050002 | SPEC | 2 files | 20 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | 687001 | |
687620100002 | SPEC | 2 files | 20 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687620200002 | SPEC | 2 files | 20 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687620152002 | SPEC | 2 files | 20 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687622050002 | SPEC | 2 files | 22 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687622100002 | SPEC | 2 files | 22 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687622200002 | SPEC | 2 files | 22 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687622152002 | SPEC | 2 files | 22 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687624050002 | SPEC | 2 files | 24 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687624100002 | SPEC | 2 files | 24 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687624200002 | SPEC | 2 files | 24 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687624152002 | SPEC | 2 files | 24 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687626050002 | SPEC | 2 files | 26 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687626100002 | SPEC | 2 files | 26 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687626200002 | SPEC | 2 files | 26 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687626152002 | SPEC | 2 files | 26 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687628050002 | SPEC | 2 files | 28 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687628100002 | SPEC | 2 files | 28 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687628200002 | SPEC | 2 files | 28 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687628152002 | SPEC | 2 files | 28 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687630050002 | SPEC | 2 files | 30 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687630100002 | SPEC | 2 files | 30 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687630200002 | SPEC | 2 files | 30 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687630152002 | SPEC | 2 files | 30 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687632050002 | SPEC | 2 files | 32 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687632100002 | SPEC | 2 files | 32 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687632200002 | SPEC | 2 files | 32 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687632152002 | SPEC | 2 files | 32 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687633050002 | SPEC | 2 files | 33 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687633100002 | SPEC | 2 files | 33 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687633200002 | SPEC | 2 files | 33 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687633152002 | SPEC | 2 files | 33 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687634050002 | SPEC | 2 files | 34 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687634100002 | SPEC | 2 files | 34 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687634200002 | SPEC | 2 files | 34 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687634152002 | SPEC | 2 files | 34 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687635050002 | SPEC | 2 files | 35 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687635100002 | SPEC | 2 files | 35 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687635200002 | SPEC | 2 files | 35 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687635152002 | SPEC | 2 files | 35 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687640050002 | SPEC | 2 files | 40 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | 687001 | |
687640100002 | SPEC | 2 files | 40 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687640200002 | SPEC | 2 files | 40 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687640152002 | SPEC | 2 files | 40 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687645050002 | SPEC | 2 files | 45 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687645100002 | SPEC | 2 files | 45 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687645200002 | SPEC | 2 files | 45 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687645152002 | SPEC | 2 files | 45 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – | |
687650050002 | SPEC | 2 files | 50 | 0.5 | Type 1 | 50 | 0.5 | 60 | 20 | max. | – | |
687650100002 | SPEC | 2 files | 50 | 0.5 | Type 1 | 100 | 0.5 | 60 | 20 | max. | – | |
687650200002 | SPEC | 2 files | 50 | 0.5 | Type 1 | 200 | 0.5 | 60 | 20 | max. | – | |
687650152002 | SPEC | 2 files | 50 | 0.5 | Type 1 | 152 | 0.5 | 60 | 20 | max. | – |
Order Code | Datasheet |
---|---|
687606050002 | SPEC |
687606100002 | SPEC |
687606200002 | SPEC |
687606152002 | SPEC |
687608050002 | SPEC |
687608100002 | SPEC |
687608200002 | SPEC |
687608152002 | SPEC |
687610050002 | SPEC |
687610100002 | SPEC |
687610200002 | SPEC |
687610152002 | SPEC |
687612050002 | SPEC |
687612100002 | SPEC |
687612200002 | SPEC |
687612152002 | SPEC |
687614050002 | SPEC |
687614100002 | SPEC |
687614200002 | SPEC |
687614152002 | SPEC |
687616050002 | SPEC |
687616100002 | SPEC |
687616200002 | SPEC |
687616152002 | SPEC |
687618050002 | SPEC |
687618100002 | SPEC |
687618200002 | SPEC |
687618152002 | SPEC |
687620050002 | SPEC |
687620100002 | SPEC |
687620200002 | SPEC |
687620152002 | SPEC |
687622050002 | SPEC |
687622100002 | SPEC |
687622200002 | SPEC |
687622152002 | SPEC |
687624050002 | SPEC |
687624100002 | SPEC |
687624200002 | SPEC |
687624152002 | SPEC |
687626050002 | SPEC |
687626100002 | SPEC |
687626200002 | SPEC |
687626152002 | SPEC |
687628050002 | SPEC |
687628100002 | SPEC |
687628200002 | SPEC |
687628152002 | SPEC |
687630050002 | SPEC |
687630100002 | SPEC |
687630200002 | SPEC |
687630152002 | SPEC |
687632050002 | SPEC |
687632100002 | SPEC |
687632200002 | SPEC |
687632152002 | SPEC |
687633050002 | SPEC |
687633100002 | SPEC |
687633200002 | SPEC |
687633152002 | SPEC |
687634050002 | SPEC |
687634100002 | SPEC |
687634200002 | SPEC |
687634152002 | SPEC |
687635050002 | SPEC |
687635100002 | SPEC |
687635200002 | SPEC |
687635152002 | SPEC |
687640050002 | SPEC |
687640100002 | SPEC |
687640200002 | SPEC |
687640152002 | SPEC |
687645050002 | SPEC |
687645100002 | SPEC |
687645200002 | SPEC |
687645152002 | SPEC |
687650050002 | SPEC |
687650100002 | SPEC |
687650200002 | SPEC |
687650152002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: