General Informations | |
---|---|
Type | Handles Crimping Head |
Durability | 50 000 Cycles |
Products
Order Code | Datasheet | Downloads | Gender | Cavity | AWG | Cavity | AWG | Cavity | AWG | Tools | Use with | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
600001 | SPEC | – | Tool | – | – | – | – | – | – | 600254254001 600420420001 600300300001 600300300001LF 600254254002 600396396001 WR-WTB 2.54 mm Female Crimp Contact | 64900713722DEC | |
600300300001 | SPEC | – | Tool | F1 | 24-22 (0.205-0.326 mm²) | F2 | 20 (0.518 mm²) | F3 | 30-26 (0.0509-0.129 mm²) | 600001 66210413722 | 66200113722 66210113722 66200213722 66210213722 66200513722 66210513722 66200113722DEC 66200213722DEC 66200413722DEC 66200513722DEC | |
600300300001LF | SPEC | – | Tool | F4 | 24-22 (0.205-0.326 mm²) | F5 | 20 (0.518 mm²) | F6 | 30-26 (0.0509-0.129 mm²) | 600001 | 66200313722 66210313722 66200613722 66210613722 66200313722DEC 66200613722DEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Cavity | AWG | Cavity | AWG | Cavity | AWG | Tools | Use with | Samples |
---|
Videos
#askLorandt explains: Crimping and Crimp Analysis