Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins (Value) | 4 pcs; 6 pcs; 8 pcs; 10 pcs; 14 pcs; 16 pcs; 20 pcs; 24 pcs; 32 pcs; 44 pcs |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2 mm |
Durability | 50 Cycles |
Rows | Dual |
Gender | Socket Header |
Type | Straight |
Electrical Properties | |
---|---|
IR | 2 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap; Tube |
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
621004242921 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621304242921 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | 613001 | ||
621006242921 | SPEC | 6 files | 6 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621306242921 | SPEC | 6 files | 6 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | – | ||
621008242921 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621308242921 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | 613001 | ||
621010242921 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 2 | Tube | 612690 | ||
621310242921 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | 613001 | ||
621014242921 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621314242921 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | – | ||
621016242921 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621316242921 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | – | ||
621020242921 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621320242921 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | 613001 | ||
621024242921 | SPEC | 6 files | 24 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621324242921 | SPEC | 6 files | 24 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | – | ||
621032242921 | SPEC | 6 files | 32 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621044242921 | SPEC | 6 files | 44 | Dual | Socket Header | Straight | 2 | Tube | – | ||
621344242921 | SPEC | 6 files | 44 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | – |
Order Code | Datasheet | |
---|---|---|
621004242921 | SPEC | |
621304242921 | SPEC | |
621006242921 | SPEC | |
621306242921 | SPEC | |
621008242921 | SPEC | |
621308242921 | SPEC | |
621010242921 | SPEC | |
621310242921 | SPEC | |
621014242921 | SPEC | |
621314242921 | SPEC | |
621016242921 | SPEC | |
621316242921 | SPEC | |
621020242921 | SPEC | |
621320242921 | SPEC | |
621024242921 | SPEC | |
621324242921 | SPEC | |
621032242921 | SPEC | |
621044242921 | SPEC | |
621344242921 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: