OverviewAll product unitsProduct unitSensorsProduct groupSensorsProduct seriesSensor Shield for Arduino

Sensor Shield for Arduino

Sensor Shield for Arduino

Characteristics

  • Stackable expansion board for Arduino UNO and Arduino DUE
  • I²C and SPI interface with 3.3 V and 5 V logic output
  • On board pull-up resistors
  • Compatible with 6-pin connector of Würth EVAL boards
  • Plug-and-play with sensor EVAL boards (WSEN-EVAL)
  • Works with every other sensor with I²C or SPI interface
  • Arduino library and example code for quick start

Products

Order Code Data­sheet Man­ual Downloads StatusDescription Offer
2501000101291
PDF Active i| Production is active. Expected lifetime: >10 years. Sensor Shield for Arduino
Order Code Data­sheet
2501000101291
Offer
Order Code Data­sheet Man­ual Downloads StatusDescription Offer