General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-0 |
Frame Color | Grey |
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-0 |
Actuator Color | Red |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Terminal Material | Copper Alloy |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 500 mA |
VR | 12 V (DC) |
Contact Resistance Initial | 30 mΩ |
RISO | 10000 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 2000 Steps |
Connection Type | Opposite Side Connection |
Products
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Schematic | Packaging | Demoboard | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
450301014042 | SPEC | 5 files | 800 | SPDT | Bulk | 9999003 | 499001 |
Order Code | Datasheet | |
---|---|---|
450301014042 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Schematic | Packaging | Demoboard | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: