Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 0,5 to 16 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ti | M3 |
Solder Cream Thickness (Value) | 150 µm |
Tightening Torque | 0.5 N*m |
Products
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Board | Samples |
---|---|---|---|---|---|---|---|---|---|---|
9774005360R | SPEC | 6 files | 0.5 | M3 | 4.2 | 6 | Tape and Reel | 2800 | – | |
9774010360R | SPEC | 6 files | 1 | M3 | 4.2 | 6 | Tape and Reel | 1500 | – | |
9774015360R | SPEC | 6 files | 1.5 | M3 | 4.2 | 6 | Tape and Reel | 1200 | – | |
9774020360R | SPEC | 6 files | 2 | M3 | 4.2 | 6 | Tape and Reel | 1050 | – | |
9774025360R | SPEC | 7 files | 2.5 | M3 | 4.2 | 6 | Tape and Reel | 950 | – | |
9774030360R | SPEC | 6 files | 3 | M3 | 4.2 | 6 | Tape and Reel | 800 | – | |
9774040360R | SPEC | 6 files | 4 | M3 | 4.2 | 6 | Tape and Reel | 750 | – | |
9774050360R | SPEC | 6 files | 5 | M3 | 4.2 | 6 | Tape and Reel | 650 | – | |
9774060360R | SPEC | 6 files | 6 | M3 | 4.2 | 6 | Tape and Reel | 550 | – | |
9774070360R | SPEC | 6 files | 7 | M3 | 4.2 | 6 | Tape and Reel | 500 | – | |
9774080360R | SPEC | 6 files | 8 | M3 | 4.2 | 6 | Tape and Reel | 450 | – | |
9774090360R | SPEC | 6 files | 9 | M3 | 4.2 | 6 | Tape and Reel | 400 | – | |
9774100360R | SPEC | 6 files | 10 | M3 | 4.2 | 6 | Tape and Reel | 350 | 700990 | |
9774110360R | SPEC | 6 files | 11 | M3 | 4.2 | 6 | Tape and Reel | 300 | – | |
9774120360R | SPEC | 6 files | 12 | M3 | 4.2 | 6 | Tape and Reel | 300 | – | |
9774130360R | SPEC | 6 files | 13 | M3 | 4.2 | 6 | Tape and Reel | 250 | – | |
9774140360R | SPEC | 6 files | 14 | M3 | 4.2 | 6 | Tape and Reel | 250 | – | |
9774150360R | SPEC | 6 files | 15 | M3 | 4.2 | 6 | Tape and Reel | 250 | – | |
9774160360R | SPEC | 6 files | 16 | M3 | 4.2 | 6 | Tape and Reel | 180 | – |
Order Code | Datasheet |
---|---|
9774005360R | SPEC |
9774010360R | SPEC |
9774015360R | SPEC |
9774020360R | SPEC |
9774025360R | SPEC |
9774030360R | SPEC |
9774040360R | SPEC |
9774050360R | SPEC |
9774060360R | SPEC |
9774070360R | SPEC |
9774080360R | SPEC |
9774090360R | SPEC |
9774100360R | SPEC |
9774110360R | SPEC |
9774120360R | SPEC |
9774130360R | SPEC |
9774140360R | SPEC |
9774150360R | SPEC |
9774160360R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Board | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: