Applications
- SMT Reverse Spacer for top layer soldering and bottom side assembly
- For distances from 1 to 10 mm (when using standard pcb-thickness of 1.6 mm)
- fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ti | M3 |
Solder Cream Thickness (Value) | 150 µm |
Tightening Torque | 0.5 N*m |
Products
Order Code | Datasheet | Downloads | G (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|
9775026360R | SPEC | 6 files | 2.6 | M3 | 4.2 | 6 | Tape and Reel | 950 | |
9775031360R | SPEC | 6 files | 3.1 | M3 | 4.2 | 6 | Tape and Reel | 700 | |
9775036360R | SPEC | 6 files | 3.6 | M3 | 4.2 | 6 | Tape and Reel | 700 | |
9775041360R | SPEC | 6 files | 4.1 | M3 | 4.2 | 6 | Tape and Reel | 700 | |
9775046360R | SPEC | 6 files | 4.6 | M3 | 4.2 | 6 | Tape and Reel | 600 | |
9775051360R | SPEC | 6 files | 5.1 | M3 | 4.2 | 6 | Tape and Reel | 600 | |
9775056360R | SPEC | 6 files | 5.6 | M3 | 4.2 | 6 | Tape and Reel | 450 | |
9775066360R | SPEC | 6 files | 6.6 | M3 | 4.2 | 6 | Tape and Reel | 450 | |
9775076360R | SPEC | 6 files | 7.6 | M3 | 4.2 | 6 | Tape and Reel | 350 | |
9775086360R | SPEC | 6 files | 8.6 | M3 | 4.2 | 6 | Tape and Reel | 350 | |
9775096360R | SPEC | 6 files | 9.6 | M3 | 4.2 | 6 | Tape and Reel | 300 | |
9775106360R | SPEC | 6 files | 10.6 | M3 | 4.2 | 6 | Tape and Reel | 300 | |
9775116360R | SPEC | 6 files | 11.6 | M3 | 4.2 | 6 | Tape and Reel | 300 |
Order Code | Datasheet |
---|---|
9775026360R | SPEC |
9775031360R | SPEC |
9775036360R | SPEC |
9775041360R | SPEC |
9775046360R | SPEC |
9775051360R | SPEC |
9775056360R | SPEC |
9775066360R | SPEC |
9775076360R | SPEC |
9775086360R | SPEC |
9775096360R | SPEC |
9775106360R | SPEC |
9775116360R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | G (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|