Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 10 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ø f | 2.7 mm |
Solder Cream Thickness (Value) | 150 µm |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Board | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
9774010951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.7 | 3.5 | 5.1 | Tape and Reel | 1500 | – | |
9774015951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.7 | 3.5 | 5.1 | Tape and Reel | 1200 | – | |
9774020951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.7 | 3.5 | 5.1 | Tape and Reel | 1050 | – | |
9774025951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 2.7 | 3.5 | 5.1 | Tape and Reel | 950 | – | |
9774030951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.7 | 3.5 | 5.1 | Tape and Reel | 700 | – | |
9774040951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.7 | 3.5 | 5.1 | Tape and Reel | 700 | – | |
9774050951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.7 | 3.5 | 5.1 | Tape and Reel | 450 | 700990 | |
9774055951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.5 | 2.7 | 3.5 | 5.1 | Tape and Reel | 450 | – | |
9774060951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.7 | 3.5 | 5.1 | Tape and Reel | 450 | – | |
9774065951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 2.7 | 3.5 | 5.1 | Tape and Reel | 450 | – | |
9774070951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.7 | 3.5 | 5.1 | Tape and Reel | 450 | – | |
9774080951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.7 | 3.5 | 5.1 | Tape and Reel | 400 | – | |
9774090951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.7 | 3.5 | 5.1 | Tape and Reel | 300 | – | |
9774100951R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.7 | 3.5 | 5.1 | Tape and Reel | 300 | – |
Order Code | Datasheet |
---|---|
9774010951R | SPEC |
9774015951R | SPEC |
9774020951R | SPEC |
9774025951R | SPEC |
9774030951R | SPEC |
9774040951R | SPEC |
9774050951R | SPEC |
9774055951R | SPEC |
9774060951R | SPEC |
9774065951R | SPEC |
9774070951R | SPEC |
9774080951R | SPEC |
9774090951R | SPEC |
9774100951R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Board | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: