Applications
- Safe and simple for manual assembly
- Easy to remove by pressing the tops
- Space saving due to its very low profile fixing
General Information | |
---|---|
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Design Kit | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 701510500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3.2 | 3.2 | 700999 | – | |
![]() | 701520500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3.2 | 4 | 700999 | – | |
![]() | 701521000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4 | – | – | |
![]() | 701511000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.8 | 3.2 | 700999 | – | |
![]() | 701521500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4 | 700999 | – | |
![]() | 701522000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.3 | 4 | – | – | |
![]() | 701511500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | 3.2 | – | 700990 | |
![]() | 701522500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 4 | – | – | |
![]() | 701512000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.9 | 3.2 | 700999 | – | |
![]() | 701523000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4 | 700999 | 700990 | |
![]() | 701512300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8.6 | 3.2 | – | – | |
![]() | 701512500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 3.2 | 700999 | – | |
![]() | 701523500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 4 | – | – | |
![]() | 701524000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10.5 | 4 | 700999 | – | |
![]() | 701513000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11.1 | 3.2 | – | – | |
![]() | 701513500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | 3.2 | – | – | |
![]() | 701524500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | 4 | – | – | |
![]() | 701525000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4 | – | – | |
![]() | 701514000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14.3 | 3.2 | – | – | |
![]() | 701514500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | 3.2 | – | – | |
![]() | 701525500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | 4 | 700999 | – | |
![]() | 701515000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 17.5 | 3.2 | – | – | |
![]() | 701526000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | 4 | – | 700990 | |
![]() | 701515500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.1 | 3.2 | – | – | |
![]() | 701516000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20.6 | 3.2 | 700999 | – | |
![]() | 701526500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4 | 700999 | – | |
![]() | 701516500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22.2 | 3.2 | – | – | |
![]() | 701517000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25.4 | 3.2 | – | – | |
![]() | 701517400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 3.2 | – | – | |
![]() | 701517500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28.6 | 3.2 | – | 700990 | |
![]() | 701518000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 31.7 | 3.2 | – | – | |
![]() | 701518500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34.9 | 3.2 | – | – | |
![]() | 701519000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 38.1 | 3.2 | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 701510500 | SPEC |
![]() | 701520500 | SPEC |
![]() | 701521000 | SPEC |
![]() | 701511000 | SPEC |
![]() | 701521500 | SPEC |
![]() | 701522000 | SPEC |
![]() | 701511500 | SPEC |
![]() | 701522500 | SPEC |
![]() | 701512000 | SPEC |
![]() | 701523000 | SPEC |
![]() | 701512300 | SPEC |
![]() | 701512500 | SPEC |
![]() | 701523500 | SPEC |
![]() | 701524000 | SPEC |
![]() | 701513000 | SPEC |
![]() | 701513500 | SPEC |
![]() | 701524500 | SPEC |
![]() | 701525000 | SPEC |
![]() | 701514000 | SPEC |
![]() | 701514500 | SPEC |
![]() | 701525500 | SPEC |
![]() | 701515000 | SPEC |
![]() | 701526000 | SPEC |
![]() | 701515500 | SPEC |
![]() | 701516000 | SPEC |
![]() | 701526500 | SPEC |
![]() | 701516500 | SPEC |
![]() | 701517000 | SPEC |
![]() | 701517400 | SPEC |
![]() | 701517500 | SPEC |
![]() | 701518000 | SPEC |
![]() | 701518500 | SPEC |
![]() | 701519000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Design Kit | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: