Applications
- Spacer for circuit board assembly
- No installation tool necessary
General Information | |
---|---|
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
t min | 0.8 mm |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Design Kit | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|
709616200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.6 | 4.8 | 700999 | – | ||
709610200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.74 | 4 | 700999 | – | ||
709613200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.8 | 4.8 | – | – | ||
709616400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.3 | 4.8 | – | – | ||
709610400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.35 | 4 | – | – | ||
709613400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | 4.8 | – | – | ||
709610500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.9 | 4 | – | – | ||
709616600 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4 | – | 700990 | ||
709616800 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.2 | 4 | 700999 | – | ||
709613600 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 4.8 | 700999 | 700990 | ||
709610600 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.52 | 4 | – | 700990 | ||
709617000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.5 | 4 | – | – | ||
709610800 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | 4 | – | – | ||
709613800 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | 4.8 | 700999 | – | ||
709617200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.7 | 4 | 700999 | – | ||
709611000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.87 | 4 | – | – | ||
709614000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | 4.8 | – | – | ||
709617400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | 4 | – | 700990 | ||
709611200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.05 | 4 | – | – | ||
709614200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.1 | 4.8 | – | – | ||
709617600 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4 | – | – | ||
709614400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22.2 | 4.8 | 700999 | – | ||
709611400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22.22 | 4 | – | – | ||
709617800 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25.4 | 4 | – | – | ||
709618000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28.6 | 4 | 700999 | – |
Order Code | Datasheet | |
---|---|---|
709616200 | SPEC | |
709610200 | SPEC | |
709613200 | SPEC | |
709616400 | SPEC | |
709610400 | SPEC | |
709613400 | SPEC | |
709610500 | SPEC | |
709616600 | SPEC | |
709616800 | SPEC | |
709613600 | SPEC | |
709610600 | SPEC | |
709617000 | SPEC | |
709610800 | SPEC | |
709613800 | SPEC | |
709617200 | SPEC | |
709611000 | SPEC | |
709614000 | SPEC | |
709617400 | SPEC | |
709611200 | SPEC | |
709614200 | SPEC | |
709617600 | SPEC | |
709614400 | SPEC | |
709611400 | SPEC | |
709617800 | SPEC | |
709618000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Design Kit | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: