General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 7.62 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 20 A |
IR | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage | 1600 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance | 20 mΩ |
RC | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|
691317410002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | |
691317410003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | |
691317410004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | |
691317410005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | |
691317410006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | |
691317410007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Horizontal | |
691317410008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | |
691317410012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal |
Order Code | Datasheet |
---|---|
691317410002 | SPEC |
691317410003 | SPEC |
691317410004 | SPEC |
691317410005 | SPEC |
691317410006 | SPEC |
691317410007 | SPEC |
691317410008 | SPEC |
691317410012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3404 - 7.62 mm Vertical with Flanges
WR-TBL Series 3434 - 7.62 mm Horizontal w. Flanges & Hook on Wire Side
WR-TBL Series 3454 - 7.62 mm Horizontal w. Flanges and Hook on Back Side
WR-TBL Series 3524 - 7.62 mm Horizontal w. Hook on Wire Side
WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header
WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header
WR-TBL Series 3444 - 7.62 mm Horizontal w. Hook on Back Side