OverviewAll product unitsProduct unitThermal ManagementProduct familyGap Filling SolutionsProduct seriesWE-TGF Thermal Gap Filler Pad

WE-TGF Thermal Gap Filler Pad

WE-TGF Thermal Gap Filler Pad
Size Dimen­sionsH
(mm)
0.5 mm 0.5
1 mm 1
2 mm 2
3 mm 3
4 mm 4
5 mm 5

Characteristics

  • Soft, conforms to non-flat surfaces
  • Customizable in shape
  • Low thermal resistance
  • High electrical insulation
  • Self-adhesive through silicone oil
  • Reinforced option for high mechanical stress applications
  • Do you wish an individual offer for WE-TGF? Request now! Request for customized components WE-TGF

Applications

  • Power electronics
  • Audio and TV
  • Communication and network

Products

All
0.5 mm
1 mm
2 mm
3 mm
4 mm
5 mm
Order Code Data­sheet DownloadsL
(mm)
W
(mm)
H
(mm)
κ
(W/(m*K))
Reinforced Samples
40011020SPEC
3 files 100 100 2 1 No
40011050SPEC
3 files 100 100 5 1 No
40111005SPEC
3 files 100 100 0.5 1 glass fiber
40111010SPEC
3 files 100 100 1 1 glass fiber
40111020SPEC
3 files 100 100 2 1 glass fiber
40114010SPEC
3 files 100 100 1 4 glass fiber
40014020SPEC
3 files 100 100 2 4 No
40014030SPEC
3 files 100 100 3 4 No
40014040SPEC
3 files 100 100 4 4 No
40115005SPEC
3 files 100 100 0.5 5 glass fiber
40115010SPEC
3 files 100 100 1 5 glass fiber
40015020SPEC
3 files 100 100 2 5 No
40015030SPEC
3 files 100 100 3 5 No
40016005SPEC
3 files 100 100 0.5 6 No
40016010SPEC
3 files 100 100 1 6 No
40016020SPEC
3 files 100 100 2 6 No
40016030SPEC
3 files 100 100 3 6 No
40112005SPEC
3 files 100 100 0.5 2 glass fiber
40112010SPEC
3 files 100 100 1 2 glass fiber
40012020SPEC
3 files 100 100 2 2 No
40012050SPEC
3 files 100 100 5 2 No
40114005SPEC
3 files 100 100 0.5 4 glass fiber
40013020SPEC
3 files 100 100 2 3 No
40013050SPEC
3 files 100 100 5 3 No
40113005SPEC
3 files 100 100 0.5 3 glass fiber
40113010SPEC
3 files 100 100 1 3 glass fiber
40004020SPEC
3 files 200 400 2 4 No
40004030SPEC
3 files 200 400 3 4 No
40004040SPEC
3 files 200 400 4 4 No
40105005SPEC
3 files 200 400 0.5 5 glass fiber
40105010SPEC
3 files 200 400 1 5 glass fiber
40005020SPEC
3 files 200 400 2 5 No
40005030SPEC
3 files 200 400 3 5 No
40006005SPEC
3 files 200 400 0.5 6 No
40006010SPEC
3 files 200 400 1 6 No
40006020SPEC
3 files 200 400 2 6 No
40006030SPEC
3 files 200 400 3 6 No
40102005SPEC
3 files 200 400 0.5 2 glass fiber
40102010SPEC
3 files 200 400 1 2 glass fiber
40002020SPEC
3 files 200 400 2 2 No
40002050SPEC
3 files 200 400 5 2 No
40104005SPEC
3 files 200 400 0.5 4 glass fiber
40104010SPEC
3 files 200 400 1 4 glass fiber
40103005SPEC
3 files 200 400 0.5 3 glass fiber
40103010SPEC
3 files 200 400 1 3 glass fiber
40003020SPEC
3 files 200 400 2 3 No
40003050SPEC
3 files 200 400 5 3 No
40001020SPEC
3 files 400 200 2 1 No
40001050SPEC
3 files 400 200 5 1 No
40101005SPEC
3 files 400 200 0.5 1 glass fiber
40101010SPEC
3 files 400 200 1 1 glass fiber
40101020SPEC
3 files 400 200 2 1 glass fiber
Order Code Data­sheet
40011020SPEC
40011050SPEC
40111005SPEC
40111010SPEC
40111020SPEC
40114010SPEC
40014020SPEC
40014030SPEC
40014040SPEC
40115005SPEC
40115010SPEC
40015020SPEC
40015030SPEC
40016005SPEC
40016010SPEC
40016020SPEC
40016030SPEC
40112005SPEC
40112010SPEC
40012020SPEC
40012050SPEC
40114005SPEC
40013020SPEC
40013050SPEC
40113005SPEC
40113010SPEC
40004020SPEC
40004030SPEC
40004040SPEC
40105005SPEC
40105010SPEC
40005020SPEC
40005030SPEC
40006005SPEC
40006010SPEC
40006020SPEC
40006030SPEC
40102005SPEC
40102010SPEC
40002020SPEC
40002050SPEC
40104005SPEC
40104010SPEC
40103005SPEC
40103010SPEC
40003020SPEC
40003050SPEC
40001020SPEC
40001050SPEC
40101005SPEC
40101010SPEC
40101020SPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
W
(mm)
H
(mm)
κ
(W/(m*K))
Reinforced Samples