Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0.2" / 5mm | 10 | 6.9 | 3 | SMT | ||
0.3" / 7.62mm | 12 | 7.3 | 3.75 | SMT | ||
0.39" / 10mm | 15 | 9.8 | 3.75 | SMT | ||
0.56" / 14.22mm | 19 | 12.4 | 3.75 | SMT |
Characteristics
- Industrial standard size and schematic
- Low power consumption
- Grey surface
- Milky / Diffuesed segments
- Driving with DC current in forward direction only
- Suitable for high peak current up to 100 mA
Applications
- Audio / measure equipment
- Instrument panels
- Digital read out display
- Control units
Products
All
0.2" / 5mm
0.3" / 7.62mm
0.39" / 10mm
0.56" / 14.22mm
Order Code | Datasheet | Simulation | Downloads | Emitting Color | IV typ. (mcd) | VF typ. (V) | L (mm) | W (mm) | H (mm) | Circuitry | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 157102B12700 | SPEC | 6 files | Blue | 24 | 3 | 10 | 6.9 | 3 | Common Cathode | ||
![]() | 157112B12700 | SPEC | 6 files | Blue | 32 | 3 | 12 | 7.3 | 3.75 | Common Cathode | ||
![]() | 157112B12800 | SPEC | 6 files | Blue | 32 | 3 | 12 | 7.3 | 3.75 | Common Anode | ||
![]() | 157121B12700 | SPEC | 6 files | Blue | 32 | 3 | 15 | 9.8 | 3.75 | Common Cathode | ||
![]() | 157143B12800 | SPEC | 6 files | Blue | 32 | 3 | 19 | 12.4 | 3.75 | Common Anode | ||
![]() | 157102B12800 | SPEC | 6 files | Blue | 24 | 3 | 10 | 6.9 | 3 | Common Anode | ||
![]() | 157112V12800 | SPEC | 6 files | Bright Green | 21 | 2 | 12 | 7.3 | 3.75 | Common Anode | ||
![]() | 157121V12800 | SPEC | 6 files | Bright Green | 35 | 2 | 15 | 9.8 | 3.75 | Common Anode | ||
![]() | 157143V12800 | SPEC | 6 files | Bright Green | 35 | 2 | 19 | 12.4 | 3.75 | Common Anode | ||
![]() | 157112V12700 | SPEC | 6 files | Bright Green | 21 | 2 | 12 | 7.3 | 3.75 | Common Cathode | ||
![]() | 157121V12700 | SPEC | 6 files | Bright Green | 35 | 2 | 15 | 9.8 | 3.75 | Common Cathode | ||
![]() | 157143V12700 | SPEC | 6 files | Bright Green | 35 | 2 | 19 | 12.4 | 3.75 | Common Cathode | ||
![]() | 157102V12700 | SPEC | 6 files | Bright Green | 17 | 2 | 10 | 6.9 | 3 | Common Cathode | ||
![]() | 157102V12800 | SPEC | 6 files | Bright Green | 17 | 2 | 10 | 6.9 | 3 | Common Anode | ||
![]() | 157112S12800 | SPEC | 6 files | Super Red | 28 | 2 | 12 | 7.3 | 3.75 | Common Anode | ||
![]() | 157121S12800 | SPEC | 6 files | Super Red | 38 | 2 | 15 | 9.8 | 3.75 | Common Anode | ||
![]() | 157143S12800 | SPEC | 6 files | Super Red | 28 | 2 | 19 | 12.4 | 3.75 | Common Anode | ||
![]() | 157112S12700 | SPEC | 6 files | Super Red | 28 | 2 | 12 | 7.3 | 3.75 | Common Cathode | ||
![]() | 157121S12700 | SPEC | 6 files | Super Red | 38 | 2 | 15 | 9.8 | 3.75 | Common Cathode | ||
![]() | 157143S12700 | SPEC | 6 files | Super Red | 28 | 2 | 19 | 12.4 | 3.75 | Common Cathode | ||
![]() | 157102S12700 | SPEC | 6 files | Super Red | 15 | 2 | 10 | 6.9 | 3 | Common Cathode | ||
![]() | 157102S12800 | SPEC | 6 files | Super Red | 16 | 2 | 10 | 6.9 | 3 | Common Anode |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 157102B12700 | SPEC | |
![]() | 157112B12700 | SPEC | |
![]() | 157112B12800 | SPEC | |
![]() | 157121B12700 | SPEC | |
![]() | 157143B12800 | SPEC | |
![]() | 157102B12800 | SPEC | |
![]() | 157112V12800 | SPEC | |
![]() | 157121V12800 | SPEC | |
![]() | 157143V12800 | SPEC | |
![]() | 157112V12700 | SPEC | |
![]() | 157121V12700 | SPEC | |
![]() | 157143V12700 | SPEC | |
![]() | 157102V12700 | SPEC | |
![]() | 157102V12800 | SPEC | |
![]() | 157112S12800 | SPEC | |
![]() | 157121S12800 | SPEC | |
![]() | 157143S12800 | SPEC | |
![]() | 157112S12700 | SPEC | |
![]() | 157121S12700 | SPEC | |
![]() | 157143S12700 | SPEC | |
![]() | 157102S12700 | SPEC | |
![]() | 157102S12800 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Emitting Color | IV typ. (mcd) | VF typ. (V) | L (mm) | W (mm) | H (mm) | Circuitry | Samples |
---|