General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 10 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Blue |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Stainless Steel |
Electrical Properties | |
---|---|
IR[cULus] | 16 A |
Working Voltage [cULus] | 250 V |
Withstanding Voltage | 1500 V |
Withstanding Voltage [cULus] | 1500 V |
Contact Resistance | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 5 up to 6 (mm) |
Screw | M2.6 |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|---|
691106800001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Wire Protector | PCB | Yes | Vertical | |
691106800101 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Wire Protector | PCB | Yes | Vertical | |
691106800002 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Wire Protector | PCB | Yes | Vertical | |
691106800003 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Wire Protector | PCB | Yes | Vertical | |
691106800004 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Wire Protector | PCB | Yes | Vertical |
Order Code | Datasheet |
---|---|
691106800001 | SPEC |
691106800101 | SPEC |
691106800002 | SPEC |
691106800003 | SPEC |
691106800004 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|