Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Color | Beige |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
IR | 1 A |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 100 MΩ |
Pitch | 1 mm |
Gender | Male |
Type | Vertical |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
665302124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 4 | Tape and Reel with Cap | 645001 | ||
665303124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 5 | Tape and Reel with Cap | 645001 | ||
665304124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | Tape and Reel with Cap | 645001 | ||
665305124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7 | Tape and Reel with Cap | 645001 | ||
665306124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 8 | Tape and Reel with Cap | 645001 | ||
665308124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10 | Tape and Reel with Cap | 645001 | ||
665310124022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | Tape and Reel with Cap | 612690 645001 |
Order Code | Datasheet | |
---|---|---|
665302124022 | SPEC | |
665303124022 | SPEC | |
665304124022 | SPEC | |
665305124022 | SPEC | |
665306124022 | SPEC | |
665308124022 | SPEC | |
665310124022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: