Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Color | White |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | RoHS |
Withstanding Voltage | 250 V (AC) |
RISO | 100 MΩ |
Pitch | 1.25 mm |
Gender | Female |
Type | Terminal Housing |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
653002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Female | Terminal Housing | Cable | 4.25 | Bag | 645001 | |
653003113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Female | Terminal Housing | Cable | 5.5 | Bag | 645001 | |
653004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Female | Terminal Housing | Cable | 6.75 | Bag | 645001 | |
653005113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Female | Terminal Housing | Cable | 8 | Bag | 645001 | |
653006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Female | Terminal Housing | Cable | 9.25 | Bag | 645001 | |
653007113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Female | Terminal Housing | Cable | 10.5 | Bag | 645001 | |
653008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Female | Terminal Housing | Cable | 11.75 | Bag | 645001 | |
653009113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Female | Terminal Housing | Cable | 13 | Bag | 645001 | |
653010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Female | Terminal Housing | Cable | 14.25 | Bag | 612690 645001 | |
653011113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 1.25 | Female | Terminal Housing | Cable | 15.5 | Bag | 645001 | |
653012113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.25 | Female | Terminal Housing | Cable | 16.75 | Bag | 645001 | |
653013113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 1.25 | Female | Terminal Housing | Cable | 18 | Bag | 645001 | |
653014113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1.25 | Female | Terminal Housing | Cable | 19.25 | Bag | 645001 | |
653015113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.25 | Female | Terminal Housing | Cable | 20.5 | Bag | 645001 |
Order Code | Datasheet |
---|---|
653002113322 | SPEC |
653003113322 | SPEC |
653004113322 | SPEC |
653005113322 | SPEC |
653006113322 | SPEC |
653007113322 | SPEC |
653008113322 | SPEC |
653009113322 | SPEC |
653010113322 | SPEC |
653011113322 | SPEC |
653012113322 | SPEC |
653013113322 | SPEC |
653014113322 | SPEC |
653015113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments: