| Size | Dimensions | L (mm) | Mount | |
|---|---|---|---|---|
| THT Straight | - | THT | ||
| THT Angled | - | THT | ||
| THT Board Stacker | 81.28 | THT | ||
| SMT Straight | - | SMT | ||
| SMT Angled | - | SMT |
Characteristics
Pitch: 2.54 mm
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
| Order Code | Datasheet | Downloads | Status | Pins | Type | Mount | L (mm) | H (mm) | G (mm) | IR (A) | Working Voltage (V (AC)) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Straight | SMT | 5.08 | – | – | 3 | 250 | – | |
![]() | 61030421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Straight | SMT | 5.08 | – | – | 3 | 250 | – | |
![]() | 61300421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Angled | THT | 5.08 | – | – | 3 | 250 | – | |
![]() | 61300421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Straight | THT | 5.08 | – | – | 3 | 250 | – | |
![]() | 61000621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Straight | SMT | 7.62 | – | – | 3 | 250 | – | |
![]() | 610106249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Angled | SMT | 7.62 | – | – | 3 | 250 | 613001 | |
![]() | 61030621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Straight | SMT | 7.62 | – | – | 3 | 250 | 613001 | |
![]() | 61300621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Angled | THT | 7.62 | – | – | 3 | 250 | – | |
![]() | 61300621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Straight | THT | 7.62 | – | – | 3 | 250 | – | |
![]() | 61000821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Straight | SMT | 10.16 | – | – | 3 | 250 | – | |
![]() | 610108249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Angled | SMT | 10.16 | – | – | 3 | 250 | – | |
![]() | 61030821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Straight | SMT | 10.16 | – | – | 3 | 250 | – | |
![]() | 61300821021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Angled | THT | 10.16 | – | – | 3 | 250 | 613001 | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Straight | THT | 10.16 | – | – | 3 | 250 | 613001 | |
![]() | 610110249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Angled | SMT | 12.7 | – | – | 3 | 250 | 612690 613001 | |
![]() | 61031021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Straight | SMT | 12.7 | – | – | 3 | 250 | 613001 | |
![]() | 61301021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Angled | THT | 12.7 | – | – | 3 | 250 | 612690 613001 | |
![]() | 61001021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Straight | SMT | 12.7 | – | – | 3 | 250 | – | |
![]() | 61301021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Straight | THT | 12.7 | – | – | 3 | 250 | 613001 | |
![]() | 61001221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Straight | SMT | 15.24 | – | – | 3 | 250 | – | |
![]() | 610112249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Angled | SMT | 15.24 | – | – | 3 | 250 | – | |
![]() | 61031221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Straight | SMT | 15.24 | – | – | 3 | 250 | – | |
![]() | 61301221021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Angled | THT | 15.24 | – | – | 3 | 250 | – | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Straight | THT | 15.24 | – | – | 3 | 250 | – | |
![]() | 610114249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Angled | SMT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61031421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Straight | SMT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61301421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Angled | THT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61001421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Straight | SMT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Straight | THT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61001621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Straight | SMT | 20.32 | – | – | 3 | 250 | 613001 | |
![]() | 610116249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Angled | SMT | 20.32 | – | – | 3 | 250 | 613001 | |
![]() | 61031621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Straight | SMT | 20.32 | – | – | 3 | 250 | – | |
![]() | 61301621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Angled | THT | 20.32 | – | – | 3 | 250 | – | |
![]() | 61301621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Straight | THT | 20.32 | – | – | 3 | 250 | – | |
![]() | 61301821021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Angled | THT | 22.86 | – | – | 3 | 250 | – | |
![]() | 61301821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Straight | THT | 22.86 | – | – | 3 | 250 | – | |
![]() | 61002021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Straight | SMT | 25.4 | – | – | 3 | 250 | – | |
![]() | 610120249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Angled | SMT | 25.4 | – | – | 3 | 250 | – | |
![]() | 61032021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Straight | SMT | 25.4 | – | – | 3 | 250 | – | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Angled | THT | 25.4 | – | – | 3 | 250 | 613001 | |
![]() | 61302021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Straight | THT | 25.4 | – | – | 3 | 250 | 613001 | |
![]() | 61002221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Straight | SMT | 27.94 | – | – | 3 | 250 | – | |
![]() | 610122249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Angled | SMT | 27.94 | – | – | 3 | 250 | – | |
![]() | 61302221021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Angled | THT | 27.94 | – | – | 3 | 250 | – | |
![]() | 61302221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Straight | THT | 27.94 | – | – | 3 | 250 | – | |
![]() | 61002421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Straight | SMT | 30.48 | – | – | 3 | 250 | – | |
![]() | 610124249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Angled | SMT | 30.48 | – | – | 3 | 250 | – | |
![]() | 61302421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Angled | THT | 30.48 | – | – | 3 | 250 | – | |
![]() | 61302421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Straight | THT | 30.48 | – | – | 3 | 250 | – | |
![]() | 61002621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Straight | SMT | 33.02 | – | – | 3 | 250 | – | |
![]() | 610126249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Angled | SMT | 33.02 | – | – | 3 | 250 | – | |
![]() | 61302621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Angled | THT | 33.02 | – | – | 3 | 250 | – | |
![]() | 61302621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Straight | THT | 33.02 | – | – | 3 | 250 | – | |
![]() | 61302821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | Straight | THT | 35.56 | – | – | 3 | 250 | – | |
![]() | 61303021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | Straight | THT | 38.1 | – | – | 3 | 250 | – | |
![]() | 61003221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Straight | SMT | 40.64 | – | – | 3 | 250 | – | |
![]() | 61303221021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Angled | THT | 40.64 | – | – | 3 | 250 | – | |
![]() | 61303221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Straight | THT | 40.64 | – | – | 3 | 250 | – | |
![]() | 61003421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Straight | SMT | 43.18 | – | – | 3 | 250 | – | |
![]() | 61303421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Angled | THT | 43.18 | – | – | 3 | 250 | – | |
![]() | 61303421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Straight | THT | 43.18 | – | – | 3 | 250 | – | |
![]() | 61003621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | Straight | SMT | 45.72 | – | – | 3 | 250 | – | |
![]() | 61303621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | Angled | THT | 45.72 | – | – | 3 | 250 | – | |
![]() | 61303621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | Straight | THT | 45.72 | – | – | 3 | 250 | – | |
![]() | 61304021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Angled | THT | 50.8 | – | – | 3 | 250 | – | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Straight | THT | 50.8 | – | – | 3 | 250 | – | |
![]() | 61304421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Straight | THT | 55.88 | – | – | 3 | 250 | – | |
![]() | 61306421221 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Board Stacker | THT | 81.28 | 15.24 | 3 | 3 | 250 | 612690 613001 | |
![]() | 61306421321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Board Stacker | THT | 81.28 | 30.48 | 3 | 3 | 250 | – | |
![]() | 61306428421 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Board Stacker | THT | 81.28 | 15.24 | 6 | 3 | 250 | – | |
![]() | 61306428521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Board Stacker | THT | 81.28 | 30.48 | 6 | 3 | 250 | 613001 | |
![]() | 61306421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Angled | THT | 81.28 | – | – | 3 | 250 | – | |
![]() | 61306421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Straight | THT | 81.28 | – | – | 3 | 250 | – | |
![]() | 61307221021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | Angled | THT | 91.44 | – | – | 3 | 250 | – | |
![]() | 61307221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | Straight | THT | 91.44 | – | – | 3 | 250 | – | |
![]() | 61308021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | Straight | THT | 101.6 | – | – | 3 | 250 | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61000421121 | SPEC |
![]() | 61030421121 | SPEC |
![]() | 61300421021 | SPEC |
![]() | 61300421121 | SPEC |
![]() | 61000621121 | SPEC |
![]() | 610106249121 | SPEC |
![]() | 61030621121 | SPEC |
![]() | 61300621021 | SPEC |
![]() | 61300621121 | SPEC |
![]() | 61000821121 | SPEC |
![]() | 610108249121 | SPEC |
![]() | 61030821121 | SPEC |
![]() | 61300821021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 610110249121 | SPEC |
![]() | 61031021121 | SPEC |
![]() | 61301021021 | SPEC |
![]() | 61001021121 | SPEC |
![]() | 61301021121 | SPEC |
![]() | 61001221121 | SPEC |
![]() | 610112249121 | SPEC |
![]() | 61031221121 | SPEC |
![]() | 61301221021 | SPEC |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 610114249121 | SPEC |
![]() | 61031421121 | SPEC |
![]() | 61301421021 | SPEC |
![]() | 61001421121 | SPEC |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61001621121 | SPEC |
![]() | 610116249121 | SPEC |
![]() | 61031621121 | SPEC |
![]() | 61301621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61301621121 | SPEC |
![]() | 61301821021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61301821121 | SPEC |
![]() | 61002021121 | SPEC |
![]() | 610120249121 | SPEC |
![]() | 61032021121 | SPEC |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61302021121 | SPEC |
![]() | 61002221121 | SPEC |
![]() | 610122249121 | SPEC |
![]() | 61302221021 | SPEC |
![]() | 61302221121 | SPEC |
![]() | 61002421121 | SPEC |
![]() | 610124249121 | SPEC |
![]() | 61302421021 | SPEC |
![]() | 61302421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61002621121 | SPEC |
![]() | 610126249121 | SPEC |
![]() | 61302621021 | SPEC |
![]() | 61302621121 | SPEC |
![]() | 61302821121 | SPEC |
![]() | 61303021121 | SPEC |
![]() | 61003221121 | SPEC |
![]() | 61303221021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61003421121 | SPEC |
![]() | 61303421021 | SPEC |
![]() | 61303421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61003621121 | SPEC |
![]() | 61303621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61304021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61304421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61306421221 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61306421321 | SPEC |
![]() | 61306428421 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61306428521 | SPEC |
![]() | 61306421021 | SPEC |
![]() | 61306421121 | SPEC |
![]() | 61307221021 | SPEC |
![]() | 61307221121 | SPEC |
![]() | 61308021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins | Type | Mount | L (mm) | H (mm) | G (mm) | IR (A) | Working Voltage (V (AC)) | Design Kit | Samples |
|---|
Mates with
Assortments
Articles from this product series can be found in the following assortments:
















































































