OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.54 mmGenderMale PCB sideProduct seriesWR-BHD 2.54 mm Male Box Header

WR-BHD 2.54 mm Male Box Header

WR-BHD 2.54 mm Male Box Header
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2.54 mm
GenderMale
Certification
UL ApprovalE323964
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
61200621621SPEC
7 files 6 2.54 Male Straight THT 15.28 3 250 20 max. Tray
61200821621SPEC
6 files 8 2.54 Male Straight THT 17.82 3 250 20 max. Tray
61201021621SPEC
6 files 10 2.54 Male Straight THT 20.36 3 250 20 max. Tray612001
612690
61201421621SPEC
7 files 14 2.54 Male Straight THT 25.44 3 250 20 max. Tray612001
61201621621SPEC
7 files 16 2.54 Male Straight THT 27.98 3 250 20 max. Tray612001
61202021621SPEC
7 files 20 2.54 Male Straight THT 33.06 3 250 20 max. Tray612001
61202421621SPEC
7 files 24 2.54 Male Straight THT 38.14 3 250 20 max. Tray612001
61202621621SPEC
7 files 26 2.54 Male Straight THT 40.68 3 250 20 max. Tray
61203421621SPEC
7 files 34 2.54 Male Straight THT 50.84 3 250 20 max. Tray
61203921621SPEC
7 files 39 2.54 Male Straight THT 58.46 3 250 20 max. Tray
61204021621SPEC
7 files 40 2.54 Male Straight THT 58.46 3 250 20 max. Tray
61205021621SPEC
7 files 50 2.54 Male Straight THT 71.16 3 250 20 max. Tray
61206021621SPEC
7 files 60 2.54 Male Straight THT 83.86 3 250 20 max. Tray
61206421621SPEC
5 files 64 2.54 Male Straight THT 88.94 3 250 20 max. Tray
Order Code Data­sheet
61200621621SPEC
61200821621SPEC
61201021621SPEC
61201421621SPEC
61201621621SPEC
61202021621SPEC
61202421621SPEC
61202621621SPEC
61203421621SPEC
61203921621SPEC
61204021621SPEC
61205021621SPEC
61206021621SPEC
61206421621SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: