| Size | Dimensions | Mount | |
|---|---|---|---|
| THT Straight | THT | ||
| THT Angled | THT | ||
| THT Bottom Entry | THT | ||
| SMT Straight | SMT | ||
| SMT Angled | SMT | ||
| SMT Bottom Entry | SMT |
Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
All
THT Straight
THT Angled
THT Bottom Entry
SMT Straight
SMT Angled
SMT Bottom Entry
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610004243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610304243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613004216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61300425721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 61030421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 61300421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 613004243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61000621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610006243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610106249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | 613001 | |
![]() | 610306243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613006216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61300621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61300625721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 61030621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613006243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61000821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610008243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | 613001 | |
![]() | 610108249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
![]() | 610308243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613008216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | ||
![]() | 61300821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | 613001 | |
![]() | 61300825721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | 613001 | |
![]() | 61030821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | 613001 | |
![]() | 613008243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61001021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610010243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | 613001 | |
![]() | 610110249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | 612690 613001 | |
![]() | 610310243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
![]() | 613010216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
![]() | 61301025721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | 613001 | |
![]() | 61031021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | 613001 | |
![]() | 61301021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | 613001 | |
![]() | 613010243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | 612690 | |
![]() | 61001221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610012243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610112249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
![]() | 610312243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613012216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61301221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61301225721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 61031221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613012243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61001421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610114249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
![]() | 61301421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61031421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613014243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61001621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610016243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610116249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | 613001 | |
![]() | 610316243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613016216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61301621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61301625721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 61031621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613016243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61001821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610018243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610318243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613018216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61301821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61031821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 61002021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610020243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | 613001 | |
![]() | 610120249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
![]() | 610320243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | – | |
| 613020216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | ||
![]() | 61302021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | 613001 | |
![]() | 61302025721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | 613001 | |
![]() | 61032021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | 613001 | |
![]() | 613020243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61002221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610022243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610122249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
| 613022216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61302221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61032221821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613022243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61002421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610024243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610124249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
| 613024216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61302421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61302425721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 61032421821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613024243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61002621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610026243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 610126249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Angled | 3 | Tape and Reel | – | |
| 613026216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61302621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61302625721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 61032621821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
![]() | 613026243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61002821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 61302821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61003021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 61303021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61003221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610032243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
| 613032216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 61303221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61303225721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
![]() | 613032243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61003421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 610034243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 61303421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61303425721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
| 613034216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | ||
![]() | 613034243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61003621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 61303621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61004021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Dual | Socket Header | Straight | 3 | Tube | – | |
![]() | 61304021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 613040243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613040216921 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
![]() | 610040243021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | – | |
![]() | 61304421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 61306421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 613064243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 61307221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | 2.54 | Dual | Socket Header | Straight | 3 | Tray | – | |
![]() | 613072243121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | 2.54 | Dual | Socket Header | Angled | 3 | Tray | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61000421821 | SPEC |
![]() | 610004243021 | SPEC |
![]() | 610304243021 | SPEC |
| 613004216921 | SPEC | |
![]() | 61300425721 | SPEC |
![]() | 61030421821 | SPEC |
![]() | 61300421821 | SPEC |
![]() | 613004243121 | SPEC |
![]() | 61000621821 | SPEC |
![]() | 610006243021 | SPEC |
![]() | 610106249221 | SPEC |
![]() | 610306243021 | SPEC |
| 613006216921 | SPEC | |
![]() | 61300621821 | SPEC |
![]() | 61300625721 | SPEC |
![]() | 61030621821 | SPEC |
![]() | 613006243121 | SPEC |
![]() | 61000821821 | SPEC |
![]() | 610008243021 | SPEC |
![]() | 610108249221 | SPEC |
![]() | 610308243021 | SPEC |
| 613008216921 | SPEC | |
![]() | 61300821821 | SPEC |
![]() | 61300825721 | SPEC |
![]() | 61030821821 | SPEC |
![]() | 613008243121 | SPEC |
![]() | 61001021821 | SPEC |
![]() | 610010243021 | SPEC |
![]() | 610110249221 | SPEC |
![]() | 610310243021 | SPEC |
![]() | 613010216921 | SPEC |
![]() | 61301025721 | SPEC |
![]() | 61031021821 | SPEC |
![]() | 61301021821 | SPEC |
![]() | 613010243121 | SPEC |
![]() | 61001221821 | SPEC |
![]() | 610012243021 | SPEC |
![]() | 610112249221 | SPEC |
![]() | 610312243021 | SPEC |
| 613012216921 | SPEC | |
![]() | 61301221821 | SPEC |
![]() | 61301225721 | SPEC |
![]() | 61031221821 | SPEC |
![]() | 613012243121 | SPEC |
![]() | 61001421821 | SPEC |
![]() | 610114249221 | SPEC |
![]() | 61301421821 | SPEC |
![]() | 61031421821 | SPEC |
![]() | 613014243121 | SPEC |
![]() | 61001621821 | SPEC |
![]() | 610016243021 | SPEC |
![]() | 610116249221 | SPEC |
![]() | 610316243021 | SPEC |
| 613016216921 | SPEC | |
![]() | 61301621821 | SPEC |
![]() | 61301625721 | SPEC |
![]() | 61031621821 | SPEC |
![]() | 613016243121 | SPEC |
![]() | 61001821821 | SPEC |
![]() | 610018243021 | SPEC |
![]() | 610318243021 | SPEC |
| 613018216921 | SPEC | |
![]() | 61301821821 | SPEC |
![]() | 61031821821 | SPEC |
![]() | 61002021821 | SPEC |
![]() | 610020243021 | SPEC |
![]() | 610120249221 | SPEC |
![]() | 610320243021 | SPEC |
| 613020216921 | SPEC | |
![]() | 61302021821 | SPEC |
![]() | 61302025721 | SPEC |
![]() | 61032021821 | SPEC |
![]() | 613020243121 | SPEC |
![]() | 61002221821 | SPEC |
![]() | 610022243021 | SPEC |
![]() | 610122249221 | SPEC |
| 613022216921 | SPEC | |
![]() | 61302221821 | SPEC |
![]() | 61032221821 | SPEC |
![]() | 613022243121 | SPEC |
![]() | 61002421821 | SPEC |
![]() | 610024243021 | SPEC |
![]() | 610124249221 | SPEC |
| 613024216921 | SPEC | |
![]() | 61302421821 | SPEC |
![]() | 61302425721 | SPEC |
![]() | 61032421821 | SPEC |
![]() | 613024243121 | SPEC |
![]() | 61002621821 | SPEC |
![]() | 610026243021 | SPEC |
![]() | 610126249221 | SPEC |
| 613026216921 | SPEC | |
![]() | 61302621821 | SPEC |
![]() | 61302625721 | SPEC |
![]() | 61032621821 | SPEC |
![]() | 613026243121 | SPEC |
![]() | 61002821821 | SPEC |
![]() | 61302821821 | SPEC |
![]() | 61003021821 | SPEC |
![]() | 61303021821 | SPEC |
![]() | 61003221821 | SPEC |
![]() | 610032243021 | SPEC |
| 613032216921 | SPEC | |
![]() | 61303221821 | SPEC |
![]() | 61303225721 | SPEC |
![]() | 613032243121 | SPEC |
![]() | 61003421821 | SPEC |
![]() | 610034243021 | SPEC |
![]() | 61303421821 | SPEC |
![]() | 61303425721 | SPEC |
| 613034216921 | SPEC | |
![]() | 613034243121 | SPEC |
![]() | 61003621821 | SPEC |
![]() | 61303621821 | SPEC |
![]() | 61004021821 | SPEC |
![]() | 61304021821 | SPEC |
![]() | 613040243121 | SPEC |
![]() | 613040216921 | SPEC |
![]() | 610040243021 | SPEC |
![]() | 61304421821 | SPEC |
![]() | 61306421821 | SPEC |
![]() | 613064243121 | SPEC |
![]() | 61307221821 | SPEC |
![]() | 613072243121 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
|---|
Wave Soldering Profile
Wave Soldering Profile
Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.
These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Assortments
Articles from this product series can be found in the following assortments:




































































































