| Size | Dimensions | L (mm) | Mount | |
|---|---|---|---|---|
| THT Straight | - | THT | ||
| THT Angled | - | THT | ||
| THT Board Stacker | 81.28 | THT | ||
| SMT Straight | - | SMT |
Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300311021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61000418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | – | |
![]() | 61300411021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61000418221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | – | |
![]() | 61300411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300511021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61300511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61000618221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | 613001 | |
![]() | 61000618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | 613001 | |
![]() | 61300611021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300711021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61300711121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | 613001 | |
![]() | 61300811021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | 613001 | |
![]() | 61300911021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61001018221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | 613001 | |
![]() | 61001018321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | 613001 | |
![]() | 61301011021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | 613001 | |
![]() | 61301011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | 613001 | |
![]() | 61301211021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61301211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61301311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61301411021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61301411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61001418221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | – | |
![]() | 61301511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61001518221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | – | |
![]() | 61301511021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.54 | Dual | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61001618221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | 613001 | |
![]() | 61001618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | 613001 | |
![]() | 61301611121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61301611021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61301811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61301811021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | 613001 | |
![]() | 61302011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | 613001 | |
![]() | 61302211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61302211021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61002418221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | – | |
![]() | 61002418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | – | |
![]() | 61302411121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61302511121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61003218221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | – | – | Pin Header | Straight Type 1 | 3 | Tube | – | |
![]() | 61003218321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | – | |
![]() | 61303211221 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | 15.24 | 3 | Pin Header | Board Stacker | 3 | Bag | 613001 | |
![]() | 61303211321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | 30.48 | 3 | Pin Header | Board Stacker | 3 | Bag | – | |
![]() | 61303218421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | 15.24 | 6 | Pin Header | Board Stacker | 3 | Bag | – | |
![]() | 61303218521 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | 30.48 | 6 | Pin Header | Board Stacker | 3 | Bag | 613001 | |
![]() | 61303211021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61303211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61003418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | – | |
![]() | 61303411021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61003618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 2.54 | Single | – | – | Pin Header | Straight Type 2 | 3 | Tube | – | |
![]() | 61303611021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61303611121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61304011021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Single | – | – | Pin Header | Angled | 3 | Bag | – | |
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | Single | – | – | Pin Header | Straight | 3 | Bag | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61300211121 | SPEC |
![]() | 61300311021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61300311121 | SPEC |
![]() | 61000418321 | SPEC |
![]() | 61300411021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61000418221 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 61300511021 | SPEC |
![]() | 61300511121 | SPEC |
![]() | 61000618221 | SPEC |
![]() | 61000618321 | SPEC |
![]() | 61300611021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61300711021 | SPEC |
![]() | 61300711121 | SPEC |
![]() | 61300811121 | SPEC |
![]() | 61300811021 | SPEC |
![]() | 61300911021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61001018221 | SPEC |
![]() | 61001018321 | SPEC |
![]() | 61301011021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61301011121 | SPEC |
![]() | 61301211021 | SPEC |
![]() | 61301211121 | SPEC |
![]() | 61301311121 | SPEC |
![]() | 61301411021 | SPEC |
![]() | 61301411121 | SPEC |
![]() | 61001418221 | SPEC |
![]() | 61301511121 | SPEC |
![]() | 61001518221 | SPEC |
![]() | 61301511021 | SPEC |
![]() | 61001618221 | SPEC |
![]() | 61001618321 | SPEC |
![]() | 61301611121 | SPEC |
![]() | 61301611021 | SPEC |
![]() | 61301811121 | SPEC |
![]() | 61301811021 | SPEC |
![]() | 61302011121 | SPEC |
![]() | 61302211121 | SPEC |
![]() | 61302211021 | SPEC |
![]() | 61002418221 | SPEC |
![]() | 61002418321 | SPEC |
![]() | 61302411121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61302511121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61003218221 | SPEC |
![]() | 61003218321 | SPEC |
![]() | 61303211221 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61303211321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61303218421 | SPEC |
![]() | 61303218521 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61303211021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61303211121 | SPEC |
![]() | 61003418321 | SPEC |
![]() | 61303411021 | SPEC |
![]() | 61003618321 | SPEC |
![]() | 61303611021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61303611121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61304011021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:






























































