Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 12; 14; 16; 20; 22; 24; 26; 32; 34; 40; 64; 72 |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Dual |
Gender | Socket Header |
Type | Angled |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Design Kit | Samples |
---|---|---|---|---|
613004243121 | – | – | ||
613006243121 | – | – | ||
613008243121 | – | – | ||
613010243121 | – | 612690 | ||
613012243121 | – | – | ||
613014243121 | – | – | ||
613016243121 | – | – | ||
613020243121 | – | – | ||
613022243121 | – | – | ||
613024243121 | – | – | ||
613026243121 | – | – | ||
613032243121 | – | – | ||
613034243121 | – | – | ||
613040243121 | – | – | ||
613064243121 | – | – | ||
613072243121 | – | – |
Order Code | Datasheet |
---|---|
613004243121 | – |
613006243121 | – |
613008243121 | – |
613010243121 | – |
613012243121 | – |
613014243121 | – |
613016243121 | – |
613020243121 | – |
613022243121 | – |
613024243121 | – |
613026243121 | – |
613032243121 | – |
613034243121 | – |
613040243121 | – |
613064243121 | – |
613072243121 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: