OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyLED ConnectorsProduct sub-familyWR-LECO 4.00 mm SMT Horizontal Connector

WR-LECO 4.00 mm SMT Horizontal Connector

WR-LECO 4.00 mm SMT Horizontal Connector
General Information
IR UL9 A
Pitch4 mm
Material Properties
Insulator MaterialPA 9T
Insulator Flammability RatingUL94 V-0
Insulator ColorGrey
Contact MaterialCopper Alloy
Contact PlatingTin over Nickel
Electrical Properties
Working Voltage250 V (AC)
Working Voltage [UL]250 V (AC)
Withstanding Voltage [UL]1500 V (AC)
Contact Resistance [UL]20 mΩ
Wire Properties
Solid Wire Section (AWG)18 to 24 (AWG)
Solid Wire Section (Metric)0.2 to 0.75 (mm²)
Wire Strip Length8 up to 9 (mm)
Certification
cULus ApprovalE323964

Products

Order Code Data­sheet Replacement Order Code DownloadsPinsGenderMountTypePitch
(mm)
IR UL
(A)
Working Voltage
(V (AC))
Working Voltage [UL]
(V (AC))
Design Kit Samples
695401400222iSPEC
695401300222 1 Wire to Board SMT Angled 4 9 250 250
695402400222iSPEC
695402300222 2 Wire to Board SMT Angled 4 9 250 250612690
Order Code Data­sheet Replacement Order Code
695401400222iSPEC
695401300222
695402400222iSPEC
695402300222
Samples
Order Code Data­sheet Replacement Order Code DownloadsPinsGenderMountTypePitch
(mm)
IR UL
(A)
Working Voltage
(V (AC))
Working Voltage [UL]
(V (AC))
Design Kit Samples

WR-LECO 4.00 mm in use

Easy accessible connector for wire connection
Easy accessible connector for wire connection
Board-to-Board connection by use of optional header
Board-to-Board connection by use of optional header
Low building height and a white connector housing to avoid shades in the application
Low building height and a white connector housing to avoid shades in the application

Assortments

Articles from this product series can be found in the following assortments: