Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
1610 | 1.6 | 1.6 | 1 | SMT | |||
2010 | 2 | 1.6 | 1 | SMT | |||
2506 | 2.5 | 2 | 0.6 | SMT | |||
2508 | 2.5 | 2 | 0.8 | SMT | |||
2510 | 2.5 | 2 | 1 | SMT | |||
2512 | 2.5 | 2 | 1.2 | SMT | |||
NEW | 2512 HT | 2.7 | 2.2 | 1.2 | SMT | ||
3010 | 3 | 3 | 1 | SMT | |||
3012 | 3 | 3 | 1.2 | SMT | |||
3015 | 3 | 3 | 1.5 | SMT | |||
NEW | 3015 HT | 3.2 | 3.2 | 1.5 | SMT | ||
3020 | 3 | 3 | 2 | SMT | |||
NEW | 3020 HT | 3.2 | 3.2 | 2 | SMT | ||
NEW | 4012 | 4.3 | 4.3 | 1.2 | SMT | ||
4020HT | 4 | 4 | 2 | SMT | |||
4020 | 4 | 4 | 2 | SMT | |||
4030 | 4 | 4 | - | SMT | |||
5020 | 5.4 | 5.4 | 2.1 | SMT | |||
5030 | 5.4 | 5.4 | 3.1 | SMT |
LTSpice files
Characteristics
- Magnetic iron alloy allows high rated currents
- Compact design
- Magnetically shielded
- High current capability and handles high transient current spikes
- Low acoustic noise and low leakage flux noise
- AEC-Q 200 qualified
- Operating temperature: –40 °C to 125 °C
WE-MAPI 4020HT
- High Temperature Series with operating temperature from -55 °C to +150 °C
Applications
- DC/DC-converter for high current power supplies
- DC/DC-converter for Field Programmable Gate Array (FPGA)
- POL-converters
- Portable power like PDA, digital camera
- Mainboards/graphic cards
- Battery powered devices
- Wireless communication devices
- Power supplies for smartphones, tablet PCs and other mobile devices
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP019 Inductor Current Rating
- ANP029 Accurate Inductor Loss Determination using REDEXPERT
- ANP031 Determination of the Ideal Power Inductor for Energy-efficient Applications
- ANP036 Voids in Bottom Termination Components (BTC)
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
Products
All
1610
2010
2506
2508
2510
2512
2512 HT
3010
3012
3015
3015 HT
3020
3020 HT
4012
4020HT
4020
4030
5020
5030
Order Code | Datasheet | Simulation | Downloads | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Design Kit | Filter Stick | Filter Bag | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NEW | 7443835400033 | SPEC | – | 7 files | 0.033 | 33.5 | 40 | 0.9 | 682 | 80 | SMT | – | – | – | |
NEW | 7443835400068 | SPEC | – | 7 files | 0.068 | 27 | 38 | 1.7 | 374 | 80 | SMT | – | – | – | |
744383130033 | SPEC | 9 files | 0.33 | 3.25 | 6.2 | 65 | 215 | 80 | SMT | 7443831 | – | – | |||
744383430033 | SPEC | 9 files | 0.33 | 4.35 | 7.5 | 40 | 205 | 80 | SMT | 7443831 | – | – | |||
744383230033 | SPEC | 9 files | 0.33 | 5.5 | 8 | 29 | 180 | 80 | SMT | 7443832 | – | – | |||
744383340033 | SPEC | 9 files | 0.33 | 7.4 | 13.3 | 19 | 140 | 80 | SMT | 7443833 | – | – | |||
744383360033 | SPEC | 9 files | 0.33 | 8.7 | 10.5 | 14 | 140 | 80 | SMT | 7443833 | – | – | |||
744383560033 | SPEC | 9 files | 0.33 | 14.95 | 16.7 | 6 | 115 | 80 | SMT | 7443834 | – | – | |||
744383560033HT | SPEC | 9 files | 0.33 | 13.3 | 14.8 | 6.5 | 98 | 80 | SMT | – | – | – | |||
NEW | 744383240033HT | SPEC | – | 7 files | 0.33 | 6.2 | 8.6 | 23.2 | 174 | 80 | SMT | – | – | – | |
744383130047 | SPEC | 9 files | 0.47 | 2.95 | 5.6 | 77 | 200 | 80 | SMT | 7443831 | – | – | |||
744383430047 | SPEC | 9 files | 0.47 | 3.9 | 6.5 | 49 | 175 | 80 | SMT | 7443831 | – | – | |||
744383210047 | SPEC | 9 files | 0.47 | 3.25 | 4.65 | 76 | 165 | 80 | SMT | 7443832 | – | – | |||
744383220047 | SPEC | 9 files | 0.47 | 3.35 | 5.65 | 70 | 160 | 80 | SMT | 7443832 | – | – | |||
744383230047 | SPEC | 9 files | 0.47 | 4.8 | 6.9 | 37 | 170 | 80 | SMT | 7443832 | – | – | |||
744383240047 | SPEC | 9 files | 0.47 | 5.35 | 8 | 30 | 145 | 80 | SMT | 7443832 | – | – | |||
744383340047 | SPEC | 9 files | 0.47 | 6.8 | 12.3 | 22 | 110 | 80 | SMT | 7443833 | – | – | |||
744383350047 | SPEC | 9 files | 0.47 | 7.1 | 7.4 | 20 | 105 | 80 | SMT | – | – | – | |||
744383360047 | SPEC | 9 files | 0.47 | 7.55 | 9.8 | 18 | 99 | 80 | SMT | 7443833 | – | – | |||
744383560047HT | SPEC | 9 files | 0.47 | 12.7 | 13 | 7 | 83 | 80 | SMT | – | – | – | |||
NEW | 744383240047HT | SPEC | – | 9 files | 0.47 | 5.3 | 7.5 | 30.1 | 131 | 80 | SMT | – | – | – | |
744383130056 | SPEC | 9 files | 0.56 | 2.7 | 5.2 | 90 | 150 | 80 | SMT | 7443831 | – | – | |||
744383430056 | SPEC | 9 files | 0.56 | 3.6 | 6.2 | 56 | 135 | 80 | SMT | 7443831 | – | – | |||
744383240056 | SPEC | 9 files | 0.56 | 4.75 | 7.9 | 37 | 120 | 80 | SMT | 7443832 | – | – | |||
744383340056 | SPEC | 9 files | 0.56 | 5.8 | 11.1 | 29 | 108 | 80 | SMT | 7443833 | – | – | |||
744383560056 | SPEC | 9 files | 0.56 | 13.65 | 14.7 | 7 | 85 | 80 | SMT | 7443834 | – | – | |||
744383560056HT | SPEC | 9 files | 0.56 | 12.15 | 13 | 7.5 | 72 | 80 | SMT | – | – | – | |||
NEW | 744383240056HT | SPEC | – | 9 files | 0.56 | 4.7 | 6.7 | 38.3 | 102 | 80 | SMT | – | – | – | |
NEW | 744383350056HT | SPEC | – | 7 files | 0.56 | 7.3 | 7.8 | 19.3 | 93 | 80 | SMT | – | – | – | |
744383130068 | SPEC | 9 files | 0.68 | 2.55 | 4.8 | 101 | 135 | 80 | SMT | 7443831 | – | – | |||
744383430068 | SPEC | 9 files | 0.68 | 3.3 | 5.9 | 65 | 130 | 80 | SMT | 7443831 | – | – | |||
744383230068 | SPEC | 9 files | 0.68 | 4.25 | 6.1 | 46 | 135 | 80 | SMT | 7443832 | – | – | |||
744383240068 | SPEC | 9 files | 0.68 | 4.25 | 7.4 | 45 | 102 | 80 | SMT | 7443832 | – | – | |||
744383340068 | SPEC | 9 files | 0.68 | 5.15 | 10 | 36 | 100 | 80 | SMT | 7443833 | – | – | |||
744383350068 | SPEC | 9 files | 0.68 | 6.3 | 9.7 | 25 | 100 | 80 | SMT | – | – | – | |||
744383360068 | SPEC | 9 files | 0.68 | 6.75 | 8.1 | 22 | 85 | 80 | SMT | 7443833 | – | – | |||
744383560068 | SPEC | 9 files | 0.68 | 13.15 | 12.7 | 7.5 | 75 | 80 | SMT | 7443834 | – | – | |||
744383560068HT | SPEC | 9 files | 0.68 | 11.7 | 11.7 | 8 | 67 | 80 | SMT | – | – | – | |||
NEW | 744383350068HT | SPEC | – | 9 files | 0.68 | 6.8 | 7.4 | 22.1 | 78 | 80 | SMT | – | – | – | |
NEW | 744383360068HT | SPEC | – | 9 files | 0.68 | 6.4 | 6.7 | 24.4 | 85 | 80 | SMT | – | – | – | |
744383130082 | SPEC | 9 files | 0.82 | 2.35 | 4.6 | 115 | 115 | 80 | SMT | 7443831 | – | – | |||
744383430082 | SPEC | 9 files | 0.82 | 3.15 | 5.35 | 71 | 125 | 80 | SMT | 7443831 | – | – | |||
744383230082 | SPEC | 9 files | 0.82 | 3.9 | 5.45 | 53 | 105 | 80 | SMT | 7443832 | – | – | |||
744383350082 | SPEC | 9 files | 0.82 | 5.7 | 8.6 | 30 | 85 | 80 | SMT | – | – | – | |||
744383660082 | SPEC | 9 files | 0.82 | 13.25 | 15.3 | 8.3 | 53.5 | 80 | SMT | – | – | – | |||
74438313010 | SPEC | 9 files | 1 | 2.2 | 4.25 | 127 | 111 | 80 | SMT | 7443831 | – | – | |||
74438343010 | SPEC | 9 files | 1 | 2.8 | 4.7 | 86 | 99 | 80 | SMT | 7443831 | – | – | |||
74438321010 | SPEC | 9 files | 1 | 2.1 | 3.25 | 163 | 90 | 80 | SMT | 7443832 | – | – | |||
74438322010 | SPEC | 9 files | 1 | 2.65 | 4.4 | 107 | 100 | 80 | SMT | 7443832 | – | – | |||
74438323010 | SPEC | 9 files | 1 | 3.55 | 5.3 | 63 | 80 | 80 | SMT | 7443832 | – | – | |||
74438324010 | SPEC | 9 files | 1 | 4.05 | 6.3 | 49 | 85 | 80 | SMT | 7443832 | – | – | |||
74438334010 | SPEC | 9 files | 1 | 4.75 | 8.4 | 42.1 | 80 | 80 | SMT | 7443833 | – | – | |||
74438335010 | SPEC | 9 files | 1 | 4.95 | 5.95 | 39 | 72 | 80 | SMT | 7443833 | – | – | |||
74438336010 | SPEC | 9 files | 1 | 6.15 | 6.5 | 26 | 67 | 80 | SMT | 7443833 | – | – | |||
74438356010 | SPEC | 9 files | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT | 7443834 | – | – | |||
74438357010 | SPEC | 9 files | 1 | 10.25 | 12.5 | 11.6 | 59 | 80 | SMT | 7443834 | – | – | |||
74438366010 | SPEC | 9 files | 1 | 11.1 | 14 | 11.4 | 50 | 80 | SMT | – | – | – | |||
74438356010HT | SPEC | 9 files | 1 | 8.75 | 9.3 | 13.5 | 46 | 80 | SMT | – | – | – | |||
74438367010 | SPEC | 9 files | 1 | 11.85 | 13.1 | 10 | 44.5 | 80 | SMT | – | – | – | |||
NEW | 74438324010HT | SPEC | – | 9 files | 1 | 3.9 | 4.8 | 53.4 | 71 | 80 | SMT | – | – | – | |
NEW | 74438335010HT | SPEC | – | 9 files | 1 | 4.5 | 5.9 | 46.2 | 73 | 80 | SMT | – | – | – | |
NEW | 74438336010HT | SPEC | – | 9 files | 1 | 5.8 | 6.3 | 28.5 | 67 | 80 | SMT | – | – | – | |
74438313012 | SPEC | 9 files | 1.2 | 2.1 | 4.1 | 140 | 109 | 80 | SMT | 7443831 | – | – | |||
74438343012 | SPEC | 9 files | 1.2 | 2.4 | 4.9 | 114 | 96 | 80 | SMT | 7443831 | – | – | |||
74438323012 | SPEC | 9 files | 1.2 | 3.05 | 4.85 | 82 | 75 | 80 | SMT | 7443832 | – | – | |||
74438324012 | SPEC | 9 files | 1.2 | 3.4 | 5.8 | 67 | 80 | 80 | SMT | 7443832 | – | – | |||
74438334012 | SPEC | 9 files | 1.2 | 4.05 | 7.5 | 55 | 66 | 80 | SMT | 7443833 | – | – | |||
74438336012 | SPEC | 9 files | 1.2 | 5.65 | 6 | 30 | 57 | 80 | SMT | 7443833 | 82931060 | 82931061 | |||
74438356012 | SPEC | 9 files | 1.2 | 8.9 | 11.2 | 15 | 52 | 80 | SMT | 7443834 | 82931100 | 82931101 | |||
74438357012 | SPEC | 9 files | 1.2 | 9.4 | 11.6 | 13.4 | 51 | 80 | SMT | 7443834 | – | – | |||
74438356012HT | SPEC | 9 files | 1.2 | 8 | 9.3 | 16 | 45 | 80 | SMT | – | – | – | |||
NEW | 74438324012HT | SPEC | – | 9 files | 1.2 | 3.5 | 4.7 | 64.9 | 67 | 80 | SMT | – | – | – | |
NEW | 74438336012HT | SPEC | – | 9 files | 1.2 | 5.4 | 6 | 32.6 | 60 | 80 | SMT | – | – | – | |
74438313015 | SPEC | 9 files | 1.5 | 1.8 | 3.45 | 189 | 90 | 80 | SMT | 7443831 | – | – | |||
74438343015 | SPEC | 9 files | 1.5 | 2.05 | 3.95 | 150 | 85 | 80 | SMT | 7443831 | – | – | |||
74438323015 | SPEC | 9 files | 1.5 | 2.85 | 4.75 | 92 | 65 | 80 | SMT | 7443832 | – | – | |||
74438324015 | SPEC | 9 files | 1.5 | 3.05 | 4.7 | 82 | 60 | 80 | SMT | 7443832 | – | – | |||
74438334015 | SPEC | 9 files | 1.5 | 3.3 | 7.1 | 80 | 60 | 80 | SMT | 7443833 | – | – | |||
74438336015 | SPEC | 9 files | 1.5 | 5.35 | 5.85 | 33 | 51 | 80 | SMT | 7443833 | – | – | |||
74438356015 | SPEC | 9 files | 1.5 | 8.6 | 10.2 | 16 | 48 | 80 | SMT | 7443834 | – | – | |||
74438357015 | SPEC | 9 files | 1.5 | 8.2 | 11 | 17.1 | 48 | 80 | SMT | 7443834 | – | – | |||
74438366015 | SPEC | 9 files | 1.5 | 8.45 | 13.2 | 18.5 | 35 | 80 | SMT | – | – | – | |||
74438356015HT | SPEC | 9 files | 1.5 | 7.45 | 9 | 18 | 40 | 80 | SMT | – | – | – | |||
NEW | 74438324015HT | SPEC | – | 9 files | 1.5 | 4.7 | 4 | 88.7 | 56 | 80 | SMT | – | – | – | |
NEW | 74438336015HT | SPEC | – | 9 files | 1.5 | 5.2 | 5.5 | 35.2 | 53 | 80 | SMT | – | – | – | |
74438356018 | SPEC | 9 files | 1.8 | 6.8 | 8.7 | 24.5 | 40 | 80 | SMT | 7443834 | – | – | |||
74438357018 | SPEC | 9 files | 1.8 | 7.9 | 10.3 | 18 | 42 | 80 | SMT | 7443834 | – | – | |||
74438356018HT | SPEC | 9 files | 1.8 | 6.05 | 8.3 | 26 | 37.5 | 80 | SMT | – | – | – | |||
74438313022 | SPEC | 9 files | 2.2 | 1.25 | 3.25 | 337 | 70 | 80 | SMT | 7443831 | – | – | |||
74438343022 | SPEC | 9 files | 2.2 | 1.65 | 3.3 | 225 | 70 | 80 | SMT | 7443831 | – | – | |||
74438322022 | SPEC | 9 files | 2.2 | 1.65 | 2.8 | 252 | 60 | 80 | SMT | 7443832 | – | – | |||
74438323022 | SPEC | 9 files | 2.2 | 2.2 | 3.55 | 147 | 60 | 80 | SMT | 7443832 | – | – | |||
74438324022 | SPEC | 9 files | 2.2 | 2.45 | 3.65 | 123 | 57 | 80 | SMT | 7443832 | – | – | |||
74438333022 | SPEC | 9 files | 2.2 | 2.35 | 4.85 | 150 | 50 | 80 | SMT | 7443833 | – | – | |||
74438334022 | SPEC | 9 files | 2.2 | 2.9 | 6.1 | 100 | 50 | 80 | SMT | 7443833 | – | – | |||
74438335022 | SPEC | 9 files | 2.2 | 3 | 4.2 | 94 | 45 | 80 | SMT | 7443833 | – | – | |||
74438336022 | SPEC | 9 files | 2.2 | 3.6 | 5.55 | 67 | 42 | 80 | SMT | 7443833 | – | – | |||
74438356022 | SPEC | 9 files | 2.2 | 6.2 | 7.9 | 29 | 34 | 80 | SMT | 7443834 | – | – | |||
74438357022 | SPEC | 9 files | 2.2 | 7.1 | 9.2 | 22 | 35 | 80 | SMT | 7443834 | – | – | |||
74438366022 | SPEC | 9 files | 2.2 | 7.4 | 12 | 23.7 | 31.5 | 80 | SMT | – | – | – | |||
74438356022HT | SPEC | 9 files | 2.2 | 5.9 | 7.6 | 28 | 30 | 80 | SMT | – | – | – | |||
74438367022 | SPEC | 9 files | 2.2 | 9.8 | 10.2 | 14 | 28 | 80 | SMT | – | – | – | |||
NEW | 74438324022HT | SPEC | – | 9 files | 2.2 | 2.2 | 3.5 | 141.3 | 53 | 80 | SMT | – | – | – | |
NEW | 74438335022HT | SPEC | – | 9 files | 2.2 | 3.2 | 5 | 83.4 | 42 | 80 | SMT | – | – | – | |
NEW | 74438336022HT | SPEC | – | 9 files | 2.2 | 6.4 | 5.2 | 56.9 | 47 | 80 | SMT | – | – | – | |
74438323033 | SPEC | 9 files | 3.3 | 1.75 | 2.7 | 220 | 50 | 80 | SMT | 7443832 | – | – | |||
74438324033 | SPEC | 9 files | 3.3 | 1.7 | 3.3 | 226 | 42 | 80 | SMT | 7443832 | – | – | |||
74438333033 | SPEC | 9 files | 3.3 | 1.85 | 3.7 | 232 | 38 | 80 | SMT | 7443833 | – | – | |||
74438334033 | SPEC | 9 files | 3.3 | 2.25 | 5.1 | 156.3 | 36 | 80 | SMT | 7443833 | – | – | |||
74438335033 | SPEC | 9 files | 3.3 | 2.7 | 3.85 | 114 | 35 | 80 | SMT | 7443833 | – | – | |||
74438336033 | SPEC | 9 files | 3.3 | 2.9 | 5.35 | 99 | 39 | 80 | SMT | 7443833 | – | – | |||
74438356033 | SPEC | 9 files | 3.3 | 5.15 | 7.1 | 39.9 | 26 | 80 | SMT | 7443834 | – | – | |||
74438357033 | SPEC | 9 files | 3.3 | 6.1 | 6.8 | 29 | 26 | 80 | SMT | 7443834 | – | – | |||
74438366033 | SPEC | 9 files | 3.3 | 6.1 | 9.7 | 33.4 | 23 | 80 | SMT | – | – | – | |||
74438356033HT | SPEC | 9 files | 3.3 | 4.45 | 6.5 | 45 | 25.5 | 80 | SMT | – | – | – | |||
74438367033 | SPEC | 9 files | 3.3 | 8 | 10 | 20 | 22 | 80 | SMT | – | – | – | |||
NEW | 74438324033HT | SPEC | – | 9 files | 3.3 | 1.7 | 3 | 238.8 | 42 | 80 | SMT | – | – | – | |
NEW | 74438335033HT | SPEC | – | 9 files | 3.3 | 6.8 | 4 | 115.6 | 35 | 80 | SMT | – | – | – | |
NEW | 74438336033HT | SPEC | – | 9 files | 3.3 | 3.1 | 4.3 | 85.9 | 37 | 80 | SMT | – | – | – | |
74438323047 | SPEC | 9 files | 4.7 | 1.4 | 2.3 | 338 | 35 | 80 | SMT | 7443832 | – | – | |||
74438324047 | SPEC | 9 files | 4.7 | 1.45 | 2.65 | 300 | 35 | 80 | SMT | 7443832 | – | – | |||
74438333047 | SPEC | 9 files | 4.7 | 1.45 | 3 | 356 | 35 | 80 | SMT | 7443833 | – | – | |||
74438334047 | SPEC | 9 files | 4.7 | 1.7 | 4.75 | 267.7 | 30 | 80 | SMT | 7443833 | – | – | |||
74438335047 | SPEC | 9 files | 4.7 | 2.4 | 3.7 | 141 | 30 | 80 | SMT | 7443833 | – | – | |||
74438336047 | SPEC | 9 files | 4.7 | 2.4 | 5.15 | 137 | 30 | 80 | SMT | 7443833 | – | – | |||
74438356047 | SPEC | 9 files | 4.7 | 4 | 5.75 | 63 | 22 | 80 | SMT | 7443834 | – | – | |||
74438357047 | SPEC | 9 files | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT | 7443834 | – | – | |||
74438356047HT | SPEC | 9 files | 4.7 | 3.7 | 5.05 | 65 | 18 | 80 | SMT | – | – | – | |||
74438366047 | SPEC | 9 files | 4.7 | 4.65 | 7.7 | 54.8 | 20 | 80 | SMT | – | – | – | |||
74438367047 | SPEC | 9 files | 4.7 | 6.45 | 6.5 | 30 | 18.5 | 80 | SMT | – | – | – | |||
NEW | 74438324047HT | SPEC | – | 9 files | 4.7 | 1.4 | 2.4 | 319.6 | 33 | 80 | SMT | – | – | – | |
NEW | 74438335047HT | SPEC | – | 9 files | 4.7 | 2.2 | 3.2 | 162.9 | 26 | 80 | SMT | – | – | – | |
NEW | 74438336047HT | SPEC | – | 9 files | 4.7 | 2.5 | 4.1 | 130.6 | 28 | 80 | SMT | – | – | – | |
74438324056 | SPEC | 9 files | 5.6 | 1.25 | 2.2 | 405 | 30 | 80 | SMT | 7443832 | – | – | |||
74438334056 | SPEC | 9 files | 5.6 | 1.45 | 3.7 | 338.3 | 28 | 80 | SMT | 7443833 | – | – | |||
74438356056 | SPEC | 9 files | 5.6 | 3.85 | 5.5 | 68 | 20 | 80 | SMT | 7443834 | – | – | |||
74438357056 | SPEC | 9 files | 5.6 | 4.7 | 8.1 | 46.5 | 21 | 80 | SMT | 7443834 | – | – | |||
74438356056HT | SPEC | 9 files | 5.6 | 3.5 | 4.9 | 70 | 17 | 80 | SMT | – | – | – | |||
74438323068 | SPEC | 9 files | 6.8 | 1.05 | 2 | 563 | 30 | 80 | SMT | 7443832 | – | – | |||
74438324068 | SPEC | 9 files | 6.8 | 1.05 | 2.05 | 560 | 27 | 80 | SMT | 7443832 | – | – | |||
74438334068 | SPEC | 9 files | 6.8 | 1.4 | 3.5 | 368.2 | 25 | 80 | SMT | 7443833 | – | – | |||
74438335068 | SPEC | 9 files | 6.8 | 1.75 | 3.1 | 250 | 25 | 80 | SMT | 7443833 | – | – | |||
74438336068 | SPEC | 9 files | 6.8 | 2.15 | 3.65 | 168 | 22 | 80 | SMT | 7443833 | – | – | |||
74438357068 | SPEC | 9 files | 6.8 | 3.75 | 7.2 | 69.4 | 19.5 | 80 | SMT | 7443834 | – | – | |||
74438367068 | SPEC | 11 files | 6.8 | 5.3 | 7.7 | 42 | 15.5 | 80 | SMT | – | – | – | |||
NEW | 74438335068HT | SPEC | – | 9 files | 6.8 | 1.7 | 3 | 270.1 | 22 | 80 | SMT | – | – | – | |
NEW | 74438336068HT | SPEC | – | 9 files | 6.8 | 2 | 3.7 | 197.4 | 22 | 80 | SMT | – | – | – | |
74438323082 | SPEC | 9 files | 8.2 | 0.95 | 1.85 | 646 | 27 | 80 | SMT | 7443832 | – | – | |||
74438324082 | SPEC | 9 files | 8.2 | 0.95 | 1.9 | 630 | 25 | 80 | SMT | 7443832 | – | – | |||
74438357082 | SPEC | 9 files | 8.2 | 3.45 | 6.8 | 81 | 17 | 80 | SMT | 7443834 | – | – | |||
74438367082 | SPEC | 9 files | 8.2 | 4.85 | 6.6 | 50 | 13 | 80 | SMT | – | – | – | |||
74438323100 | SPEC | 8 files | 10 | 0.9 | 1.7 | 733 | 25 | 80 | SMT | 7443832 | – | – | |||
74438324100 | SPEC | 9 files | 10 | 0.9 | 1.75 | 680 | 23 | 80 | SMT | 7443832 | – | – | |||
74438335100 | SPEC | 9 files | 10 | 1.25 | 2.75 | 446 | 21 | 80 | SMT | 7443833 | – | – | |||
74438336100 | SPEC | 9 files | 10 | 1.65 | 3 | 280 | 18 | 80 | SMT | 7443833 | – | – | |||
74438357100 | SPEC | 9 files | 10 | 3.05 | 5.95 | 100.8 | 15 | 80 | SMT | 7443834 | – | – | |||
74438367100 | SPEC | 11 files | 10 | 4.3 | 6.6 | 61 | 13 | 80 | SMT | – | – | – | |||
NEW | 74438335100HT | SPEC | – | 9 files | 10 | 1.2 | 2.4 | 477.8 | 19 | 80 | SMT | – | – | – | |
74438335150 | SPEC | 9 files | 15 | 0.95 | 2.2 | 720 | 14 | 80 | SMT | 7443833 | – | – | |||
74438356150 | SPEC | 9 files | 15 | 2.1 | 2.85 | 200 | 14 | 80 | SMT | 7443834 | – | – | |||
74438335220 | SPEC | 9 files | 22 | 0.85 | 1.95 | 940 | 12 | 80 | SMT | 7443833 | – | – | |||
74438356220 | SPEC | 9 files | 22 | 1.85 | 2.45 | 250 | 11 | 80 | SMT | 7443834 | – | – | |||
74438335330 | SPEC | 9 files | 33 | 0.7 | 1.7 | 1210 | 10 | 80 | SMT | 7443833 | – | – | |||
74438335470 | SPEC | 9 files | 47 | 0.55 | 1.5 | 2090 | 8 | 80 | SMT | 7443833 | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
NEW | 7443835400033 | SPEC | – |
NEW | 7443835400068 | SPEC | – |
744383130033 | SPEC | ||
744383430033 | SPEC | ||
744383230033 | SPEC | ||
744383340033 | SPEC | ||
744383360033 | SPEC | ||
744383560033 | SPEC | ||
744383560033HT | SPEC | ||
NEW | 744383240033HT | SPEC | – |
744383130047 | SPEC | ||
744383430047 | SPEC | ||
744383210047 | SPEC | ||
744383220047 | SPEC | ||
744383230047 | SPEC | ||
744383240047 | SPEC | ||
744383340047 | SPEC | ||
744383350047 | SPEC | ||
744383360047 | SPEC | ||
744383560047HT | SPEC | ||
NEW | 744383240047HT | SPEC | – |
744383130056 | SPEC | ||
744383430056 | SPEC | ||
744383240056 | SPEC | ||
744383340056 | SPEC | ||
744383560056 | SPEC | ||
744383560056HT | SPEC | ||
NEW | 744383240056HT | SPEC | – |
NEW | 744383350056HT | SPEC | – |
744383130068 | SPEC | ||
744383430068 | SPEC | ||
744383230068 | SPEC | ||
744383240068 | SPEC | ||
744383340068 | SPEC | ||
744383350068 | SPEC | ||
744383360068 | SPEC | ||
744383560068 | SPEC | ||
744383560068HT | SPEC | ||
NEW | 744383350068HT | SPEC | – |
NEW | 744383360068HT | SPEC | – |
744383130082 | SPEC | ||
744383430082 | SPEC | ||
744383230082 | SPEC | ||
744383350082 | SPEC | ||
744383660082 | SPEC | ||
74438313010 | SPEC | ||
74438343010 | SPEC | ||
74438321010 | SPEC | ||
74438322010 | SPEC | ||
74438323010 | SPEC | ||
74438324010 | SPEC | ||
74438334010 | SPEC | ||
74438335010 | SPEC | ||
74438336010 | SPEC | ||
74438356010 | SPEC | ||
74438357010 | SPEC | ||
74438366010 | SPEC | ||
74438356010HT | SPEC | ||
74438367010 | SPEC | ||
NEW | 74438324010HT | SPEC | – |
NEW | 74438335010HT | SPEC | – |
NEW | 74438336010HT | SPEC | – |
74438313012 | SPEC | ||
74438343012 | SPEC | ||
74438323012 | SPEC | ||
74438324012 | SPEC | ||
74438334012 | SPEC | ||
74438336012 | SPEC | ||
74438356012 | SPEC | ||
74438357012 | SPEC | ||
74438356012HT | SPEC | ||
NEW | 74438324012HT | SPEC | – |
NEW | 74438336012HT | SPEC | – |
74438313015 | SPEC | ||
74438343015 | SPEC | ||
74438323015 | SPEC | ||
74438324015 | SPEC | ||
74438334015 | SPEC | ||
74438336015 | SPEC | ||
74438356015 | SPEC | ||
74438357015 | SPEC | ||
74438366015 | SPEC | ||
74438356015HT | SPEC | ||
NEW | 74438324015HT | SPEC | – |
NEW | 74438336015HT | SPEC | – |
74438356018 | SPEC | ||
74438357018 | SPEC | ||
74438356018HT | SPEC | ||
74438313022 | SPEC | ||
74438343022 | SPEC | ||
74438322022 | SPEC | ||
74438323022 | SPEC | ||
74438324022 | SPEC | ||
74438333022 | SPEC | ||
74438334022 | SPEC | ||
74438335022 | SPEC | ||
74438336022 | SPEC | ||
74438356022 | SPEC | ||
74438357022 | SPEC | ||
74438366022 | SPEC | ||
74438356022HT | SPEC | ||
74438367022 | SPEC | ||
NEW | 74438324022HT | SPEC | – |
NEW | 74438335022HT | SPEC | – |
NEW | 74438336022HT | SPEC | – |
74438323033 | SPEC | ||
74438324033 | SPEC | ||
74438333033 | SPEC | ||
74438334033 | SPEC | ||
74438335033 | SPEC | ||
74438336033 | SPEC | ||
74438356033 | SPEC | ||
74438357033 | SPEC | ||
74438366033 | SPEC | ||
74438356033HT | SPEC | ||
74438367033 | SPEC | ||
NEW | 74438324033HT | SPEC | – |
NEW | 74438335033HT | SPEC | – |
NEW | 74438336033HT | SPEC | – |
74438323047 | SPEC | ||
74438324047 | SPEC | ||
74438333047 | SPEC | ||
74438334047 | SPEC | ||
74438335047 | SPEC | ||
74438336047 | SPEC | ||
74438356047 | SPEC | ||
74438357047 | SPEC | ||
74438356047HT | SPEC | ||
74438366047 | SPEC | ||
74438367047 | SPEC | ||
NEW | 74438324047HT | SPEC | – |
NEW | 74438335047HT | SPEC | – |
NEW | 74438336047HT | SPEC | – |
74438324056 | SPEC | ||
74438334056 | SPEC | ||
74438356056 | SPEC | ||
74438357056 | SPEC | ||
74438356056HT | SPEC | ||
74438323068 | SPEC | ||
74438324068 | SPEC | ||
74438334068 | SPEC | ||
74438335068 | SPEC | ||
74438336068 | SPEC | ||
74438357068 | SPEC | ||
74438367068 | SPEC | ||
NEW | 74438335068HT | SPEC | – |
NEW | 74438336068HT | SPEC | – |
74438323082 | SPEC | ||
74438324082 | SPEC | ||
74438357082 | SPEC | ||
74438367082 | SPEC | ||
74438323100 | SPEC | ||
74438324100 | SPEC | ||
74438335100 | SPEC | ||
74438336100 | SPEC | ||
74438357100 | SPEC | ||
74438367100 | SPEC | ||
NEW | 74438335100HT | SPEC | – |
74438335150 | SPEC | ||
74438356150 | SPEC | ||
74438335220 | SPEC | ||
74438356220 | SPEC | ||
74438335330 | SPEC | ||
74438335470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Design Kit | Filter Stick | Filter Bag | Samples |
---|
The innovative design in detail
Advantages at a glance
Lowest AC & DC losses
Excellent temperature stability
Innovative Metal Alloy Core Material
Assortments
Articles from this product series can be found in the following assortments:
Design Kit WE-MAPI Metal Alloy Power Inductor 1610/2010
Design Kit WE-MAPI Metal Alloy Power Inductor 2506/2508/2510/2512
Design Kit WE-MAPI Metal Alloy Power Inductor 3010/3012/3015
Design Kit WE-MAPI Metal Alloy Power Inductor 4020/4030
Filter Stick USB 3.1 Type C 100W EMC
Filter Bag USB 3.1 Type C 100W EMC
Filter Stick USB 3.1 Type C 60W EMC
Filter Bag USB 3.1 Type C 60W EMC
Videos
How to choose the right coil type (inductor)?!
Videos
Webinar: Definition of component heating of power inductors in switching regulators