OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleRadial THTProduct seriesWCAP-ATLI Aluminum Electrolytic Capacitors

WCAP-ATLI Aluminum Electrolytic Capacitors

Low Impedance +105 °C

WCAP-ATLI Aluminum Electrolytic Capacitors
Size Dimen­sionsL
(mm)
Mount
⌀ 5 mm 11 Radial THT
⌀ 6.3 mm - -
⌀ 8 mm - -
⌀ 10 mm - -
⌀ 13 mm - -
⌀ 16 mm - -
⌀ 18 mm 31.5 -

Characteristics

  • Low impedance product series
  • Mounting style: THT Radial
  • Capacitance range: 10 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 63 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 31.5
  • Recommended soldering: Wave soldering

Applications

  • Low impedance, especially for filtering applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
⌀ 18 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
860080872002SPEC
7 files 4.7 µF 100 2000 125 4.7 8 2 5 11 Ammopack
860080772001SPEC
7 files 10 µF 63 2000 -55 °C up to +105 °C 135 6.3 8 2 5 11 Ammopack860082
860080773002SPEC
7 files 15 µF 63 2000 -55 °C up to +105 °C 168 9.45 8 2.5 6.3 11 Ammopack860082
860080773003SPEC
7 files 18 µF 63 2000 -55 °C up to +105 °C 170 11.34 8 2.5 6.3 11 Ammopack860082
860080672001SPEC
7 files 22 µF 50 2000 -55 °C up to +105 °C 220 11 8 2 5 11 Ammopack
860080773004SPEC
7 files 22 µF 63 2000 -55 °C up to +105 °C 250 13.86 8 2.5 6.3 11 Ammopack860082
860080673002SPEC
7 files 27 µF 50 2000 -55 °C up to +105 °C 265 13.5 8 2.5 6.3 11 Ammopack
860080773005SPEC
7 files 27 µF 63 2000 -55 °C up to +105 °C 260 17.01 8 2.5 6.3 11 Ammopack860082
860080572001SPEC
7 files 33 µF 35 2000 -55 °C up to +105 °C 230 11.55 9 2 5 11 Ammopack860081
860080673003SPEC
7 files 33 µF 50 2000 -55 °C up to +105 °C 280 16.5 8 2.5 6.3 11 Ammopack
860080773006SPEC
7 files 33 µF 63 2000 -55 °C up to +105 °C 270 20.79 8 2.5 6.3 11 Ammopack860082
860080472001SPEC
7 files 39 µF 25 2000 -55 °C up to +105 °C 210 9.75 10 2 5 11 Ammopack
860080673004SPEC
7 files 39 µF 50 2000 -55 °C up to +105 °C 300 19.5 8 2.5 6.3 11 Ammopack
860080573002SPEC
7 files 39 µF 35 2000 -55 °C up to +105 °C 277 13.65 9 2.5 6.3 11 Ammopack860081
860080774007SPEC
7 files 39 µF 63 3000 -55 °C up to +105 °C 320 24.57 8 3.5 8 11.5 Ammopack860082
860080372001SPEC
7 files 47 µF 16 2000 -55 °C up to +105 °C 200 7.52 12 2 5 11 Ammopack
860080472002SPEC
7 files 47 µF 25 2000 -55 °C up to +105 °C 240 11.75 10 2 5 11 Ammopack
860080573003SPEC
7 files 47 µF 35 2000 -55 °C up to +105 °C 340 16.45 9 2.5 6.3 11 Ammopack860081
860080674005SPEC
7 files 47 µF 50 3000 -55 °C up to +105 °C 360 23.5 8 3.5 8 11.5 Ammopack
860080774008SPEC
7 files 47 µF 63 3000 -55 °C up to +105 °C 400 29.61 8 3.5 8 11.5 Ammopack860082
860080372002SPEC
7 files 56 µF 16 2000 -55 °C up to +105 °C 220 8.96 12 2 5 11 Ammopack
860080472003SPEC
7 files 56 µF 25 2000 -55 °C up to +105 °C 256 14 10 2 5 11 Ammopack
860080573004SPEC
7 files 56 µF 35 2000 -55 °C up to +105 °C 375 19.6 9 2.5 6.3 11 Ammopack860081
860080674006SPEC
7 files 56 µF 50 3000 -55 °C up to +105 °C 375 28 8 3.5 8 11.5 Ammopack
860080774009SPEC
7 files 56 µF 63 3000 -55 °C up to +105 °C 420 35.28 8 3.5 8 11.5 Ammopack860082
860080372003SPEC
7 files 68 µF 16 2000 -55 °C up to +105 °C 230 10.88 12 2 5 11 Ammopack
860080272001SPEC
7 files 68 µF 10 2000 -55 °C up to +105 °C 190 6.8 14 2 5 11 Ammopack
860080473004SPEC
7 files 68 µF 25 2000 -55 °C up to +105 °C 300 17 10 2.5 6.3 11 Ammopack
860080573005SPEC
7 files 68 µF 35 2000 -55 °C up to +105 °C 400 23.8 9 2.5 6.3 11 Ammopack860081
860080674007SPEC
7 files 68 µF 50 3000 -55 °C up to +105 °C 400 34 8 3.5 8 11.5 Ammopack
860080775010SPEC
7 files 68 µF 63 5000 -55 °C up to +105 °C 500 42.84 8 5 10 12.5 Ammopack860082
860080372004SPEC
7 files 82 µF 16 2000 -55 °C up to +105 °C 260 13.12 12 2 5 11 Ammopack
860080272002SPEC
7 files 82 µF 10 2000 -55 °C up to +105 °C 210 8.2 14 2 5 11 Ammopack
860080473005SPEC
7 files 82 µF 25 2000 -55 °C up to +105 °C 350 20.5 10 2.5 6.3 11 Ammopack
860080674008SPEC
7 files 82 µF 50 3000 -55 °C up to +105 °C 550 41 8 3.5 8 11.5 Ammopack
860080574006SPEC
7 files 82 µF 35 3000 -55 °C up to +105 °C 480 28.7 9 3.5 8 11.5 Ammopack860081
860080774011SPEC
7 files 82 µF 63 3000 -55 °C up to +105 °C 540 51.66 8 3.5 8 16 Ammopack860082
860080775012SPEC
7 files 82 µF 63 5000 -55 °C up to +105 °C 570 51.66 8 5 10 12.5 Ammopack860082
860080272003SPEC
7 files 100 µF 10 2000 -55 °C up to +105 °C 242 10 14 2 5 11 Ammopack
860080373005SPEC
7 files 100 µF 16 2000 -55 °C up to +105 °C 360 16 12 2.5 6.3 11 Ammopack
860080473006SPEC
7 files 100 µF 25 2000 -55 °C up to +105 °C 410 25 10 2.5 6.3 11 Ammopack
860080674009SPEC
7 files 100 µF 50 3000 -55 °C up to +105 °C 730 50 8 3.5 8 11.5 Ammopack
860080574007SPEC
7 files 100 µF 35 3000 -55 °C up to +105 °C 560 35 9 3.5 8 11.5 Ammopack860081
860080775013SPEC
7 files 100 µF 63 5000 -55 °C up to +105 °C 720 63 8 5 10 12.5 Ammopack860082
860080272004SPEC
7 files 120 µF 10 2000 -55 °C up to +105 °C 261 12 14 2 5 11 Ammopack
860080373006SPEC
7 files 120 µF 16 2000 -55 °C up to +105 °C 365 19.2 12 2.5 6.3 11 Ammopack
860080473007SPEC
7 files 120 µF 25 2000 -55 °C up to +105 °C 490 30 10 2.5 6.3 15 Ammopack
860080574008SPEC
7 files 120 µF 35 3000 -55 °C up to +105 °C 585 42 9 3.5 8 11.5 Ammopack860081
860080674010SPEC
7 files 120 µF 50 3000 -55 °C up to +105 °C 770 60 8 3.5 8 16 Ammopack
860080774014SPEC
7 files 120 µF 63 3000 -55 °C up to +105 °C 790 75.6 8 3.5 8 20 Ammopack860082
860080675011SPEC
7 files 120 µF 50 5000 -55 °C up to +105 °C 790 60 8 5 10 12.5 Ammopack
860080775015SPEC
7 files 120 µF 63 5000 -55 °C up to +105 °C 835 75.6 8 5 10 16 Ammopack860082
860080373007SPEC
7 files 150 µF 16 2000 -55 °C up to +105 °C 385 24 12 2.5 6.3 11 Ammopack
860080273005SPEC
7 files 150 µF 10 2000 -55 °C up to +105 °C 300 15 14 2.5 6.3 11 Ammopack
860080474008SPEC
7 files 150 µF 25 3000 -55 °C up to +105 °C 540 37.5 10 3.5 8 11.5 Ammopack
860080574009SPEC
7 files 150 µF 35 3000 -55 °C up to +105 °C 680 52.5 9 3.5 8 11.5 Ammopack860081
860080675012SPEC
7 files 150 µF 50 5000 -55 °C up to +105 °C 870 75 8 5 10 12.5 Ammopack
860080775016SPEC
7 files 150 µF 63 5000 -55 °C up to +105 °C 900 94.5 8 5 10 16 Ammopack860082
860080273006SPEC
7 files 180 µF 10 2000 -55 °C up to +105 °C 350 18 14 2.5 6.3 11 Ammopack
860080374008SPEC
7 files 180 µF 16 3000 -55 °C up to +105 °C 520 28.8 12 3.5 8 11.5 Ammopack
860080474009SPEC
7 files 180 µF 25 3000 -55 °C up to +105 °C 620 45 10 3.5 8 11.5 Ammopack
860080574010SPEC
7 files 180 µF 35 3000 -55 °C up to +105 °C 810 63 9 3.5 8 16 Ammopack860081
860080674013SPEC
7 files 180 µF 50 3000 -55 °C up to +105 °C 1060 90 8 3.5 8 20 Ammopack
860080675014SPEC
7 files 180 µF 50 5000 -55 °C up to +105 °C 1090 90 8 5 10 16 Ammopack
860080775017SPEC
7 files 180 µF 63 5000 -55 °C up to +105 °C 1200 113.4 8 5 10 20 Ammopack860082
860080273007SPEC
7 files 220 µF 10 2000 -55 °C up to +105 °C 390 22 14 2.5 6.3 11 Ammopack
860080374009SPEC
7 files 220 µF 16 3000 -55 °C up to +105 °C 575 35.2 12 3.5 8 11.5 Ammopack
860080474010SPEC
7 files 220 µF 25 3000 -55 °C up to +105 °C 750 55 10 3.5 8 11.5 Ammopack
860080574011SPEC
7 files 220 µF 35 3000 -55 °C up to +105 °C 1000 77 9 3.5 8 16 Ammopack860081
860080575012SPEC
7 files 220 µF 35 5000 -55 °C up to +105 °C 1060 77 9 5 10 12.5 Ammopack860081
860080675015SPEC
7 files 220 µF 50 5000 -55 °C up to +105 °C 1385 110 8 5 10 16 Ammopack
860080775018SPEC
7 files 220 µF 63 5000 -55 °C up to +105 °C 1315 138.6 8 5 10 25 Ammopack860082
860080273008SPEC
7 files 270 µF 10 2000 -55 °C up to +105 °C 460 27 14 2.5 6.3 15 Ammopack
860080374010SPEC
7 files 270 µF 16 3000 -55 °C up to +105 °C 600 43.2 12 3.5 8 11.5 Ammopack
860080474011SPEC
7 files 270 µF 25 3000 -55 °C up to +105 °C 850 67.5 10 3.5 8 16 Ammopack
860080575013SPEC
7 files 270 µF 35 5000 -55 °C up to +105 °C 1190 94.5 9 5 10 16 Ammopack860081
860080675016SPEC
7 files 270 µF 50 5000 -55 °C up to +105 °C 1500 135 8 5 10 20 Ammopack
860080778019SPEC
7 files 270 µF 63 5000 -55 °C up to +105 °C 1400 170.1 8 5 13 20 Ammopack860082
860080374011SPEC
7 files 330 µF 16 3000 -55 °C up to +105 °C 740 52.8 12 3.5 8 11.5 Ammopack
860080274009SPEC
7 files 330 µF 10 3000 -55 °C up to +105 °C 540 33 14 3.5 8 11.5 Ammopack
860080474012SPEC
7 files 330 µF 25 3000 -55 °C up to +105 °C 990 82.5 10 3.5 8 16 Ammopack
860080574014SPEC
7 files 330 µF 35 3000 -55 °C up to +105 °C 1210 115.5 9 3.5 8 20 Ammopack860081
860080475013SPEC
7 files 330 µF 25 5000 -55 °C up to +105 °C 1010 82.5 10 5 10 12.5 Ammopack
860080575015SPEC
7 files 330 µF 35 5000 -55 °C up to +105 °C 1400 115.5 9 5 10 16 Ammopack860081
860080675017SPEC
7 files 330 µF 50 5000 -55 °C up to +105 °C 1850 165 8 5 10 25 Ammopack
860080775020SPEC
7 files 330 µF 63 5000 -55 °C up to +105 °C 1750 207.9 8 5 10 30 Ammopack860082
860080778021SPEC
7 files 330 µF 63 5000 -55 °C up to +105 °C 1870 207.9 8 5 13 25 Ammopack860082
860080274010SPEC
7 files 390 µF 10 3000 -55 °C up to +105 °C 620 39 14 3.5 8 11.5 Ammopack
860080374012SPEC
7 files 390 µF 16 3000 -55 °C up to +105 °C 790 62.4 12 3.5 8 16 Ammopack
860080475014SPEC
7 files 390 µF 25 5000 -55 °C up to +105 °C 1050 97.5 10 5 10 12.5 Ammopack
860080575016SPEC
7 files 390 µF 35 5000 -55 °C up to +105 °C 1550 136.5 9 5 10 20 Ammopack860081
860080678018SPEC
7 files 390 µF 50 5000 -55 °C up to +105 °C 1910 195 8 5 13 20 Ammopack
860080778022SPEC
7 files 390 µF 63 5000 -55 °C up to +105 °C 1920 245.7 8 5 13 25 Ammopack860082
860080274011SPEC
7 files 470 µF 10 3000 -55 °C up to +105 °C 750 47 14 3.5 8 11.5 Ammopack
860080374013SPEC
7 files 470 µF 16 3000 -55 °C up to +105 °C 990 75.2 12 3.5 8 16 Ammopack
860080474015SPEC
7 files 470 µF 25 3000 -55 °C up to +105 °C 1260 117.5 10 3.5 8 20 Ammopack
860080375014SPEC
7 files 470 µF 16 5000 -55 °C up to +105 °C 1000 75.2 12 5 10 12.5 Ammopack
860080475016SPEC
7 files 470 µF 25 5000 -55 °C up to +105 °C 1415 117.5 10 5 10 16 Ammopack
860080575017SPEC
7 files 470 µF 35 5000 -55 °C up to +105 °C 1850 164.5 9 5 10 20 Ammopack860081
860080678019SPEC
7 files 470 µF 50 5000 -55 °C up to +105 °C 2000 235 8 5 13 20 Ammopack
860080778023SPEC
7 files 470 µF 63 5000 -55 °C up to +105 °C 2225 296.1 8 5 13 30 Ammopack860082
860080780024SPEC
7 files 470 µF 63 5000 -55 °C up to +105 °C 1970 296.1 8 7.5 16 21 Ammopack860082
860080274012SPEC
7 files 560 µF 10 3000 -55 °C up to +105 °C 870 56 14 3.5 8 16 Ammopack
860080374015SPEC
7 files 560 µF 16 3000 -55 °C up to +105 °C 1070 89.6 12 3.5 8 20 Ammopack
860080475017SPEC
7 files 560 µF 25 5000 -55 °C up to +105 °C 1450 140 10 5 10 20 Ammopack
860080575018SPEC
7 files 560 µF 35 5000 -55 °C up to +105 °C 2040 196 9 5 10 25 Ammopack860081
860080678020SPEC
7 files 560 µF 50 5000 -55 °C up to +105 °C 2150 280 8 5 13 20 Ammopack
860080780025SPEC
7 files 560 µF 63 5000 -55 °C up to +105 °C 2350 352.8 8 7.5 16 25 Ammopack860082
860080374016SPEC
7 files 680 µF 16 3000 -55 °C up to +105 °C 1120 108.8 12 3.5 8 20 Ammopack
860080274013SPEC
7 files 680 µF 10 3000 -55 °C up to +105 °C 1010 68 14 3.5 8 20 Ammopack
860080375017SPEC
7 files 680 µF 16 5000 -55 °C up to +105 °C 1280 108.8 12 5 10 16 Ammopack
860080475018SPEC
7 files 680 µF 25 5000 -55 °C up to +105 °C 1570 170 10 5 10 20 Ammopack
860080578019SPEC
7 files 680 µF 35 5000 -55 °C up to +105 °C 2260 238 9 5 13 20 Ammopack860081
860080678021SPEC
7 files 680 µF 50 5000 -55 °C up to +105 °C 2490 340 8 5 13 25 Ammopack
860080780026SPEC
7 files 680 µF 63 5000 -55 °C up to +105 °C 2600 428.4 8 7.5 16 31.5 Ammopack860082
860080274014SPEC
7 files 820 µF 10 3000 -55 °C up to +105 °C 1030 82 14 3.5 8 20 Ammopack
860080375018SPEC
7 files 820 µF 16 5000 -55 °C up to +105 °C 1400 131.2 12 5 10 20 Ammopack
860080475019SPEC
7 files 820 µF 25 5000 -55 °C up to +105 °C 1910 205 10 5 10 25 Ammopack
860080578020SPEC
7 files 820 µF 35 5000 -55 °C up to +105 °C 2630 287 9 5 13 25 Ammopack860081
860080678022SPEC
7 files 820 µF 50 5000 -55 °C up to +105 °C 2770 410 8 5 13 30 Ammopack
860080680023SPEC
7 files 820 µF 50 5000 -55 °C up to +105 °C 2960 410 8 7.5 16 25 Ammopack
860080780027SPEC
7 files 820 µF 63 5000 -55 °C up to +105 °C 2650 516.6 8 7.5 16 31.5 Ammopack860082
860080274015SPEC
7 files 1000 µF 10 3000 -55 °C up to +105 °C 1220 100 14 3.5 8 20 Ammopack
860080275016SPEC
7 files 1000 µF 10 5000 -55 °C up to +105 °C 1400 100 14 5 10 16 Ammopack
860080375019SPEC
7 files 1000 µF 16 5000 -55 °C up to +105 °C 1840 160 12 5 10 20 Ammopack
860080478020SPEC
7 files 1000 µF 25 5000 -55 °C up to +105 °C 2340 250 10 5 13 20 Ammopack
860080578021SPEC
7 files 1000 µF 35 5000 -55 °C up to +105 °C 2780 350 9 5 13 25 Ammopack860081
860080680024SPEC
7 files 1000 µF 50 5000 -55 °C up to +105 °C 3000 500 8 7.5 16 25 Ammopack
860080780028SPEC
7 files 1000 µF 63 5000 -55 °C up to +105 °C 2780 630 8 7.5 16 35.5 Ammopack860082
860080781029SPEC
7 files 1000 µF 63 5000 -55 °C up to +105 °C 3230 630 8 7.5 18 31.5 Ammopack860082
860080275017SPEC
7 files 1200 µF 10 5000 -55 °C up to +105 °C 1560 120 14 5 10 20 Ammopack
860080375020SPEC
7 files 1200 µF 16 5000 -55 °C up to +105 °C 1920 192 12 5 10 25 Ammopack
860080478021SPEC
7 files 1200 µF 25 5000 -55 °C up to +105 °C 2390 300 10 5 13 20 Ammopack
860080578022SPEC
7 files 1200 µF 35 5000 -55 °C up to +105 °C 2950 420 9 5 13 30 Ammopack860081
860080580023SPEC
7 files 1200 µF 35 5000 -55 °C up to +105 °C 3150 420 9 7.5 16 25 Ammopack860081
860080275018SPEC
7 files 1500 µF 10 5000 -55 °C up to +105 °C 1670 150 14 5 10 20 Ammopack
860080375021SPEC
7 files 1500 µF 16 5000 -55 °C up to +105 °C 2050 240 12 5 10 25 Ammopack
860080378022SPEC
7 files 1500 µF 16 5000 -55 °C up to +105 °C 2200 240 12 5 13 20 Ammopack
860080478022SPEC
7 files 1500 µF 25 5000 -55 °C up to +105 °C 2710 375 10 5 13 25 Ammopack
860080578024SPEC
7 files 1500 µF 35 5000 -55 °C up to +105 °C 3350 525 9 5 13 35 Ammopack860081
860080580025SPEC
7 files 1500 µF 35 5000 -55 °C up to +105 °C 3600 525 9 7.5 16 31.5 Ammopack860081
860080275019SPEC
7 files 1800 µF 10 5000 -55 °C up to +105 °C 2000 180 14 5 10 25 Ammopack
860080378023SPEC
7 files 1800 µF 16 5000 -55 °C up to +105 °C 2380 288 12 5 13 20 Ammopack
860080478023SPEC
7 files 1800 µF 25 5000 -55 °C up to +105 °C 3150 450 10 5 13 30 Ammopack
860080580026SPEC
7 files 1800 µF 35 5000 -55 °C up to +105 °C 3670 630 9 7.5 16 31.5 Ammopack860081
860080278020SPEC
7 files 2200 µF 10 5000 -55 °C up to +105 °C 2370 220 14 5 13 20 Ammopack
860080378024SPEC
7 files 2200 µF 16 5000 -55 °C up to +105 °C 2750 352 12 5 13 25 Ammopack
860080478024SPEC
7 files 2200 µF 25 5000 -55 °C up to +105 °C 3420 550 10 5 13 35 Ammopack
860080580027SPEC
7 files 2200 µF 35 5000 -55 °C up to +105 °C 3750 770 9 7.5 16 35.5 Ammopack860081
860080278021SPEC
7 files 2700 µF 10 5000 -55 °C up to +105 °C 2400 270 14 5 13 20 Ammopack
860080378025SPEC
7 files 2700 µF 16 5000 -55 °C up to +105 °C 3000 432 12 5 13 25 Ammopack
860080480025SPEC
7 files 2700 µF 25 5000 -55 °C up to +105 °C 3480 675 10 7.5 16 31.5 Ammopack
860080581028SPEC
7 files 2700 µF 35 5000 -55 °C up to +105 °C 3850 945 9 7.5 18 31.5 Ammopack860081
860080278022SPEC
7 files 3300 µF 10 5000 -55 °C up to +105 °C 2720 330 14 5 13 25 Ammopack
860080378026SPEC
7 files 3300 µF 16 5000 -55 °C up to +105 °C 3490 528 12 5 13 35 Ammopack
860080480026SPEC
7 files 3300 µF 25 5000 -55 °C up to +105 °C 3600 825 10 7.5 16 31.5 Ammopack
860080278023SPEC
7 files 3900 µF 10 5000 -55 °C up to +105 °C 3000 390 14 5 13 30 Ammopack
860080380027SPEC
7 files 3900 µF 16 5000 -55 °C up to +105 °C 3520 624 12 7.5 16 25 Ammopack
860080278024SPEC
7 files 4700 µF 10 5000 -55 °C up to +105 °C 3450 470 14 5 13 35 Ammopack
860080380028SPEC
7 files 4700 µF 16 5000 -55 °C up to +105 °C 3770 752 12 7.5 16 31.5 Ammopack
860080280025SPEC
7 files 5600 µF 10 5000 -55 °C up to +105 °C 3460 560 14 7.5 16 31.5 Ammopack
860080280026SPEC
7 files 6800 µF 10 5000 -55 °C up to +105 °C 3630 680 14 7.5 16 31.5 Ammopack
Order Code Data­sheet Simu­lation
860080872002SPEC
860080772001SPEC
860080773002SPEC
860080773003SPEC
860080672001SPEC
860080773004SPEC
860080673002SPEC
860080773005SPEC
860080572001SPEC
860080673003SPEC
860080773006SPEC
860080472001SPEC
860080673004SPEC
860080573002SPEC
860080774007SPEC
860080372001SPEC
860080472002SPEC
860080573003SPEC
860080674005SPEC
860080774008SPEC
860080372002SPEC
860080472003SPEC
860080573004SPEC
860080674006SPEC
860080774009SPEC
860080372003SPEC
860080272001SPEC
860080473004SPEC
860080573005SPEC
860080674007SPEC
860080775010SPEC
860080372004SPEC
860080272002SPEC
860080473005SPEC
860080674008SPEC
860080574006SPEC
860080774011SPEC
860080775012SPEC
860080272003SPEC
860080373005SPEC
860080473006SPEC
860080674009SPEC
860080574007SPEC
860080775013SPEC
860080272004SPEC
860080373006SPEC
860080473007SPEC
860080574008SPEC
860080674010SPEC
860080774014SPEC
860080675011SPEC
860080775015SPEC
860080373007SPEC
860080273005SPEC
860080474008SPEC
860080574009SPEC
860080675012SPEC
860080775016SPEC
860080273006SPEC
860080374008SPEC
860080474009SPEC
860080574010SPEC
860080674013SPEC
860080675014SPEC
860080775017SPEC
860080273007SPEC
860080374009SPEC
860080474010SPEC
860080574011SPEC
860080575012SPEC
860080675015SPEC
860080775018SPEC
860080273008SPEC
860080374010SPEC
860080474011SPEC
860080575013SPEC
860080675016SPEC
860080778019SPEC
860080374011SPEC
860080274009SPEC
860080474012SPEC
860080574014SPEC
860080475013SPEC
860080575015SPEC
860080675017SPEC
860080775020SPEC
860080778021SPEC
860080274010SPEC
860080374012SPEC
860080475014SPEC
860080575016SPEC
860080678018SPEC
860080778022SPEC
860080274011SPEC
860080374013SPEC
860080474015SPEC
860080375014SPEC
860080475016SPEC
860080575017SPEC
860080678019SPEC
860080778023SPEC
860080780024SPEC
860080274012SPEC
860080374015SPEC
860080475017SPEC
860080575018SPEC
860080678020SPEC
860080780025SPEC
860080374016SPEC
860080274013SPEC
860080375017SPEC
860080475018SPEC
860080578019SPEC
860080678021SPEC
860080780026SPEC
860080274014SPEC
860080375018SPEC
860080475019SPEC
860080578020SPEC
860080678022SPEC
860080680023SPEC
860080780027SPEC
860080274015SPEC
860080275016SPEC
860080375019SPEC
860080478020SPEC
860080578021SPEC
860080680024SPEC
860080780028SPEC
860080781029SPEC
860080275017SPEC
860080375020SPEC
860080478021SPEC
860080578022SPEC
860080580023SPEC
860080275018SPEC
860080375021SPEC
860080378022SPEC
860080478022SPEC
860080578024SPEC
860080580025SPEC
860080275019SPEC
860080378023SPEC
860080478023SPEC
860080580026SPEC
860080278020SPEC
860080378024SPEC
860080478024SPEC
860080580027SPEC
860080278021SPEC
860080378025SPEC
860080480025SPEC
860080581028SPEC
860080278022SPEC
860080378026SPEC
860080480026SPEC
860080278023SPEC
860080380027SPEC
860080278024SPEC
860080380028SPEC
860080280025SPEC
860080280026SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them