OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleRadial THTProduct seriesWCAP-ATLL Aluminum Electrolytic Capacitors

WCAP-ATLL Aluminum Electrolytic Capacitors

Long Life +105 °C

WCAP-ATLL Aluminum Electrolytic Capacitors
Size Dimen­sionsL
(mm)
Mount
⌀ 5 mm 11 -
⌀ 6.3 mm - Radial THT
⌀ 8 mm - -
⌀ 10 mm - -
⌀ 13 mm - -
⌀ 16 mm - -
⌀ 18 mm - -

Characteristics

  • Long life product series
  • Mounting style: THT Radial
  • Capacitance range: 0.47 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 3000 ‒ 10000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 35.5
  • Recommended soldering: Wave soldering

Applications

  • Long life application
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
⌀ 18 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
860160672001SPEC
7 files 0.47 µF 50 4000 -55 °C up to +105 °C 12 3 10 2 5 11 Ammopack860161
860160672002SPEC
7 files 1 µF 50 4000 -55 °C up to +105 °C 24 3 10 2 5 11 Ammopack860161
860160672003SPEC
7 files 2.2 µF 50 4000 -55 °C up to +105 °C 36 3 10 2 5 11 Ammopack860161
860160672004SPEC
7 files 3.3 µF 50 4000 -55 °C up to +105 °C 48 3 10 2 5 11 Ammopack860161
860160672005SPEC
7 files 4.7 µF 50 4000 -55 °C up to +105 °C 66 3 10 2 5 11 Ammopack860161
860160672006SPEC
7 files 5.6 µF 50 4000 -55 °C up to +105 °C 96 3 10 2 5 11 Ammopack860161
860160672007SPEC
7 files 6.8 µF 50 4000 -55 °C up to +105 °C 96 3.4 10 2 5 11 Ammopack860161
860160672008SPEC
7 files 8.2 µF 50 4000 -55 °C up to +105 °C 108 4.1 10 2 5 11 Ammopack860161
860160372001SPEC
7 files 10 µF 16 4000 -55 °C up to +105 °C 36 3 16 2 5 11 Ammopack
860160472001SPEC
7 files 10 µF 25 4000 -55 °C up to +105 °C 66 3 14 2 5 11 Ammopack
860160572001SPEC
7 files 10 µF 35 4000 -55 °C up to +105 °C 84 3.5 12 2 5 11 Ammopack
860160672009SPEC
7 files 10 µF 50 4000 -55 °C up to +105 °C 120 5 10 2 5 11 Ammopack860161
860160372002SPEC
7 files 15 µF 16 4000 -55 °C up to +105 °C 72 3 16 2 5 11 Ammopack
860160472002SPEC
7 files 15 µF 25 4000 -55 °C up to +105 °C 120 3.75 14 2 5 11 Ammopack
860160572002SPEC
7 files 15 µF 35 4000 -55 °C up to +105 °C 144 5.25 12 2 5 11 Ammopack
860160672010SPEC
7 files 15 µF 50 4000 -55 °C up to +105 °C 150 7.5 10 2 5 11 Ammopack860161
860160272001SPEC
7 files 22 µF 10 4000 -55 °C up to +105 °C 66 3 19 2 5 11 Ammopack
860160372003SPEC
7 files 22 µF 16 4000 -55 °C up to +105 °C 72 3.52 16 2 5 11 Ammopack
860160472003SPEC
7 files 22 µF 25 4000 -55 °C up to +105 °C 144 5.5 14 2 5 11 Ammopack
860160572003SPEC
7 files 22 µF 35 4000 -55 °C up to +105 °C 162 7.7 12 2 5 11 Ammopack
860160672011SPEC
7 files 22 µF 50 3000 -55 °C up to +105 °C 162 11 10 2 5 11 Ammopack860161
860160272002SPEC
7 files 27 µF 10 4000 -55 °C up to +105 °C 72 3 19 2 5 11 Ammopack
860160372004SPEC
7 files 27 µF 16 4000 -55 °C up to +105 °C 132 4.32 16 2 5 11 Ammopack
860160472004SPEC
7 files 27 µF 25 4000 -55 °C up to +105 °C 156 6.75 14 2 5 11 Ammopack
860160572004SPEC
7 files 27 µF 35 3000 -55 °C up to +105 °C 174 9.45 12 2 5 11 Ammopack
860160673012SPEC
7 files 27 µF 50 4000 -55 °C up to +105 °C 192 13.5 10 2.5 6.3 11 Ammopack860161
860160272003SPEC
7 files 33 µF 10 4000 -55 °C up to +105 °C 72 3.3 19 2 5 11 Ammopack
860160372005SPEC
7 files 33 µF 16 4000 -55 °C up to +105 °C 144 5.28 16 2 5 11 Ammopack
860160472005SPEC
7 files 33 µF 25 4000 -55 °C up to +105 °C 174 8.25 14 2 5 11 Ammopack
860160572005SPEC
7 files 33 µF 35 3000 -55 °C up to +105 °C 222 11.55 12 2 5 11 Ammopack
860160673013SPEC
7 files 33 µF 50 3000 -55 °C up to +105 °C 282 16.5 10 2.5 6.3 11 Ammopack860161
860160272004SPEC
7 files 39 µF 10 4000 -55 °C up to +105 °C 120 3.9 19 2 5 11 Ammopack
860160372006SPEC
7 files 39 µF 16 4000 -55 °C up to +105 °C 168 6.24 16 2 5 11 Ammopack
860160472006SPEC
7 files 39 µF 25 4000 -55 °C up to +105 °C 174 9.75 14 2 5 11 Ammopack
860160573006SPEC
7 files 39 µF 35 4000 -55 °C up to +105 °C 252 13.65 12 2.5 6.3 11 Ammopack
860160673014SPEC
7 files 39 µF 50 3000 -55 °C up to +105 °C 306 19.5 10 2.5 6.3 11 Ammopack860161
860160272005SPEC
7 files 47 µF 10 4000 -55 °C up to +105 °C 132 4.7 19 2 5 11 Ammopack
860160372007SPEC
7 files 47 µF 16 4000 -55 °C up to +105 °C 186 7.52 16 2 5 11 Ammopack
860160472007SPEC
7 files 47 µF 25 4000 -55 °C up to +105 °C 222 11.75 14 2 5 11 Ammopack
860160573007SPEC
7 files 47 µF 35 4000 -55 °C up to +105 °C 264 16.45 12 2.5 6.3 11 Ammopack
860160673015SPEC
7 files 47 µF 50 4000 -55 °C up to +105 °C 348 23.5 10 2.5 6.3 15 Ammopack
860160674016SPEC
7 files 47 µF 50 7000 -55 °C up to +105 °C 366 23.5 10 3.5 8 11.5 Ammopack860161
860160272006SPEC
7 files 56 µF 10 4000 -55 °C up to +105 °C 144 5.6 19 2 5 11 Ammopack
860160372008SPEC
7 files 56 µF 16 4000 -55 °C up to +105 °C 210 8.96 16 2 5 11 Ammopack
860160472008SPEC
7 files 56 µF 25 4000 -55 °C up to +105 °C 264 14 14 2 5 11 Ammopack
860160573008SPEC
7 files 56 µF 35 3000 -55 °C up to +105 °C 282 19.6 12 2.5 6.3 11 Ammopack
860160674017SPEC
7 files 56 µF 50 7000 -55 °C up to +105 °C 378 28 10 3.5 8 11.5 Ammopack860161
860160272007SPEC
7 files 68 µF 10 4000 -55 °C up to +105 °C 162 6.8 19 2 5 11 Ammopack
860160372009SPEC
7 files 68 µF 16 4000 -55 °C up to +105 °C 228 10.88 16 2 5 11 Ammopack
860160473009SPEC
7 files 68 µF 25 4000 -55 °C up to +105 °C 300 17 14 2.5 6.3 11 Ammopack
860160573009SPEC
7 files 68 µF 35 3000 -55 °C up to +105 °C 312 23.8 12 2.5 6.3 11 Ammopack
860160674018SPEC
7 files 68 µF 50 7000 -55 °C up to +105 °C 420 34 10 3.5 8 11.5 Ammopack860161
860160272008SPEC
7 files 82 µF 10 4000 -55 °C up to +105 °C 192 8.2 19 2 5 11 Ammopack
860160373010SPEC
7 files 82 µF 16 4000 -55 °C up to +105 °C 264 13.12 16 2.5 6.3 11 Ammopack
860160473010SPEC
7 files 82 µF 25 4000 -55 °C up to +105 °C 312 20.5 14 2.5 6.3 11 Ammopack
860160573010SPEC
7 files 82 µF 35 4000 -55 °C up to +105 °C 354 28.7 12 2.5 6.3 15 Ammopack
860160673019SPEC
7 files 82 µF 50 3000 -55 °C up to +105 °C 462 41 10 2.5 6.3 15 Ammopack860161
860160574011SPEC
7 files 82 µF 35 7000 -55 °C up to +105 °C 384 28.7 12 3.5 8 11.5 Ammopack
860160674020SPEC
7 files 82 µF 50 4000 -55 °C up to +105 °C 492 41 10 3.5 8 11.5 Ammopack
860160272009SPEC
7 files 100 µF 10 4000 -55 °C up to +105 °C 222 10 19 2 5 11 Ammopack
860160372011SPEC
7 files 100 µF 16 3000 -55 °C up to +105 °C 228 16 16 2 5 11 Ammopack
860160473011SPEC
7 files 100 µF 25 4000 -55 °C up to +105 °C 360 25 14 2.5 6.3 11 Ammopack
860160573012SPEC
7 files 100 µF 35 3000 -55 °C up to +105 °C 378 35 12 2.5 6.3 15 Ammopack
860160574013SPEC
7 files 100 µF 35 7000 -55 °C up to +105 °C 414 35 12 3.5 8 11.5 Ammopack
860160674021SPEC
7 files 100 µF 50 4000 -55 °C up to +105 °C 540 50 10 3.5 8 11.5 Ammopack860161
860160272010SPEC
7 files 120 µF 10 3000 -55 °C up to +105 °C 246 12 19 2 5 11 Ammopack
860160373012SPEC
7 files 120 µF 16 4000 -55 °C up to +105 °C 312 19.2 16 2.5 6.3 11 Ammopack
860160473012SPEC
7 files 120 µF 25 4000 -55 °C up to +105 °C 402 30 14 2.5 6.3 11 Ammopack
860160574014SPEC
7 files 120 µF 35 4000 -55 °C up to +105 °C 546 42 12 3.5 8 11.5 Ammopack
860160674022SPEC
7 files 120 µF 50 7000 -55 °C up to +105 °C 630 60 10 3.5 8 16 Ammopack860161
860160273011SPEC
7 files 150 µF 10 4000 -55 °C up to +105 °C 282 15 19 2.5 6.3 11 Ammopack
860160373013SPEC
7 files 150 µF 16 3000 -55 °C up to +105 °C 336 24 16 2.5 6.3 11 Ammopack
860160473013SPEC
7 files 150 µF 25 4000 -55 °C up to +105 °C 510 37.5 14 2.5 6.3 15 Ammopack
860160474014SPEC
7 files 150 µF 25 7000 -55 °C up to +105 °C 528 37.5 14 3.5 8 11.5 Ammopack
860160574015SPEC
7 files 150 µF 35 7000 -55 °C up to +105 °C 714 52.5 12 3.5 8 16 Ammopack
860160674023SPEC
7 files 150 µF 50 4000 -55 °C up to +105 °C 696 75 10 3.5 8 16 Ammopack860161
860160575016SPEC
7 files 150 µF 35 7000 -55 °C up to +105 °C 720 52.5 12 5 10 12.5 Ammopack
860160273012SPEC
7 files 180 µF 10 4000 -55 °C up to +105 °C 318 18 19 2.5 6.3 11 Ammopack
860160373014SPEC
7 files 180 µF 16 4000 -55 °C up to +105 °C 420 28.8 16 2.5 6.3 15 Ammopack
860160473015SPEC
7 files 180 µF 25 4000 -55 °C up to +105 °C 546 45 14 2.5 6.3 15 Ammopack
860160374015SPEC
7 files 180 µF 16 7000 -55 °C up to +105 °C 426 28.8 16 3.5 8 11.5 Ammopack
860160474016SPEC
7 files 180 µF 25 7000 -55 °C up to +105 °C 552 45 14 3.5 8 11.5 Ammopack
860160574017SPEC
7 files 180 µF 35 7000 -55 °C up to +105 °C 792 63 12 3.5 8 16 Ammopack
860160674024SPEC
7 files 180 µF 50 4000 -55 °C up to +105 °C 864 90 10 3.5 8 20 Ammopack
860160575018SPEC
7 files 180 µF 35 7000 -55 °C up to +105 °C 804 63 12 5 10 12.5 Ammopack
860160675025SPEC
7 files 180 µF 50 7000 -55 °C up to +105 °C 912 90 10 5 10 16 Ammopack860161
860160273013SPEC
7 files 220 µF 10 5000 -55 °C up to +105 °C 366 22 19 2.5 6.3 11 Ammopack
860160373016SPEC
7 files 220 µF 16 4000 -55 °C up to +105 °C 504 35.2 16 2.5 6.3 15 Ammopack
860160374017SPEC
7 files 220 µF 16 7000 -55 °C up to +105 °C 540 35.2 16 3.5 8 11.5 Ammopack
860160474017SPEC
7 files 220 µF 25 7000 -55 °C up to +105 °C 618 55 14 3.5 8 11.5 Ammopack
860160574019SPEC
7 files 220 µF 35 4000 -55 °C up to +105 °C 864 77 12 3.5 8 16 Ammopack
860160575020SPEC
7 files 220 µF 35 6000 -55 °C up to +105 °C 888 77 12 5 10 12.5 Ammopack
860160675026SPEC
7 files 220 µF 50 6000 -55 °C up to +105 °C 1056 110 10 5 10 16 Ammopack860161
860160273014SPEC
7 files 270 µF 10 4000 -55 °C up to +105 °C 414 27 19 2.5 6.3 15 Ammopack
860160373018SPEC
7 files 270 µF 16 3000 -55 °C up to +105 °C 540 43.2 16 2.5 6.3 15 Ammopack
860160274015SPEC
7 files 270 µF 10 7000 -55 °C up to +105 °C 420 27 19 3.5 8 11.5 Ammopack
860160374019SPEC
7 files 270 µF 16 7000 -55 °C up to +105 °C 582 43.2 16 3.5 8 11.5 Ammopack
860160474018SPEC
7 files 270 µF 25 4000 -55 °C up to +105 °C 750 67.5 14 3.5 8 11.5 Ammopack
860160574021SPEC
7 files 270 µF 35 4000 -55 °C up to +105 °C 1056 94.5 12 3.5 8 20 Ammopack
860160575022SPEC
7 files 270 µF 35 6000 -55 °C up to +105 °C 984 94.5 12 5 10 12.5 Ammopack
860160675027SPEC
7 files 270 µF 50 6000 -55 °C up to +105 °C 1212 135 10 5 10 20 Ammopack860161
860160273016SPEC
7 files 330 µF 10 4000 -55 °C up to +105 °C 462 33 19 2.5 6.3 15 Ammopack
860160373021SPEC
7 files 330 µF 16 3000 -55 °C up to +105 °C 588 52.8 16 2.5 6.3 15 Ammopack
860160274017SPEC
7 files 330 µF 10 7000 -55 °C up to +105 °C 492 33 19 3.5 8 11.5 Ammopack
860160374020SPEC
7 files 330 µF 16 4000 -55 °C up to +105 °C 588 52.8 16 3.5 8 11.5 Ammopack
860160474019SPEC
7 files 330 µF 25 7000 -55 °C up to +105 °C 960 82.5 14 3.5 8 16 Ammopack
860160574023SPEC
7 files 330 µF 35 4000 -55 °C up to +105 °C 1140 115.5 12 3.5 8 20 Ammopack
860160475020SPEC
7 files 330 µF 25 7000 -55 °C up to +105 °C 924 82.5 14 5 10 12.5 Ammopack
860160575024SPEC
7 files 330 µF 35 6000 -55 °C up to +105 °C 1176 115.5 12 5 10 16 Ammopack
860160675028SPEC
7 files 330 µF 50 6000 -55 °C up to +105 °C 1404 165 10 5 10 25 Ammopack860161
860160678029SPEC
7 files 330 µF 50 10000 -55 °C up to +105 °C 1500 165 10 5 13 20 Ammopack
860160273018SPEC
7 files 390 µF 10 3000 -55 °C up to +105 °C 456 39 19 2.5 6.3 15 Ammopack
860160274019SPEC
7 files 390 µF 10 7000 -55 °C up to +105 °C 516 39 19 3.5 8 11.5 Ammopack
860160374022SPEC
7 files 390 µF 16 4000 -55 °C up to +105 °C 612 62.4 16 3.5 8 11.5 Ammopack
860160375023SPEC
7 files 390 µF 16 7000 -55 °C up to +105 °C 648 62.4 16 5 10 12.5 Ammopack
860160273020SPEC
7 files 470 µF 10 3000 -55 °C up to +105 °C 480 47 19 2.5 6.3 15 Ammopack
860160274021SPEC
7 files 470 µF 10 7000 -55 °C up to +105 °C 552 47 19 3.5 8 11.5 Ammopack
860160374024SPEC
7 files 470 µF 16 4000 -55 °C up to +105 °C 846 75.2 16 3.5 8 16 Ammopack
860160474021SPEC
7 files 470 µF 25 7000 -55 °C up to +105 °C 1056 117.5 14 3.5 8 20 Ammopack
860160375025SPEC
7 files 470 µF 16 7000 -55 °C up to +105 °C 882 75.2 16 5 10 12.5 Ammopack
860160475022SPEC
7 files 470 µF 25 6000 -55 °C up to +105 °C 1020 117.5 14 5 10 12.5 Ammopack
860160575025SPEC
7 files 470 µF 35 6000 -55 °C up to +105 °C 1302 164.5 12 5 10 20 Ammopack
860160678030SPEC
7 files 470 µF 50 7000 -55 °C up to +105 °C 1776 235 10 5 13 20 Ammopack860161
860160274022SPEC
7 files 560 µF 10 4000 -55 °C up to +105 °C 588 56 19 3.5 8 11.5 Ammopack
860160374026SPEC
7 files 560 µF 16 4000 -55 °C up to +105 °C 864 89.6 16 3.5 8 16 Ammopack
860160474023SPEC
7 files 560 µF 25 4000 -55 °C up to +105 °C 1224 140 14 3.5 8 20 Ammopack
860160275023SPEC
7 files 560 µF 10 7000 -55 °C up to +105 °C 636 56 19 5 10 12.5 Ammopack
860160375027SPEC
7 files 560 µF 16 6000 -55 °C up to +105 °C 882 89.6 16 5 10 12.5 Ammopack
860160475024SPEC
7 files 560 µF 25 7000 -55 °C up to +105 °C 1260 140 14 5 10 16 Ammopack
860160575026SPEC
7 files 560 µF 35 6000 -55 °C up to +105 °C 1572 196 12 5 10 25 Ammopack
860160578027SPEC
7 files 560 µF 35 10000 -55 °C up to +105 °C 1584 196 12 5 13 20 Ammopack
860160678031SPEC
7 files 560 µF 50 7000 -55 °C up to +105 °C 2094 280 10 5 13 20 Ammopack860161
860160274024SPEC
7 files 680 µF 10 7000 -55 °C up to +105 °C 660 68 19 3.5 8 16 Ammopack
860160374028SPEC
7 files 680 µF 16 4000 -55 °C up to +105 °C 960 108.8 16 3.5 8 20 Ammopack
860160275025SPEC
7 files 680 µF 10 7000 -55 °C up to +105 °C 684 68 19 5 10 12.5 Ammopack
860160375029SPEC
7 files 680 µF 16 7000 -55 °C up to +105 °C 1044 108.8 16 5 10 16 Ammopack
860160475025SPEC
7 files 680 µF 25 7000 -55 °C up to +105 °C 1470 170 14 5 10 20 Ammopack
860160575028SPEC
7 files 680 µF 35 6000 -55 °C up to +105 °C 1680 238 12 5 10 25 Ammopack
860160578029SPEC
7 files 680 µF 35 10000 -55 °C up to +105 °C 1692 238 12 5 13 20 Ammopack
860160678032SPEC
7 files 680 µF 50 7000 -55 °C up to +105 °C 2304 340 10 5 13 25 Ammopack860161
860160274026SPEC
7 files 820 µF 10 4000 -55 °C up to +105 °C 732 82 19 3.5 8 16 Ammopack
860160374030SPEC
7 files 820 µF 16 4000 -55 °C up to +105 °C 1104 131.2 16 3.5 8 20 Ammopack
860160275027SPEC
7 files 820 µF 10 6000 -55 °C up to +105 °C 876 82 19 5 10 12.5 Ammopack
860160275028SPEC
7 files 820 µF 10 7000 -55 °C up to +105 °C 936 82 19 5 10 16 Ammopack
860160375031SPEC
7 files 820 µF 16 6000 -55 °C up to +105 °C 1254 131.2 16 5 10 16 Ammopack
860160475026SPEC
7 files 820 µF 25 6000 -55 °C up to +105 °C 1668 205 14 5 10 20 Ammopack
860160578030SPEC
7 files 820 µF 35 7000 -55 °C up to +105 °C 1818 287 12 5 13 20 Ammopack
860160678033SPEC
7 files 820 µF 50 7000 -55 °C up to +105 °C 2412 410 10 5 13 30 Ammopack860161
860160274029SPEC
7 files 1000 µF 10 4000 -55 °C up to +105 °C 1020 100 19 3.5 8 16 Ammopack
860160275030SPEC
7 files 1000 µF 10 6000 -55 °C up to +105 °C 1032 100 19 5 10 12.5 Ammopack
860160275031SPEC
7 files 1000 µF 10 7000 -55 °C up to +105 °C 1140 100 19 5 10 16 Ammopack
860160375032SPEC
7 files 1000 µF 16 6000 -55 °C up to +105 °C 1404 160 16 5 10 16 Ammopack
860160475027SPEC
7 files 1000 µF 25 6000 -55 °C up to +105 °C 1812 250 14 5 10 25 Ammopack
860160575031SPEC
7 files 1000 µF 35 6000 -55 °C up to +105 °C 2136 350 12 5 10 30 Ammopack
860160478028SPEC
7 files 1000 µF 25 10000 -55 °C up to +105 °C 1872 250 14 5 13 20 Ammopack
860160578032SPEC
7 files 1000 µF 35 7000 -55 °C up to +105 °C 2184 350 12 5 13 25 Ammopack
860160680034SPEC
7 files 1000 µF 50 7000 -55 °C up to +105 °C 2676 500 10 7.5 16 25 Ammopack860161
860160274032SPEC
7 files 1200 µF 10 4000 -55 °C up to +105 °C 1248 120 19 3.5 8 20 Ammopack
860160275033SPEC
7 files 1200 µF 10 6000 -55 °C up to +105 °C 1272 120 19 5 10 16 Ammopack
860160375033SPEC
7 files 1200 µF 16 6000 -55 °C up to +105 °C 1500 192 16 5 10 20 Ammopack
860160478029SPEC
7 files 1200 µF 25 10000 -55 °C up to +105 °C 2028 300 14 5 13 20 Ammopack
860160578033SPEC
7 files 1200 µF 35 7000 -55 °C up to +105 °C 2292 420 12 5 13 25 Ammopack
860160680035SPEC
7 files 1200 µF 50 7000 -55 °C up to +105 °C 2952 600 10 7.5 16 31.5 Ammopack860161
860160275034SPEC
7 files 1500 µF 10 7000 -55 °C up to +105 °C 1536 150 19 5 10 20 Ammopack
860160375034SPEC
7 files 1500 µF 16 6000 -55 °C up to +105 °C 1620 240 16 5 10 25 Ammopack
860160378035SPEC
7 files 1500 µF 16 10000 -55 °C up to +105 °C 1728 240 16 5 13 20 Ammopack
860160478030SPEC
7 files 1500 µF 25 7000 -55 °C up to +105 °C 2124 375 14 5 13 20 Ammopack
860160578034SPEC
7 files 1500 µF 35 7000 -55 °C up to +105 °C 2820 525 12 5 13 35 Ammopack
860160580035SPEC
7 files 1500 µF 35 10000 -55 °C up to +105 °C 2928 525 12 7.5 16 31.5 Ammopack
860160680036SPEC
7 files 1500 µF 50 7000 -55 °C up to +105 °C 3216 750 10 7.5 16 35.5 Ammopack860161
860160275035SPEC
7 files 1800 µF 10 7000 -55 °C up to +105 °C 1650 180 19 5 10 25 Ammopack
860160375036SPEC
7 files 1800 µF 16 6000 -55 °C up to +105 °C 1776 288 16 5 10 30 Ammopack
860160278036SPEC
7 files 1800 µF 10 10000 -55 °C up to +105 °C 1704 180 19 5 13 20 Ammopack
860160378037SPEC
7 files 1800 µF 16 7000 -55 °C up to +105 °C 1854 288 16 5 13 20 Ammopack
860160478031SPEC
7 files 1800 µF 25 10000 -55 °C up to +105 °C 2310 450 14 5 13 30 Ammopack
860160578036SPEC
7 files 1800 µF 35 7000 -55 °C up to +105 °C 2976 630 12 5 13 35 Ammopack
860160480032SPEC
7 files 1800 µF 25 10000 -55 °C up to +105 °C 2340 450 14 7.5 16 25 Ammopack
860160580037SPEC
7 files 1800 µF 35 10000 -55 °C up to +105 °C 3012 630 12 7.5 16 31.5 Ammopack
860160275037SPEC
7 files 2200 µF 10 6000 -55 °C up to +105 °C 1776 220 19 5 10 25 Ammopack
860160278038SPEC
7 files 2200 µF 10 10000 -55 °C up to +105 °C 1872 220 19 5 13 20 Ammopack
860160378038SPEC
7 files 2200 µF 16 7000 -55 °C up to +105 °C 2082 352 16 5 13 20 Ammopack
860160478033SPEC
7 files 2200 µF 25 7000 -55 °C up to +105 °C 2592 550 14 5 13 30 Ammopack
860160480034SPEC
7 files 2200 µF 25 10000 -55 °C up to +105 °C 2712 550 14 7.5 16 25 Ammopack
860160580038SPEC
7 files 2200 µF 35 7000 -55 °C up to +105 °C 3228 770 12 7.5 16 31.5 Ammopack
860160581039SPEC
7 files 2200 µF 35 7000 -55 °C up to +105 °C 3132 770 12 7.5 18 25 Ammopack
860160275039SPEC
7 files 2700 µF 10 7000 -55 °C up to +105 °C 2076 270 19 5 10 30 Ammopack
860160278040SPEC
7 files 2700 µF 10 7000 -55 °C up to +105 °C 2028 270 19 5 13 20 Ammopack
860160378039SPEC
7 files 2700 µF 16 7000 -55 °C up to +105 °C 2436 432 16 5 13 25 Ammopack
860160478035SPEC
7 files 2700 µF 25 10000 -55 °C up to +105 °C 2850 675 14 5 13 35 Ammopack
860160480036SPEC
7 files 2700 µF 25 10000 -55 °C up to +105 °C 2958 675 14 7.5 16 31.5 Ammopack
860160581040SPEC
7 files 2700 µF 35 7000 -55 °C up to +105 °C 3336 945 12 7.5 18 31.5 Ammopack
860160275041SPEC
7 files 3300 µF 10 6000 -55 °C up to +105 °C 2232 330 19 5 10 30 Ammopack
860160278042SPEC
7 files 3300 µF 10 7000 -55 °C up to +105 °C 2268 330 19 5 13 25 Ammopack
860160378040SPEC
7 files 3300 µF 16 7000 -55 °C up to +105 °C 2562 528 16 5 13 30 Ammopack
860160380041SPEC
7 files 3300 µF 16 7000 -55 °C up to +105 °C 2700 528 16 7.5 16 25 Ammopack
860160480037SPEC
7 files 3300 µF 25 7000 -55 °C up to +105 °C 3204 825 14 7.5 16 31.5 Ammopack
860160481038SPEC
7 files 3300 µF 25 7000 -55 °C up to +105 °C 3156 825 14 7.5 18 25 Ammopack
860160278043SPEC
7 files 3900 µF 10 7000 -55 °C up to +105 °C 2304 390 19 5 13 25 Ammopack
860160378042SPEC
7 files 3900 µF 16 7000 -55 °C up to +105 °C 2664 624 16 5 13 35 Ammopack
860160380043SPEC
7 files 3900 µF 16 7000 -55 °C up to +105 °C 2736 624 16 7.5 16 25 Ammopack
860160278044SPEC
7 files 4700 µF 10 7000 -55 °C up to +105 °C 2484 470 19 5 13 30 Ammopack
860160280045SPEC
7 files 4700 µF 10 7000 -55 °C up to +105 °C 2634 470 19 7.5 16 25 Ammopack
860160380044SPEC
7 files 4700 µF 16 10000 -55 °C up to +105 °C 2886 752 16 7.5 16 31.5 Ammopack
860160381045SPEC
7 files 4700 µF 16 7000 -55 °C up to +105 °C 2844 752 16 7.5 18 25 Ammopack
860160278046SPEC
7 files 5600 µF 10 7000 -55 °C up to +105 °C 2640 560 19 5 13 35 Ammopack
860160280047SPEC
7 files 5600 µF 10 10000 -55 °C up to +105 °C 2736 560 19 7.5 16 31.5 Ammopack
860160381046SPEC
7 files 5600 µF 16 7000 -55 °C up to +105 °C 3084 896 16 7.5 18 31.5 Ammopack
860160280048SPEC
7 files 6800 µF 10 10000 -55 °C up to +105 °C 2964 680 19 7.5 16 31.5 Ammopack
860160381047SPEC
7 files 6800 µF 16 7000 -55 °C up to +105 °C 3252 1088 16 7.5 18 35.5 Ammopack
Order Code Data­sheet Simu­lation
860160672001SPEC
860160672002SPEC
860160672003SPEC
860160672004SPEC
860160672005SPEC
860160672006SPEC
860160672007SPEC
860160672008SPEC
860160372001SPEC
860160472001SPEC
860160572001SPEC
860160672009SPEC
860160372002SPEC
860160472002SPEC
860160572002SPEC
860160672010SPEC
860160272001SPEC
860160372003SPEC
860160472003SPEC
860160572003SPEC
860160672011SPEC
860160272002SPEC
860160372004SPEC
860160472004SPEC
860160572004SPEC
860160673012SPEC
860160272003SPEC
860160372005SPEC
860160472005SPEC
860160572005SPEC
860160673013SPEC
860160272004SPEC
860160372006SPEC
860160472006SPEC
860160573006SPEC
860160673014SPEC
860160272005SPEC
860160372007SPEC
860160472007SPEC
860160573007SPEC
860160673015SPEC
860160674016SPEC
860160272006SPEC
860160372008SPEC
860160472008SPEC
860160573008SPEC
860160674017SPEC
860160272007SPEC
860160372009SPEC
860160473009SPEC
860160573009SPEC
860160674018SPEC
860160272008SPEC
860160373010SPEC
860160473010SPEC
860160573010SPEC
860160673019SPEC
860160574011SPEC
860160674020SPEC
860160272009SPEC
860160372011SPEC
860160473011SPEC
860160573012SPEC
860160574013SPEC
860160674021SPEC
860160272010SPEC
860160373012SPEC
860160473012SPEC
860160574014SPEC
860160674022SPEC
860160273011SPEC
860160373013SPEC
860160473013SPEC
860160474014SPEC
860160574015SPEC
860160674023SPEC
860160575016SPEC
860160273012SPEC
860160373014SPEC
860160473015SPEC
860160374015SPEC
860160474016SPEC
860160574017SPEC
860160674024SPEC
860160575018SPEC
860160675025SPEC
860160273013SPEC
860160373016SPEC
860160374017SPEC
860160474017SPEC
860160574019SPEC
860160575020SPEC
860160675026SPEC
860160273014SPEC
860160373018SPEC
860160274015SPEC
860160374019SPEC
860160474018SPEC
860160574021SPEC
860160575022SPEC
860160675027SPEC
860160273016SPEC
860160373021SPEC
860160274017SPEC
860160374020SPEC
860160474019SPEC
860160574023SPEC
860160475020SPEC
860160575024SPEC
860160675028SPEC
860160678029SPEC
860160273018SPEC
860160274019SPEC
860160374022SPEC
860160375023SPEC
860160273020SPEC
860160274021SPEC
860160374024SPEC
860160474021SPEC
860160375025SPEC
860160475022SPEC
860160575025SPEC
860160678030SPEC
860160274022SPEC
860160374026SPEC
860160474023SPEC
860160275023SPEC
860160375027SPEC
860160475024SPEC
860160575026SPEC
860160578027SPEC
860160678031SPEC
860160274024SPEC
860160374028SPEC
860160275025SPEC
860160375029SPEC
860160475025SPEC
860160575028SPEC
860160578029SPEC
860160678032SPEC
860160274026SPEC
860160374030SPEC
860160275027SPEC
860160275028SPEC
860160375031SPEC
860160475026SPEC
860160578030SPEC
860160678033SPEC
860160274029SPEC
860160275030SPEC
860160275031SPEC
860160375032SPEC
860160475027SPEC
860160575031SPEC
860160478028SPEC
860160578032SPEC
860160680034SPEC
860160274032SPEC
860160275033SPEC
860160375033SPEC
860160478029SPEC
860160578033SPEC
860160680035SPEC
860160275034SPEC
860160375034SPEC
860160378035SPEC
860160478030SPEC
860160578034SPEC
860160580035SPEC
860160680036SPEC
860160275035SPEC
860160375036SPEC
860160278036SPEC
860160378037SPEC
860160478031SPEC
860160578036SPEC
860160480032SPEC
860160580037SPEC
860160275037SPEC
860160278038SPEC
860160378038SPEC
860160478033SPEC
860160480034SPEC
860160580038SPEC
860160581039SPEC
860160275039SPEC
860160278040SPEC
860160378039SPEC
860160478035SPEC
860160480036SPEC
860160581040SPEC
860160275041SPEC
860160278042SPEC
860160378040SPEC
860160380041SPEC
860160480037SPEC
860160481038SPEC
860160278043SPEC
860160378042SPEC
860160380043SPEC
860160278044SPEC
860160280045SPEC
860160380044SPEC
860160381045SPEC
860160278046SPEC
860160280047SPEC
860160381046SPEC
860160280048SPEC
860160381047SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them