OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSGP General PurposeSizeWCAP-CSGP MLCCs 16 V(DC)

WCAP-CSGP MLCCs 16 V(DC)

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Temperature coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X5R and X7R
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn

Reference Designs

  • RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

All
0201
0402
0603
0805
1206
1210
1812
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDemoboardDesign KitFilter BagFilter Stick Samples
885012005019SPEC
7 files 1 pF ±0.5pF 16 0402 -55 °C up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005020SPEC
8 files 1.5 pF ±0.5pF 16 0402 -55 °C up to +125 °C 43010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005021SPEC
8 files 2.2 pF ±0.5pF 16 0402 -55 °C up to +125 °C 44410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005022SPEC
8 files 3.3 pF ±0.5pF 16 0402 -55 °C up to +125 °C 46610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005023SPEC
8 files 4.7 pF ±0.5pF 16 0402 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005024SPEC
8 files 6.8 pF ±0.5pF 16 0402 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005025SPEC
8 files 10 pF ±5% 16 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006017SPEC
8 files 10 pF ±5% 16 0603 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007010SPEC
8 files 10 pF ±5% 16 0805 -55 °C up to +125 °C 60010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005026SPEC
8 files 15 pF ±5% 16 0402 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006018SPEC
8 files 15 pF ±5% 16 0603 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007011SPEC
8 files 15 pF ±5% 16 0805 -55 °C up to +125 °C 70010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005027SPEC
8 files 22 pF ±5% 16 0402 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006019SPEC
8 files 22 pF ±5% 16 0603 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007012SPEC
8 files 22 pF ±5% 16 0805 -55 °C up to +125 °C 84010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012008011SPEC
8 files 22 pF ±5% 16 1206 -55 °C up to +125 °C 84010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005028SPEC
8 files 33 pF ±5% 16 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006020SPEC
8 files 33 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007013SPEC
8 files 33 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005029SPEC
8 files 47 pF ±5% 16 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006021SPEC
8 files 47 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007014SPEC
8 files 47 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005030SPEC
8 files 68 pF ±5% 16 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006022SPEC
8 files 68 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007015SPEC
8 files 68 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005031SPEC
8 files 100 pF ±5% 16 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205019SPEC
8 files 100 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006023SPEC
8 files 100 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206028SPEC
8 files 100 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007016SPEC
8 files 100 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207027SPEC
8 files 100 pF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008012SPEC
8 files 100 pF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005032SPEC
8 files 150 pF ±5% 16 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205020SPEC
8 files 150 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006024SPEC
8 files 150 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206029SPEC
8 files 150 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007017SPEC
8 files 150 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207028SPEC
8 files 150 pF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008013SPEC
8 files 150 pF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005033SPEC
8 files 220 pF ±5% 16 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205021SPEC
8 files 220 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006025SPEC
8 files 220 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206030SPEC
8 files 220 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007018SPEC
8 files 220 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207029SPEC
8 files 220 pF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008014SPEC
8 files 220 pF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208020SPEC
8 files 220 pF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205022SPEC
8 files 330 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006026SPEC
8 files 330 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206031SPEC
8 files 330 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007019SPEC
8 files 330 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207030SPEC
8 files 330 pF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205023SPEC
8 files 470 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006027SPEC
8 files 470 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206032SPEC
8 files 470 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007020SPEC
8 files 470 pF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel
885012207031SPEC
8 files 470 pF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208021SPEC
8 files 470 pF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205024SPEC
8 files 680 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006028SPEC
8 files 680 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206033SPEC
8 files 680 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207032SPEC
8 files 680 pF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205025SPEC
8 files 1 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006029SPEC
8 files 1 nF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206034SPEC
8 files 1 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007021SPEC
8 files 1 nF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel
885012207033SPEC
8 files 1 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208022SPEC
8 files 1 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012010001SPEC
8 files 1 nF ±5% 16 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205026SPEC
8 files 1.5 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206035SPEC
8 files 1.5 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007022SPEC
8 files 1.5 nF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel
885012207034SPEC
8 files 1.5 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205027SPEC
8 files 2.2 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206036SPEC
8 files 2.2 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007023SPEC
8 files 2.2 nF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel
885012207035SPEC
8 files 2.2 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008015SPEC
8 files 2.2 nF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208023SPEC
8 files 2.2 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205028SPEC
8 files 3.3 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206037SPEC
8 files 3.3 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007024SPEC
8 files 3.3 nF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel
885012207036SPEC
8 files 3.3 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208024SPEC
8 files 3.3 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205029SPEC
8 files 4.7 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206038SPEC
8 files 4.7 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007025SPEC
7 files 4.7 nF ±5% 16 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel
885012207037SPEC
8 files 4.7 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208025SPEC
8 files 4.7 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205030SPEC
8 files 6.8 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206039SPEC
8 files 6.8 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207038SPEC
8 files 6.8 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008016SPEC
8 files 6.8 nF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.95 0.6 7" Tape & Reel
885012205031SPEC
8 files 10 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206040SPEC
8 files 10 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel9999003
885012207039SPEC
8 files 10 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008017SPEC
8 files 10 nF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel
885012208026SPEC
8 files 10 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012210001SPEC
8 files 10 nF ±10% 16 1812 -55 °C up to +125 °C 3.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205032SPEC
8 files 15 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206041SPEC
8 files 15 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207040SPEC
8 files 15 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012009001SPEC
8 files 15 nF ±5% 16 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 1.25 0.75 7" Tape & Reel
885012205033SPEC
8 files 22 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206042SPEC
8 files 22 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207041SPEC
8 files 22 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208027SPEC
8 files 22 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012010002SPEC
8 files 22 nF ±5% 16 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205034SPEC
5 files 33 nF ±10% 16 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105014SPEC
5 files 33 nF ±20% 16 0402 -55 °C up to +85 °C 510 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206043SPEC
8 files 33 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207042SPEC
8 files 33 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208028SPEC
8 files 33 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205035SPEC
5 files 47 nF ±10% 16 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105015SPEC
5 files 47 nF ±20% 16 0402 -55 °C up to +85 °C 510 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206044SPEC
8 files 47 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207043SPEC
8 files 47 nF ±10% 16 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208029SPEC
8 files 47 nF ±10% 16 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012210002SPEC
8 files 47 nF ±10% 16 1812 -55 °C up to +125 °C 3.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205036SPEC
5 files 68 nF ±10% 16 0402 -55 °C up to +125 °C 57.4 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206045SPEC
8 files 68 nF ±10% 16 0603 -55 °C up to +125 °C 3.57.4 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207044SPEC
8 files 68 nF ±10% 16 0805 -55 °C up to +125 °C 3.57.4 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205037SPEC
5 files 100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012105016SPEC
5 files 100 nF ±20% 16 0402 -55 °C up to +85 °C 55 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206046SPEC
8 files 100 nF ±10% 16 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel9999003
885012207045SPEC
8 files 100 nF ±10% 16 0805 -55 °C up to +125 °C 3.55 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208030SPEC
8 files 100 nF ±10% 16 1206 -55 °C up to +125 °C 3.55 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012104001SPEC
7 files 100 nF ±10% 16 0201 -55 °C up to +85 °C 101 GΩ X5R Class II 0.6 0.3 0.3 7" Tape & Reel
885012205037RSPEC
4 files 100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 13" Tape & Reel
885012206047SPEC
8 files 150 nF ±10% 16 0603 -55 °C up to +125 °C 53.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207046SPEC
8 files 150 nF ±10% 16 0805 -55 °C up to +125 °C 3.53.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208031SPEC
8 files 150 nF ±10% 16 1206 -55 °C up to +125 °C 3.53.3 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012209007SPEC
8 files 150 nF ±10% 16 1210 -55 °C up to +125 °C 3.53.3 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012105017SPEC
5 files 220 nF ±20% 16 0402 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206048SPEC
8 files 220 nF ±10% 16 0603 -55 °C up to +125 °C 52.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106013SPEC
8 files 220 nF ±20% 16 0603 -55 °C up to +85 °C 52.3 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207047SPEC
8 files 220 nF ±10% 16 0805 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208032SPEC
8 files 220 nF ±10% 16 1206 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012209008SPEC
8 files 220 nF ±10% 16 1210 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012206049SPEC
8 files 330 nF ±10% 16 0603 -55 °C up to +125 °C 51.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106014SPEC
8 files 330 nF ±20% 16 0603 -55 °C up to +85 °C 51.5 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207048SPEC
8 files 330 nF ±10% 16 0805 -55 °C up to +125 °C 3.51.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208033SPEC
8 files 330 nF ±10% 16 1206 -55 °C up to +125 °C 3.51.5 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012206050SPEC
8 files 470 nF ±10% 16 0603 -55 °C up to +125 °C 51.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106015SPEC
8 files 470 nF ±20% 16 0603 -55 °C up to +85 °C 51.1 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207049SPEC
8 files 470 nF ±10% 16 0805 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208034SPEC
8 files 470 nF ±10% 16 1206 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209009SPEC
8 files 470 nF ±10% 16 1210 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012206051SPEC
8 files 680 nF ±10% 16 0603 -55 °C up to +125 °C 100.7 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel829993BAG
829999BAG
829999STICK
885012106016SPEC
8 files 680 nF ±20% 16 0603 -55 °C up to +85 °C 100.7 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207050SPEC
7 files 680 nF ±10% 16 0805 -55 °C up to +125 °C 50.7 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208035SPEC
8 files 680 nF ±10% 16 1206 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209010SPEC
8 files 680 nF ±10% 16 1210 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel
885012210003SPEC
8 files 680 nF ±10% 16 1812 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206052SPEC
8 files 1 µF ±10% 16 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106017SPEC
8 files 1 µF ±20% 16 0603 -55 °C up to +85 °C 100.1 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207051SPEC
7 files 1 µF ±10% 16 0805 -55 °C up to +125 °C 50.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208036SPEC
8 files 1 µF ±10% 16 1206 -55 °C up to +125 °C 3.50.5 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209011SPEC
8 files 1 µF ±10% 16 1210 -55 °C up to +125 °C 3.50.5 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel
885012210004SPEC
8 files 1 µF ±10% 16 1812 -55 °C up to +125 °C 3.50.5 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012104007SPEC
7 files 1 µF ±20% 16 0201 -55 °C up to +85 °C 200.05 GΩ X5R Class II 0.6 0.3 0.3 7" Tape & Reel
885012208037SPEC
8 files 1.5 µF ±10% 16 1206 -55 °C up to +125 °C 3.50.3 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012108013SPEC
8 files 1.5 µF ±20% 16 1206 -55 °C up to +85 °C 3.50.3 GΩ X5R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012106018SPEC
8 files 2.2 µF ±20% 16 0603 -55 °C up to +85 °C 100.05 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207052SPEC
8 files 2.2 µF ±10% 16 0805 -55 °C up to +125 °C 100.05 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012107012SPEC
8 files 2.2 µF ±20% 16 0805 -55 °C up to +85 °C 100.05 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208038SPEC
8 files 2.2 µF ±10% 16 1206 -55 °C up to +125 °C 50.2 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012108014SPEC
8 files 2.2 µF ±20% 16 1206 -55 °C up to +85 °C 50.2 GΩ X5R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209012SPEC
8 files 2.2 µF ±10% 16 1210 -55 °C up to +125 °C 3.50.2 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012106029SPEC
7 files 2.2 µF ±10% 16 0603 -55 °C up to +85 °C 100.05 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012208039SPEC
8 files 3.3 µF ±10% 16 1206 -55 °C up to +125 °C 50.2 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108015SPEC
8 files 3.3 µF ±20% 16 1206 -55 °C up to +85 °C 50.2 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012207053SPEC
8 files 4.7 µF ±10% 16 0805 -55 °C up to +125 °C 100.02 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012107013SPEC
8 files 4.7 µF ±20% 16 0805 -55 °C up to +85 °C 100.02 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208040SPEC
8 files 4.7 µF ±10% 16 1206 -55 °C up to +125 °C 100.1 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108016SPEC
8 files 4.7 µF ±20% 16 1206 -55 °C up to +85 °C 100.1 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012209013SPEC
8 files 4.7 µF ±10% 16 1210 -55 °C up to +125 °C 50.1 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012109008SPEC
8 files 4.7 µF ±20% 16 1210 -55 °C up to +85 °C 50.1 GΩ X5R Class II 3.2 2.5 2 0.75 7" Tape & Reel885080
885012107014SPEC
8 files 10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208041SPEC
8 files 10 µF ±10% 16 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
885012108017SPEC
8 files 10 µF ±20% 16 1206 -55 °C up to +85 °C 100.01 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209014SPEC
8 files 10 µF ±10% 16 1210 -55 °C up to +125 °C 50.1 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012109009SPEC
8 files 10 µF ±20% 16 1210 -55 °C up to +85 °C 50.05 GΩ X5R Class II 3.2 2.5 2 0.75 7" Tape & Reel885080
885012108018SPEC
8 files 22 µF ±20% 16 1206 -55 °C up to +85 °C 100.005 GΩ X5R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel885080
885012109010SPEC
8 files 22 µF ±20% 16 1210 -55 °C up to +85 °C 50.02 GΩ X5R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel885080
885012109011SPEC
8 files 47 µF ±20% 16 1210 -55 °C up to +85 °C 100.002 GΩ X5R Class II 3.2 2.5 2.5 0.75 7" Tape & Reel885080
Order Code Data­sheet Simu­lation
885012005019SPEC
885012005020SPEC
885012005021SPEC
885012005022SPEC
885012005023SPEC
885012005024SPEC
885012005025SPEC
885012006017SPEC
885012007010SPEC
885012005026SPEC
885012006018SPEC
885012007011SPEC
885012005027SPEC
885012006019SPEC
885012007012SPEC
885012008011SPEC
885012005028SPEC
885012006020SPEC
885012007013SPEC
885012005029SPEC
885012006021SPEC
885012007014SPEC
885012005030SPEC
885012006022SPEC
885012007015SPEC
885012005031SPEC
885012205019SPEC
885012006023SPEC
885012206028SPEC
885012007016SPEC
885012207027SPEC
885012008012SPEC
885012005032SPEC
885012205020SPEC
885012006024SPEC
885012206029SPEC
885012007017SPEC
885012207028SPEC
885012008013SPEC
885012005033SPEC
885012205021SPEC
885012006025SPEC
885012206030SPEC
885012007018SPEC
885012207029SPEC
885012008014SPEC
885012208020SPEC
885012205022SPEC
885012006026SPEC
885012206031SPEC
885012007019SPEC
885012207030SPEC
885012205023SPEC
885012006027SPEC
885012206032SPEC
885012007020SPEC
885012207031SPEC
885012208021SPEC
885012205024SPEC
885012006028SPEC
885012206033SPEC
885012207032SPEC
885012205025SPEC
885012006029SPEC
885012206034SPEC
885012007021SPEC
885012207033SPEC
885012208022SPEC
885012010001SPEC
885012205026SPEC
885012206035SPEC
885012007022SPEC
885012207034SPEC
885012205027SPEC
885012206036SPEC
885012007023SPEC
885012207035SPEC
885012008015SPEC
885012208023SPEC
885012205028SPEC
885012206037SPEC
885012007024SPEC
885012207036SPEC
885012208024SPEC
885012205029SPEC
885012206038SPEC
885012007025SPEC
885012207037SPEC
885012208025SPEC
885012205030SPEC
885012206039SPEC
885012207038SPEC
885012008016SPEC
885012205031SPEC
885012206040SPEC
885012207039SPEC
885012008017SPEC
885012208026SPEC
885012210001SPEC
885012205032SPEC
885012206041SPEC
885012207040SPEC
885012009001SPEC
885012205033SPEC
885012206042SPEC
885012207041SPEC
885012208027SPEC
885012010002SPEC
885012205034SPEC
885012105014SPEC
885012206043SPEC
885012207042SPEC
885012208028SPEC
885012205035SPEC
885012105015SPEC
885012206044SPEC
885012207043SPEC
885012208029SPEC
885012210002SPEC
885012205036SPEC
885012206045SPEC
885012207044SPEC
885012205037SPEC
885012105016SPEC
885012206046SPEC
885012207045SPEC
885012208030SPEC
885012104001SPEC
885012205037RSPEC
885012206047SPEC
885012207046SPEC
885012208031SPEC
885012209007SPEC
885012105017SPEC
885012206048SPEC
885012106013SPEC
885012207047SPEC
885012208032SPEC
885012209008SPEC
885012206049SPEC
885012106014SPEC
885012207048SPEC
885012208033SPEC
885012206050SPEC
885012106015SPEC
885012207049SPEC
885012208034SPEC
885012209009SPEC
885012206051SPEC
885012106016SPEC
885012207050SPEC
885012208035SPEC
885012209010SPEC
885012210003SPEC
885012206052SPEC
885012106017SPEC
885012207051SPEC
885012208036SPEC
885012209011SPEC
885012210004SPEC
885012104007SPEC
885012208037SPEC
885012108013SPEC
885012106018SPEC
885012207052SPEC
885012107012SPEC
885012208038SPEC
885012108014SPEC
885012209012SPEC
885012106029SPEC
885012208039SPEC
885012108015SPEC
885012207053SPEC
885012107013SPEC
885012208040SPEC
885012108016SPEC
885012209013SPEC
885012109008SPEC
885012107014SPEC
885012208041SPEC
885012108017SPEC
885012209014SPEC
885012109009SPEC
885012108018SPEC
885012109010SPEC
885012109011SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDemoboardDesign KitFilter BagFilter Stick Samples

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them