LTSpice files
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
- Temperature coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X5R and X7R - Operating temperature:
-55 °C up to + 125 °C for NP0 and X7R
-55 °C up to + 85 °C for X5R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP122 Gigabit PoE Interface from an EMC perspective
- SN011 Why does the capacity of MLCCs change
Products
All
0201
0402
0603
0805
1206
1210
1812
2220
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005034 | SPEC | 8 files | 1 pF | ±0.5pF | 25 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012005035 | SPEC | 7 files | 1.5 pF | ±0.5pF | 25 | 0402 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012005036 | SPEC | 7 files | 2.2 pF | ±0.5pF | 25 | 0402 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012008018 | SPEC | 7 files | 2.2 pF | ±0.5pF | 25 | 1206 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012004003 | SPEC | 7 files | 1.5 pF | ±0.25pF | 25 | 0201 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005037 | SPEC | 7 files | 3.3 pF | ±0.5pF | 25 | 0402 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012007026 | SPEC | 8 files | 3.3 pF | ±0.5pF | 25 | 0805 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005038 | SPEC | 7 files | 4.7 pF | ±0.5pF | 25 | 0402 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006030 | SPEC | 8 files | 4.7 pF | ±0.5pF | 25 | 0603 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012005039 | SPEC | 7 files | 6.8 pF | ±0.5pF | 25 | 0402 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006031 | SPEC | 8 files | 6.8 pF | ±0.5pF | 25 | 0603 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007027 | SPEC | 8 files | 6.8 pF | ±0.5pF | 25 | 0805 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005040 | SPEC | 8 files | 10 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006032 | SPEC | 8 files | 10 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007028 | SPEC | 8 files | 10 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008019 | SPEC | 8 files | 10 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012004004 | SPEC | 7 files | 10 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012004005 | SPEC | 7 files | 12 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 640 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005041 | SPEC | 8 files | 15 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006033 | SPEC | 8 files | 15 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007029 | SPEC | 8 files | 15 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012004006 | SPEC | 7 files | 15 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012004007 | SPEC | 7 files | 18 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 760 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005042 | SPEC | 8 files | 22 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006034 | SPEC | 8 files | 22 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007030 | SPEC | 8 files | 22 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012004008 | SPEC | 7 files | 22 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005043 | SPEC | 8 files | 33 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006035 | SPEC | 8 files | 33 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007031 | SPEC | 8 files | 33 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008020 | SPEC | 8 files | 33 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012004009 | SPEC | 7 files | 33 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005044 | SPEC | 8 files | 47 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006036 | SPEC | 8 files | 47 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007032 | SPEC | 8 files | 47 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008021 | SPEC | 8 files | 47 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012004010 | SPEC | 7 files | 47 pF | ±10% | 25 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005045 | SPEC | 8 files | 68 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006037 | SPEC | 8 files | 68 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007033 | SPEC | 8 files | 68 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008022 | SPEC | 8 files | 68 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005046 | SPEC | 8 files | 100 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012205038 | SPEC | 8 files | 100 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006038 | SPEC | 8 files | 100 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206053 | SPEC | 8 files | 100 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007034 | SPEC | 8 files | 100 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012207054 | SPEC | 8 files | 100 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008023 | SPEC | 8 files | 100 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012004001 | SPEC | 7 files | 100 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005047 | SPEC | 8 files | 150 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012205039 | SPEC | 8 files | 150 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006039 | SPEC | 8 files | 150 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206054 | SPEC | 8 files | 150 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007035 | SPEC | 8 files | 150 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012207055 | SPEC | 8 files | 150 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012005048 | SPEC | 8 files | 220 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012205040 | SPEC | 8 files | 220 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006040 | SPEC | 8 files | 220 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206055 | SPEC | 8 files | 220 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007036 | SPEC | 8 files | 220 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012207056 | SPEC | 8 files | 220 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208042 | SPEC | 8 files | 220 pF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205041 | SPEC | 8 files | 330 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006041 | SPEC | 8 files | 330 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206056 | SPEC | 8 files | 330 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007037 | SPEC | 8 files | 330 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207057 | SPEC | 8 files | 330 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008024 | SPEC | 8 files | 330 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208043 | SPEC | 8 files | 330 pF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205042 | SPEC | 8 files | 470 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006042 | SPEC | 8 files | 470 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206057 | SPEC | 8 files | 470 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007038 | SPEC | 8 files | 470 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207058 | SPEC | 8 files | 470 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008025 | SPEC | 8 files | 470 pF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208044 | SPEC | 8 files | 470 pF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205043 | SPEC | 8 files | 680 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006043 | SPEC | 8 files | 680 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206058 | SPEC | 8 files | 680 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007039 | SPEC | 8 files | 680 pF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207059 | SPEC | 8 files | 680 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208045 | SPEC | 8 files | 680 pF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205044 | SPEC | 8 files | 1 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006044 | SPEC | 8 files | 1 nF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206059 | SPEC | 8 files | 1 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007040 | SPEC | 8 files | 1 nF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207060 | SPEC | 8 files | 1 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008026 | SPEC | 8 files | 1 nF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208046 | SPEC | 8 files | 1 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009002 | SPEC | 8 files | 1 nF | ±5% | 25 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012209015 | SPEC | 8 files | 1 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012204006 | SPEC | 7 files | 1 nF | ±10% | 25 | 0201 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205045 | SPEC | 8 files | 1.5 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206060 | SPEC | 8 files | 1.5 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007041 | SPEC | 8 files | 1.5 nF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207061 | SPEC | 8 files | 1.5 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208047 | SPEC | 8 files | 1.5 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205046 | SPEC | 8 files | 2.2 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206061 | SPEC | 8 files | 2.2 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007042 | SPEC | 8 files | 2.2 nF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207062 | SPEC | 8 files | 2.2 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008027 | SPEC | 8 files | 2.2 nF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208048 | SPEC | 8 files | 2.2 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009003 | SPEC | 8 files | 2.2 nF | ±5% | 25 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012209016 | SPEC | 8 files | 2.2 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205047 | SPEC | 8 files | 3.3 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206062 | SPEC | 8 files | 3.3 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007043 | SPEC | 8 files | 3.3 nF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207063 | SPEC | 8 files | 3.3 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208049 | SPEC | 8 files | 3.3 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205048 | SPEC | 8 files | 4.7 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206063 | SPEC | 8 files | 4.7 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012007044 | SPEC | 7 files | 4.7 nF | ±5% | 25 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207064 | SPEC | 8 files | 4.7 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008028 | SPEC | 8 files | 4.7 nF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208050 | SPEC | 8 files | 4.7 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009004 | SPEC | 8 files | 4.7 nF | ±5% | 25 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210005 | SPEC | 6 files | 4.7 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012104008 | SPEC | 7 files | 4.7 nF | ±10% | 25 | 0201 | -55 °C up to +85 °C | – | 3.5 | 10 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205049 | SPEC | 8 files | 6.8 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206064 | SPEC | 8 files | 6.8 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207065 | SPEC | 8 files | 6.8 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008029 | SPEC | 8 files | 6.8 nF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208051 | SPEC | 8 files | 6.8 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009005 | SPEC | 8 files | 6.8 nF | ±5% | 25 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205050 | SPEC | 8 files | 10 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206065 | SPEC | 8 files | 10 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207066 | SPEC | 8 files | 10 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012008030 | SPEC | 8 files | 10 nF | ±5% | 25 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208052 | SPEC | 8 files | 10 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209017 | SPEC | 8 files | 10 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010003 | SPEC | 6 files | 10 nF | ±5% | 25 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210006 | SPEC | 6 files | 10 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012204004 | SPEC | 7 files | 10 nF | ±10% | 25 | 0201 | -55 °C up to +125 °C | – | 10 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | – | 7" Tape & Reel | – | – | – | ||
885012104014 | SPEC | 7 files | 10 nF | ±10% | 25 | 0201 | -55 °C up to +85 °C | – | 5 | 10 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205051 | SPEC | 8 files | 15 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206066 | SPEC | 8 files | 15 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207067 | SPEC | 8 files | 15 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208053 | SPEC | 8 files | 15 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009006 | SPEC | 8 files | 15 nF | ±5% | 25 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205052 | SPEC | 8 files | 22 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206067 | SPEC | 8 files | 22 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207068 | SPEC | 8 files | 22 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208054 | SPEC | 8 files | 22 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209018 | SPEC | 8 files | 22 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205053 | SPEC | 8 files | 33 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206068 | SPEC | 8 files | 33 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207069 | SPEC | 8 files | 33 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208055 | SPEC | 8 files | 33 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012010004 | SPEC | 6 files | 33 nF | ±5% | 25 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205054 | SPEC | 8 files | 47 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206069 | SPEC | 8 files | 47 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207070 | SPEC | 8 files | 47 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208056 | SPEC | 8 files | 47 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012210007 | SPEC | 6 files | 47 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206070 | SPEC | 8 files | 68 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207071 | SPEC | 8 files | 68 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 7.4 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208057 | SPEC | 8 files | 68 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 7.4 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012105018 | SPEC | 8 files | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206071 | SPEC | 8 files | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207072 | SPEC | 8 files | 100 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208058 | SPEC | 8 files | 100 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209019 | SPEC | 8 files | 100 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210008 | SPEC | 6 files | 100 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206071R | SPEC | 7 files | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
885012205085R | SPEC | 8 files | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | – | – | – | ||
885012205085 | SPEC | 8 files | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012104005 | SPEC | 7 files | 100 nF | ±10% | 25 | 0201 | -55 °C up to +85 °C | – | 10 | 0.5 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012206072 | SPEC | 8 files | 150 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 3.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207073 | SPEC | 7 files | 150 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208059 | SPEC | 8 files | 150 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 3.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012206073 | SPEC | 8 files | 220 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012106019 | SPEC | 8 files | 220 nF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 3.5 | 2.3 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207074 | SPEC | 7 files | 220 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208060 | SPEC | 8 files | 220 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209020 | SPEC | 8 files | 220 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206074 | SPEC | 8 files | 330 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 7 | 1.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207075 | SPEC | 7 files | 330 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208061 | SPEC | 8 files | 330 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 1.5 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209021 | SPEC | 8 files | 330 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 1.5 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210009 | SPEC | 6 files | 330 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 1.5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206075 | SPEC | 8 files | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012106020 | SPEC | 8 files | 470 nF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 10 | 1.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207076 | SPEC | 7 files | 470 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208062 | SPEC | 8 files | 470 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209022 | SPEC | 8 files | 470 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210010 | SPEC | 6 files | 470 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206075R | SPEC | 7 files | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106021 | SPEC | 8 files | 680 nF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 10 | 0.7 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207077 | SPEC | 8 files | 680 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208063 | SPEC | 8 files | 680 nF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209023 | SPEC | 8 files | 680 nF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210011 | SPEC | 6 files | 680 nF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 0.7 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206076 | SPEC | 8 files | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012106022 | SPEC | 8 files | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207078 | SPEC | 7 files | 1 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012107015 | SPEC | 7 files | 1 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 5 | 0.5 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208064 | SPEC | 8 files | 1 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209024 | SPEC | 8 files | 1 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210012 | SPEC | 6 files | 1 µF | ±10% | 25 | 1812 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012106030 | SPEC | 7 files | 1 µF | ±10% | 25 | 0603 | -55 °C up to +85 °C | – | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012208065 | SPEC | 8 files | 1.5 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.3 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012207079 | SPEC | 7 files | 2.2 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012107016 | SPEC | 7 files | 2.2 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208066 | SPEC | 8 files | 2.2 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108019 | SPEC | 8 files | 2.2 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | – | 3.5 | 0.2 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209025 | SPEC | 8 files | 2.2 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012107017 | SPEC | 7 files | 3.3 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.03 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208067 | SPEC | 8 files | 3.3 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012209026 | SPEC | 8 files | 3.3 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012107018 | SPEC | 7 files | 4.7 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | 82931060 | 82931061 | ||
885012208068 | SPEC | 8 files | 4.7 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 7 | 0.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108020 | SPEC | 8 files | 4.7 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | – | 7 | 0.1 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209027 | SPEC | 8 files | 4.7 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 3.5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012109012 | SPEC | 8 files | 4.7 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | – | 3.5 | 0.1 GΩ | X5R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012208069 | SPEC | 8 files | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | 885080 | – | – | ||
885012108021 | SPEC | 8 files | 10 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209028 | SPEC | 8 files | 10 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 5 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.3 | 7" Tape & Reel | 885080 | – | – | ||
885012109013 | SPEC | 8 files | 10 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012106031 | SPEC | 8 files | 10 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | ||
885012214004 | SPEC | 6 files | 10 µF | ±10% | 25 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.01 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – | – | – | ||
885012107027 | SPEC | – | 6 files | 10 µF | ±10% | 25 | 0805 | -55 °C up to +85 °C | – | 12.5 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | |
885012109014 | SPEC | 8 files | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | – | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209074 | SPEC | 8 files | 22 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 10 | 0.005 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012109015 | SPEC | 7 files | 22 µF | ±10% | 25 | 1210 | -55 °C up to +85 °C | – | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012107019 | SPEC | – | 6 files | 22 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | – | 7" Tape & Reel | – | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
885012005034 | SPEC | |
885012005035 | SPEC | |
885012005036 | SPEC | |
885012008018 | SPEC | |
885012004003 | SPEC | |
885012005037 | SPEC | |
885012007026 | SPEC | |
885012005038 | SPEC | |
885012006030 | SPEC | |
885012005039 | SPEC | |
885012006031 | SPEC | |
885012007027 | SPEC | |
885012005040 | SPEC | |
885012006032 | SPEC | |
885012007028 | SPEC | |
885012008019 | SPEC | |
885012004004 | SPEC | |
885012004005 | SPEC | |
885012005041 | SPEC | |
885012006033 | SPEC | |
885012007029 | SPEC | |
885012004006 | SPEC | |
885012004007 | SPEC | |
885012005042 | SPEC | |
885012006034 | SPEC | |
885012007030 | SPEC | |
885012004008 | SPEC | |
885012005043 | SPEC | |
885012006035 | SPEC | |
885012007031 | SPEC | |
885012008020 | SPEC | |
885012004009 | SPEC | |
885012005044 | SPEC | |
885012006036 | SPEC | |
885012007032 | SPEC | |
885012008021 | SPEC | |
885012004010 | SPEC | |
885012005045 | SPEC | |
885012006037 | SPEC | |
885012007033 | SPEC | |
885012008022 | SPEC | |
885012005046 | SPEC | |
885012205038 | SPEC | |
885012006038 | SPEC | |
885012206053 | SPEC | |
885012007034 | SPEC | |
885012207054 | SPEC | |
885012008023 | SPEC | |
885012004001 | SPEC | |
885012005047 | SPEC | |
885012205039 | SPEC | |
885012006039 | SPEC | |
885012206054 | SPEC | |
885012007035 | SPEC | |
885012207055 | SPEC | |
885012005048 | SPEC | |
885012205040 | SPEC | |
885012006040 | SPEC | |
885012206055 | SPEC | |
885012007036 | SPEC | |
885012207056 | SPEC | |
885012208042 | SPEC | |
885012205041 | SPEC | |
885012006041 | SPEC | |
885012206056 | SPEC | |
885012007037 | SPEC | |
885012207057 | SPEC | |
885012008024 | SPEC | |
885012208043 | SPEC | |
885012205042 | SPEC | |
885012006042 | SPEC | |
885012206057 | SPEC | |
885012007038 | SPEC | |
885012207058 | SPEC | |
885012008025 | SPEC | |
885012208044 | SPEC | |
885012205043 | SPEC | |
885012006043 | SPEC | |
885012206058 | SPEC | |
885012007039 | SPEC | |
885012207059 | SPEC | |
885012208045 | SPEC | |
885012205044 | SPEC | |
885012006044 | SPEC | |
885012206059 | SPEC | |
885012007040 | SPEC | |
885012207060 | SPEC | |
885012008026 | SPEC | |
885012208046 | SPEC | |
885012009002 | SPEC | |
885012209015 | SPEC | |
885012204006 | SPEC | |
885012205045 | SPEC | |
885012206060 | SPEC | |
885012007041 | SPEC | |
885012207061 | SPEC | |
885012208047 | SPEC | |
885012205046 | SPEC | |
885012206061 | SPEC | |
885012007042 | SPEC | |
885012207062 | SPEC | |
885012008027 | SPEC | |
885012208048 | SPEC | |
885012009003 | SPEC | |
885012209016 | SPEC | |
885012205047 | SPEC | |
885012206062 | SPEC | |
885012007043 | SPEC | |
885012207063 | SPEC | |
885012208049 | SPEC | |
885012205048 | SPEC | |
885012206063 | SPEC | |
885012007044 | SPEC | |
885012207064 | SPEC | |
885012008028 | SPEC | |
885012208050 | SPEC | |
885012009004 | SPEC | |
885012210005 | SPEC | |
885012104008 | SPEC | |
885012205049 | SPEC | |
885012206064 | SPEC | |
885012207065 | SPEC | |
885012008029 | SPEC | |
885012208051 | SPEC | |
885012009005 | SPEC | |
885012205050 | SPEC | |
885012206065 | SPEC | |
885012207066 | SPEC | |
885012008030 | SPEC | |
885012208052 | SPEC | |
885012209017 | SPEC | |
885012010003 | SPEC | |
885012210006 | SPEC | |
885012204004 | SPEC | |
885012104014 | SPEC | |
885012205051 | SPEC | |
885012206066 | SPEC | |
885012207067 | SPEC | |
885012208053 | SPEC | |
885012009006 | SPEC | |
885012205052 | SPEC | |
885012206067 | SPEC | |
885012207068 | SPEC | |
885012208054 | SPEC | |
885012209018 | SPEC | |
885012205053 | SPEC | |
885012206068 | SPEC | |
885012207069 | SPEC | |
885012208055 | SPEC | |
885012010004 | SPEC | |
885012205054 | SPEC | |
885012206069 | SPEC | |
885012207070 | SPEC | |
885012208056 | SPEC | |
885012210007 | SPEC | |
885012206070 | SPEC | |
885012207071 | SPEC | |
885012208057 | SPEC | |
885012105018 | SPEC | |
885012206071 | SPEC | |
885012207072 | SPEC | |
885012208058 | SPEC | |
885012209019 | SPEC | |
885012210008 | SPEC | |
885012206071R | SPEC | |
885012205085R | SPEC | |
885012205085 | SPEC | |
885012104005 | SPEC | |
885012206072 | SPEC | |
885012207073 | SPEC | |
885012208059 | SPEC | |
885012206073 | SPEC | |
885012106019 | SPEC | |
885012207074 | SPEC | |
885012208060 | SPEC | |
885012209020 | SPEC | |
885012206074 | SPEC | |
885012207075 | SPEC | |
885012208061 | SPEC | |
885012209021 | SPEC | |
885012210009 | SPEC | |
885012206075 | SPEC | |
885012106020 | SPEC | |
885012207076 | SPEC | |
885012208062 | SPEC | |
885012209022 | SPEC | |
885012210010 | SPEC | |
885012206075R | SPEC | |
885012106021 | SPEC | |
885012207077 | SPEC | |
885012208063 | SPEC | |
885012209023 | SPEC | |
885012210011 | SPEC | |
885012206076 | SPEC | |
885012106022 | SPEC | |
885012207078 | SPEC | |
885012107015 | SPEC | |
885012208064 | SPEC | |
885012209024 | SPEC | |
885012210012 | SPEC | |
885012106030 | SPEC | |
885012208065 | SPEC | |
885012207079 | SPEC | |
885012107016 | SPEC | |
885012208066 | SPEC | |
885012108019 | SPEC | |
885012209025 | SPEC | |
885012107017 | SPEC | |
885012208067 | SPEC | |
885012209026 | SPEC | |
885012107018 | SPEC | |
885012208068 | SPEC | |
885012108020 | SPEC | |
885012209027 | SPEC | |
885012109012 | SPEC | |
885012208069 | SPEC | |
885012108021 | SPEC | |
885012209028 | SPEC | |
885012109013 | SPEC | |
885012106031 | SPEC | |
885012214004 | SPEC | |
885012107027 | SPEC | – |
885012109014 | SPEC | |
885012209074 | SPEC | |
885012109015 | SPEC | |
885012107019 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them