OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSGP General PurposeSizeWCAP-CSGP MLCCs 50 V(DC)

WCAP-CSGP MLCCs 50 V(DC)

General Purpose

WCAP-CSGP MLCCs 50 V(DC)

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Temperature coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X5R and X7R
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn

Reference Designs

  • RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

All
0201
0402
0603
0805
1206
1210
1812
2220
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign KitFilter StickFilter Bag Samples
885012005049SPEC
8 files 1 pF ±0.5pF 50 0402 -55 °C up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006045SPEC
7 files 1 pF ±0.5pF 50 0603 -55 °C up to +125 °C 42010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007045SPEC
7 files 1 pF ±0.5pF 50 0805 -55 °C up to +125 °C 42010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008031SPEC
7 files 1 pF ±0.5pF 50 1206 -55 °C up to +125 °C 42010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005050SPEC
8 files 1.5 pF ±0.5pF 50 0402 -55 °C up to +125 °C 43010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012005051SPEC
8 files 2.2 pF ±0.5pF 50 0402 -55 °C up to +125 °C 44410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006046SPEC
7 files 1.5 pF ±0.5pF 50 0603 -55 °C up to +125 °C 43010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012006047SPEC
7 files 2.2 pF ±0.5pF 50 0603 -55 °C up to +125 °C 44410 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007046SPEC
8 files 1.5 pF ±0.5pF 50 0805 -55 °C up to +125 °C 43010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012007047SPEC
8 files 2.2 pF ±0.5pF 50 0805 -55 °C up to +125 °C 44410 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008032SPEC
7 files 1.5 pF ±0.5pF 50 1206 -55 °C up to +125 °C 43010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012008033SPEC
7 files 2.2 pF ±0.5pF 50 1206 -55 °C up to +125 °C 44410 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005052SPEC
8 files 3.3 pF ±0.5pF 50 0402 -55 °C up to +125 °C 46610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006048SPEC
8 files 3.3 pF ±0.5pF 50 0603 -55 °C up to +125 °C 46610 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007048SPEC
8 files 3.3 pF ±0.5pF 50 0805 -55 °C up to +125 °C 46610 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008034SPEC
7 files 3.3 pF ±0.5pF 50 1206 -55 °C up to +125 °C 46610 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005053SPEC
8 files 4.7 pF ±0.5pF 50 0402 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006049SPEC
8 files 4.7 pF ±0.5pF 50 0603 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007049SPEC
8 files 4.7 pF ±0.5pF 50 0805 -55 °C up to +125 °C 49410 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008035SPEC
7 files 4.7 pF ±0.5pF 50 1206 -55 °C up to +125 °C 49410 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005054SPEC
8 files 6.8 pF ±0.5pF 50 0402 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006050SPEC
8 files 6.8 pF ±0.5pF 50 0603 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007050SPEC
8 files 6.8 pF ±0.5pF 50 0805 -55 °C up to +125 °C 53610 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008036SPEC
7 files 6.8 pF ±0.5pF 50 1206 -55 °C up to +125 °C 53610 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005055SPEC
8 files 10 pF ±5% 50 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006051SPEC
8 files 10 pF ±5% 50 0603 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007051SPEC
8 files 10 pF ±5% 50 0805 -55 °C up to +125 °C 60010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008037SPEC
8 files 10 pF ±5% 50 1206 -55 °C up to +125 °C 60010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012004011SPEC
7 files 10 pF ±5% 50 0201 -55 °C up to +125 °C 60010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005056SPEC
8 files 15 pF ±5% 50 0402 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006052SPEC
8 files 15 pF ±5% 50 0603 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007052SPEC
8 files 15 pF ±5% 50 0805 -55 °C up to +125 °C 70010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008038SPEC
8 files 15 pF ±5% 50 1206 -55 °C up to +125 °C 70010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005057SPEC
8 files 22 pF ±5% 50 0402 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006053SPEC
8 files 22 pF ±5% 50 0603 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007053SPEC
8 files 22 pF ±5% 50 0805 -55 °C up to +125 °C 84010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008039SPEC
8 files 22 pF ±5% 50 1206 -55 °C up to +125 °C 84010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009007SPEC
6 files 22 pF ±5% 50 1210 -55 °C up to +125 °C 84010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012004012SPEC
7 files 22 pF ±5% 50 0201 -55 °C up to +125 °C 84010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005058SPEC
8 files 33 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006054SPEC
8 files 33 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007054SPEC
8 files 33 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008040SPEC
8 files 33 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009008SPEC
6 files 33 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012004013SPEC
7 files 33 pF ±5% 50 0201 -55 °C up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005059SPEC
8 files 47 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006055SPEC
8 files 47 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007055SPEC
8 files 47 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008041SPEC
8 files 47 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009009SPEC
6 files 47 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012004002SPEC
7 files 47 pF ±5% 50 0201 -55 °C up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.6 7" Tape & Reel
885012005060SPEC
8 files 68 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006056SPEC
8 files 68 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007056SPEC
8 files 68 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012008042SPEC
8 files 68 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009010SPEC
6 files 68 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012005061SPEC
8 files 100 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205055SPEC
8 files 100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006057SPEC
8 files 100 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206077SPEC
8 files 100 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007057SPEC
8 files 100 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012207080SPEC
8 files 100 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008043SPEC
8 files 100 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009011SPEC
6 files 100 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010005SPEC
6 files 100 pF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012204001SPEC
7 files 100 pF ±10% 50 0201 -55 °C up to +125 °C 310 GΩ X7R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012004014SPEC
7 files 100 pF ±5% 50 0201 -55 °C up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005062SPEC
8 files 150 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205056SPEC
8 files 150 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006058SPEC
8 files 150 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206078SPEC
8 files 150 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007058SPEC
8 files 150 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012207081SPEC
8 files 150 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008044SPEC
8 files 150 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208070SPEC
8 files 150 pF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009012SPEC
6 files 150 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012005063SPEC
8 files 220 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205057SPEC
8 files 220 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006059SPEC
8 files 220 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206079SPEC
8 files 220 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007059SPEC
8 files 220 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012207082SPEC
8 files 220 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008045SPEC
8 files 220 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208071SPEC
8 files 220 pF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009013SPEC
6 files 220 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010006SPEC
6 files 220 pF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205058SPEC
8 files 330 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006060SPEC
8 files 330 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206080SPEC
8 files 330 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007060SPEC
8 files 330 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012207083SPEC
8 files 330 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008046SPEC
8 files 330 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208072SPEC
8 files 330 pF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009014SPEC
6 files 330 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012205059SPEC
8 files 470 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006061SPEC
8 files 470 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206081SPEC
8 files 470 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007061SPEC
8 files 470 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207084SPEC
8 files 470 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008047SPEC
8 files 470 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208073SPEC
8 files 470 pF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009015SPEC
6 files 470 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010007SPEC
6 files 470 pF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205060SPEC
8 files 680 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006062SPEC
8 files 680 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206082SPEC
8 files 680 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007062SPEC
8 files 680 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207085SPEC
8 files 680 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008048SPEC
8 files 680 pF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208074SPEC
8 files 680 pF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009016SPEC
6 files 680 pF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012204002SPEC
7 files 680 pF ±10% 50 0201 -55 °C up to +125 °C 310 GΩ X7R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012205061SPEC
8 files 1 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006063SPEC
8 files 1 nF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206083SPEC
8 files 1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007063SPEC
8 files 1 nF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207086SPEC
8 files 1 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008049SPEC
8 files 1 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012208075SPEC
8 files 1 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009017SPEC
6 files 1 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209029SPEC
6 files 1 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010008SPEC
6 files 1 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012210013SPEC
6 files 1 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012005067SPEC
7 files 1 nF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012206083RSPEC
7 files 1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 13" Tape & Reel
885012204003SPEC
7 files 1 nF ±10% 50 0201 -55 °C up to +125 °C 310 GΩ X7R Class II 0.6 300 300 0.15 7" Tape & Reel
885012205062SPEC
8 files 1.5 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206084SPEC
8 files 1.5 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007064SPEC
8 files 1.5 nF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207087SPEC
8 files 1.5 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008050SPEC
8 files 1.5 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012208076SPEC
8 files 1.5 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009018SPEC
6 files 1.5 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209030SPEC
6 files 1.5 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010009SPEC
6 files 1.5 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210014SPEC
6 files 1.5 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205063SPEC
8 files 2.2 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206085SPEC
8 files 2.2 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007065SPEC
8 files 2.2 nF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207088SPEC
8 files 2.2 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008051SPEC
8 files 2.2 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012208077SPEC
8 files 2.2 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009019SPEC
6 files 2.2 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209031SPEC
6 files 2.2 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210015SPEC
6 files 2.2 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205064SPEC
8 files 3.3 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206086SPEC
8 files 3.3 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007066SPEC
8 files 3.3 nF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885070
885012207089SPEC
8 files 3.3 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008052SPEC
8 files 3.3 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012208078SPEC
8 files 3.3 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009020SPEC
6 files 3.3 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209032SPEC
6 files 3.3 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010010SPEC
6 files 3.3 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210016SPEC
6 files 3.3 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205065SPEC
8 files 4.7 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206087SPEC
8 files 4.7 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007067SPEC
8 files 4.7 nF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885070
885012207090SPEC
8 files 4.7 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008053SPEC
8 files 4.7 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012208079SPEC
8 files 4.7 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009021SPEC
6 files 4.7 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209033SPEC
6 files 4.7 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010011SPEC
6 files 4.7 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210017SPEC
6 files 4.7 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205066SPEC
8 files 6.8 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206088SPEC
8 files 6.8 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207091SPEC
8 files 6.8 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008054SPEC
8 files 6.8 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.95 0.6 7" Tape & Reel885080
885012208080SPEC
8 files 6.8 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009022SPEC
6 files 6.8 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209034SPEC
6 files 6.8 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010012SPEC
6 files 6.8 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210018SPEC
6 files 6.8 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205067SPEC
8 files 10 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206089SPEC
8 files 10 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207092SPEC
8 files 10 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012008055SPEC
8 files 10 nF ±5% 50 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel885080
885012208081SPEC
8 files 10 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012009023SPEC
6 files 10 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012209035SPEC
6 files 10 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010013SPEC
6 files 10 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210019SPEC
6 files 10 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206089RSPEC
8 files 10000 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 13" Tape & Reel
885012206090SPEC
8 files 15 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207093SPEC
8 files 15 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012208082SPEC
8 files 15 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012009024SPEC
6 files 15 nF ±5% 50 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 1.25 0.75 7" Tape & Reel885080
885012209036SPEC
6 files 15 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010014SPEC
6 files 15 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210020SPEC
6 files 15 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206091SPEC
8 files 22 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207094SPEC
8 files 22 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012208083SPEC
8 files 22 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012209037SPEC
6 files 22 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010015SPEC
6 files 22 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210021SPEC
6 files 22 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206092SPEC
8 files 33 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207095SPEC
8 files 33 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012208084SPEC
8 files 33 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012209038SPEC
6 files 33 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010016SPEC
6 files 33 nF ±5% 50 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012210022SPEC
6 files 33 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206093SPEC
8 files 47 nF ±10% 50 0603 -55 °C up to +125 °C 310 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207096SPEC
8 files 47 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012208085SPEC
8 files 47 nF ±10% 50 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012209039SPEC
6 files 47 nF ±10% 50 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210023SPEC
6 files 47 nF ±10% 50 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206094SPEC
8 files 68 nF ±10% 50 0603 -55 °C up to +125 °C 37.4 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207097SPEC
8 files 68 nF ±10% 50 0805 -55 °C up to +125 °C 2.57.4 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012208086SPEC
8 files 68 nF ±10% 50 1206 -55 °C up to +125 °C 2.57.4 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012209040SPEC
6 files 68 nF ±10% 50 1210 -55 °C up to +125 °C 2.57.4 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210024SPEC
6 files 68 nF ±10% 50 1812 -55 °C up to +125 °C 2.57.4 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206095SPEC
8 files 100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207098SPEC
8 files 100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885070
885012208087SPEC
8 files 100 nF ±10% 50 1206 -55 °C up to +125 °C 2.55 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel885080
885012209041SPEC
6 files 100 nF ±10% 50 1210 -55 °C up to +125 °C 2.55 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210025SPEC
6 files 100 nF ±10% 50 1812 -55 °C up to +125 °C 2.55 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012207098RSPEC
6 files 100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.8 0.5 13" Tape & Reel
885012205086SPEC
8 files 100 nF ±10% 50 0402 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206095RSPEC
7 files 100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 13" Tape & Reel
885012205092SPEC
9 files 100 nF ±5% 50 0402 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012207099SPEC
8 files 150 nF ±10% 50 0805 -55 °C up to +125 °C 2.53.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208088SPEC
8 files 150 nF ±10% 50 1206 -55 °C up to +125 °C 2.53.3 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel885080
885012209042SPEC
6 files 150 nF ±10% 50 1210 -55 °C up to +125 °C 2.53.3 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210026SPEC
6 files 150 nF ±10% 50 1812 -55 °C up to +125 °C 2.53.3 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012207100SPEC
8 files 220 nF ±10% 50 0805 -55 °C up to +125 °C 32.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208089SPEC
8 files 220 nF ±10% 50 1206 -55 °C up to +125 °C 2.52.3 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel885080
885012209043SPEC
6 files 220 nF ±10% 50 1210 -55 °C up to +125 °C 2.52.3 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel885080
885012210027SPEC
7 files 220 nF ±10% 50 1812 -55 °C up to +125 °C 2.52.3 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012206125SPEC
7 files 220 nF ±5% 50 0603 -55 °C up to +125 °C 102.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207101SPEC
8 files 330 nF ±10% 50 0805 -55 °C up to +125 °C 31.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208090SPEC
8 files 330 nF ±10% 50 1206 -55 °C up to +125 °C 2.51.5 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885080
885012209044SPEC
8 files 330 nF ±10% 50 1210 -55 °C up to +125 °C 2.51.5 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885080
885012210028SPEC
8 files 330 nF ±10% 50 1812 -55 °C up to +125 °C 2.51.5 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012206121SPEC
8 files 330 nF ±10% 50 0603 -55 °C up to +125 °C 101.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207102SPEC
8 files 470 nF ±10% 50 0805 -55 °C up to +125 °C 31.1 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208091SPEC
8 files 470 nF ±10% 50 1206 -55 °C up to +125 °C 31.1 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209045SPEC
8 files 470 nF ±10% 50 1210 -55 °C up to +125 °C 2.51.1 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885080
885012210029SPEC
8 files 470 nF ±10% 50 1812 -55 °C up to +125 °C 2.51.1 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel885080
885012208092SPEC
8 files 680 nF ±10% 50 1206 -55 °C up to +125 °C 30.7 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209046SPEC
8 files 680 nF ±10% 50 1210 -55 °C up to +125 °C 2.50.7 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885080
885012210030SPEC
8 files 680 nF ±10% 50 1812 -55 °C up to +125 °C 2.50.7 GΩ X7R Class II 4.5 3.2 2 0.75 7" Tape & Reel885080
885012207103SPEC
8 files 1 µF ±10% 50 0805 -55 °C up to +125 °C 100.1 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208093SPEC
8 files 1 µF ±10% 50 1206 -55 °C up to +125 °C 30.5 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209047SPEC
8 files 1 µF ±10% 50 1210 -55 °C up to +125 °C 2.50.5 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885080
885012210031SPEC
8 files 1 µF ±10% 50 1812 -55 °C up to +125 °C 2.50.5 GΩ X7R Class II 4.5 3.2 2 0.75 7" Tape & Reel885080
885012207103RSPEC
7 files 1 µF ±10% 50 0805 -55 °C up to +125 °C 100.1 GΩ X7R Class II 2 1.25 1.25 0.5 13" Tape & Reel
885012209047RSPEC
7 files 1 µF ±10% 50 1210 -55 °C up to +125 °C 2.50.5 GΩ X7R Class II 3.2 2.5 1.25 0.75 13" Tape & Reel
885012206126SPEC
7 files 1 µF ±10% 50 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.35 7" Tape & Reel
885012210032SPEC
8 files 2.2 µF ±10% 50 1812 -55 °C up to +125 °C 2.50.2 GΩ X7R Class II 4.5 3.2 2.5 0.75 7" Tape & Reel885080
885012208094SPEC
8 files 4.7 µF ±10% 50 1206 -55 °C up to +125 °C 100.02 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel885080
82931100
82931101
885012209048SPEC
8 files 4.7 µF ±10% 50 1210 -55 °C up to +125 °C 50.02 GΩ X7R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel885080
885012209073SPEC
8 files 10 µF ±10% 50 1210 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel
885012108022SPEC
8 files 10 µF ±10% 50 1206 -55 °C up to +85 °C 100.005 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012214005SPEC
7 files 10 µF ±10% 50 2220 -55 °C up to +125 °C 2.50.01 GΩ X7R Class II 5.7 5 2.8 0.85 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012005049SPEC
885012006045SPEC
885012007045SPEC
885012008031SPEC
885012005050SPEC
885012005051SPEC
885012006046SPEC
885012006047SPEC
885012007046SPEC
885012007047SPEC
885012008032SPEC
885012008033SPEC
885012005052SPEC
885012006048SPEC
885012007048SPEC
885012008034SPEC
885012005053SPEC
885012006049SPEC
885012007049SPEC
885012008035SPEC
885012005054SPEC
885012006050SPEC
885012007050SPEC
885012008036SPEC
885012005055SPEC
885012006051SPEC
885012007051SPEC
885012008037SPEC
885012004011SPEC
885012005056SPEC
885012006052SPEC
885012007052SPEC
885012008038SPEC
885012005057SPEC
885012006053SPEC
885012007053SPEC
885012008039SPEC
885012009007SPEC
885012004012SPEC
885012005058SPEC
885012006054SPEC
885012007054SPEC
885012008040SPEC
885012009008SPEC
885012004013SPEC
885012005059SPEC
885012006055SPEC
885012007055SPEC
885012008041SPEC
885012009009SPEC
885012004002SPEC
885012005060SPEC
885012006056SPEC
885012007056SPEC
885012008042SPEC
885012009010SPEC
885012005061SPEC
885012205055SPEC
885012006057SPEC
885012206077SPEC
885012007057SPEC
885012207080SPEC
885012008043SPEC
885012009011SPEC
885012010005SPEC
885012204001SPEC
885012004014SPEC
885012005062SPEC
885012205056SPEC
885012006058SPEC
885012206078SPEC
885012007058SPEC
885012207081SPEC
885012008044SPEC
885012208070SPEC
885012009012SPEC
885012005063SPEC
885012205057SPEC
885012006059SPEC
885012206079SPEC
885012007059SPEC
885012207082SPEC
885012008045SPEC
885012208071SPEC
885012009013SPEC
885012010006SPEC
885012205058SPEC
885012006060SPEC
885012206080SPEC
885012007060SPEC
885012207083SPEC
885012008046SPEC
885012208072SPEC
885012009014SPEC
885012205059SPEC
885012006061SPEC
885012206081SPEC
885012007061SPEC
885012207084SPEC
885012008047SPEC
885012208073SPEC
885012009015SPEC
885012010007SPEC
885012205060SPEC
885012006062SPEC
885012206082SPEC
885012007062SPEC
885012207085SPEC
885012008048SPEC
885012208074SPEC
885012009016SPEC
885012204002SPEC
885012205061SPEC
885012006063SPEC
885012206083SPEC
885012007063SPEC
885012207086SPEC
885012008049SPEC
885012208075SPEC
885012009017SPEC
885012209029SPEC
885012010008SPEC
885012210013SPEC
885012005067SPEC
885012206083RSPEC
885012204003SPEC
885012205062SPEC
885012206084SPEC
885012007064SPEC
885012207087SPEC
885012008050SPEC
885012208076SPEC
885012009018SPEC
885012209030SPEC
885012010009SPEC
885012210014SPEC
885012205063SPEC
885012206085SPEC
885012007065SPEC
885012207088SPEC
885012008051SPEC
885012208077SPEC
885012009019SPEC
885012209031SPEC
885012210015SPEC
885012205064SPEC
885012206086SPEC
885012007066SPEC
885012207089SPEC
885012008052SPEC
885012208078SPEC
885012009020SPEC
885012209032SPEC
885012010010SPEC
885012210016SPEC
885012205065SPEC
885012206087SPEC
885012007067SPEC
885012207090SPEC
885012008053SPEC
885012208079SPEC
885012009021SPEC
885012209033SPEC
885012010011SPEC
885012210017SPEC
885012205066SPEC
885012206088SPEC
885012207091SPEC
885012008054SPEC
885012208080SPEC
885012009022SPEC
885012209034SPEC
885012010012SPEC
885012210018SPEC
885012205067SPEC
885012206089SPEC
885012207092SPEC
885012008055SPEC
885012208081SPEC
885012009023SPEC
885012209035SPEC
885012010013SPEC
885012210019SPEC
885012206089RSPEC
885012206090SPEC
885012207093SPEC
885012208082SPEC
885012009024SPEC
885012209036SPEC
885012010014SPEC
885012210020SPEC
885012206091SPEC
885012207094SPEC
885012208083SPEC
885012209037SPEC
885012010015SPEC
885012210021SPEC
885012206092SPEC
885012207095SPEC
885012208084SPEC
885012209038SPEC
885012010016SPEC
885012210022SPEC
885012206093SPEC
885012207096SPEC
885012208085SPEC
885012209039SPEC
885012210023SPEC
885012206094SPEC
885012207097SPEC
885012208086SPEC
885012209040SPEC
885012210024SPEC
885012206095SPEC
885012207098SPEC
885012208087SPEC
885012209041SPEC
885012210025SPEC
885012207098RSPEC
885012205086SPEC
885012206095RSPEC
885012205092SPEC
885012207099SPEC
885012208088SPEC
885012209042SPEC
885012210026SPEC
885012207100SPEC
885012208089SPEC
885012209043SPEC
885012210027SPEC
885012206125SPEC
885012207101SPEC
885012208090SPEC
885012209044SPEC
885012210028SPEC
885012206121SPEC
885012207102SPEC
885012208091SPEC
885012209045SPEC
885012210029SPEC
885012208092SPEC
885012209046SPEC
885012210030SPEC
885012207103SPEC
885012208093SPEC
885012209047SPEC
885012210031SPEC
885012207103RSPEC
885012209047RSPEC
885012206126SPEC
885012210032SPEC
885012208094SPEC
885012209048SPEC
885012209073SPEC
885012108022SPEC
885012214005SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign KitFilter StickFilter Bag Samples

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them