OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyFilm CapacitorsTypeGeneral PurposeProduct seriesWCAP-FTBE Film Capacitors

WCAP-FTBE Film Capacitors

Boxed Type Metallized Polyester

Characteristics

  • General purpose product series with max. operating temperature of +85 °C
  • Self-healing properties
  • High voltage and volumetric capacity possible
  • Mounting style: Boxed THT
  • Dielectric: Polyester
  • Capacitance range: 10 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
  • Operating temperature: -40 °C up to + 85 °C
  • Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • e.g. Monitor, electrical ballast

Products

All
Pitch 7.5 mm
Pitch 10 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples
890493422002CSSPEC
8 files 10 nF 1000 160 19000 MΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton890020
890493423001CSSPEC
8 files 15 nF 1000 83 19000 MΩ -40 °C up to +85 °C 10 13 5 11 Bulk
890493425001CSSPEC
8 files 22 nF 1000 27 19000 MΩ -40 °C up to +85 °C 15 18 5 11 Bulk
890303422005CSSPEC
8 files 47 nF 630 100 19000 MΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton
890283422001CSSPEC
8 files 68 nF 400 44 19000 MΩ -40 °C up to +85 °C 7.5 10.5 5 11 Carton
890303423005CSSPEC
8 files 68 nF 630 52 19000 MΩ -40 °C up to +85 °C 10 13 5.5 11 Carton890020
890283423001CSSPEC
8 files 100 nF 400 34 19000 MΩ -40 °C up to +85 °C 10 13 5 11 Carton890020
890303425004CSSPEC
8 files 100 nF 630 28 19000 MΩ -40 °C up to +85 °C 15 18 6 12 Carton
890493425009CSSPEC
8 files 100 nF 1000 44 19000 MΩ -40 °C up to +85 °C 15 18 8.5 15 Carton890020
890283422005CSSPEC
8 files 150 nF 400 46 19000 MΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton890020
890273422002CSSPEC
8 files 220 nF 250 38 19000 MΩ -40 °C up to +85 °C 7.5 10.5 6 12 Carton890020
890273423002CSSPEC
8 files 220 nF 250 23 19000 MΩ -40 °C up to +85 °C 10 13 5 11 Carton
890283425002CSSPEC
8 files 220 nF 400 12 19000 MΩ -40 °C up to +85 °C 15 18 5 11 Carton
890493426011CSSPEC
8 files 220 nF 1000 27 19000 MΩ -40 °C up to +85 °C 22.5 26 9 18 Carton890020
890273425001CSSPEC
8 files 330 nF 250 8 19000 MΩ -40 °C up to +85 °C 15 18 5 11 Carton
890283426004CSSPEC
8 files 470 nF 400 11 13000 Ω*F -40 °C up to +85 °C 22.5 26 6 15 Carton
890303426008CSSPEC
8 files 470 nF 630 20 13000 Ω*F -40 °C up to +85 °C 22.5 26 9 18 Carton
890493427007CSSPEC
8 files 470 nF 1000 22 13000 Ω*F -40 °C up to +85 °C 27.5 31 11 20 Carton890020
890283425008CSSPEC
8 files 680 nF 400 18 13000 Ω*F -40 °C up to +85 °C 15 18 8.5 15 Carton890020
890273425007CSSPEC
8 files 1 µF 250 11 13000 Ω*F -40 °C up to +85 °C 15 18 7 13 Carton890020
890283426008CSSPEC
8 files 1 µF 400 13 13000 Ω*F -40 °C up to +85 °C 22.5 26 9 18 Carton890020
890303427009CSSPEC
8 files 1.5 µF 630 17 13000 Ω*F -40 °C up to +85 °C 27.5 31 15 24.5 Carton890020
890263425004CSSPEC
8 files 2.2 µF 100 9 13000 Ω*F -40 °C up to +85 °C 15 18 8.5 15 Carton890020
890263426001CSSPEC
8 files 2.2 µF 100 5 13000 Ω*F -40 °C up to +85 °C 22.5 26 6 15 Carton
890263426003CSSPEC
8 files 3.3 µF 100 5 13000 Ω*F -40 °C up to +85 °C 22.5 26 7 16.5 Carton890020
890283427007CSSPEC
8 files 3.3 µF 400 11 13000 Ω*F -40 °C up to +85 °C 27.5 31 15 24.5 Carton
890303428008CSSPEC
8 files 3.3 µF 630 12 13000 Ω*F -40 °C up to +85 °C 37.5 42 17 30 Carton
890273427005CSSPEC
8 files 4.7 µF 250 6 13000 Ω*F -40 °C up to +85 °C 27.5 31 11 20 Carton
890493428013CSSPEC
8 files 4.7 µF 1000 16 13000 Ω*F -40 °C up to +85 °C 37.5 42 31 43 Carton
890283428007CSSPEC
8 files 6.8 µF 400 9 13000 Ω*F -40 °C up to +85 °C 37.5 42 20.5 34 Carton890020
Order Code Data­sheet Simu­lation
890493422002CSSPEC
890493423001CSSPEC
890493425001CSSPEC
890303422005CSSPEC
890283422001CSSPEC
890303423005CSSPEC
890283423001CSSPEC
890303425004CSSPEC
890493425009CSSPEC
890283422005CSSPEC
890273422002CSSPEC
890273423002CSSPEC
890283425002CSSPEC
890493426011CSSPEC
890273425001CSSPEC
890283426004CSSPEC
890303426008CSSPEC
890493427007CSSPEC
890283425008CSSPEC
890273425007CSSPEC
890283426008CSSPEC
890303427009CSSPEC
890263425004CSSPEC
890263426001CSSPEC
890263426003CSSPEC
890283427007CSSPEC
890303428008CSSPEC
890273427005CSSPEC
890493428013CSSPEC
890283428007CSSPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them