OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupSpacer StudsProduct seriesInternal / External ThreadThread TypeWA-SPAIE Plastic Spacer Stud, metric, internal/ external

WA-SPAIE Plastic Spacer Stud, metric, internal/ external

WA-SPAIE Plastic Spacer Stud, metric, internal/ external

Applications

  • Spacer stud with metric thread internal / external (range supplied without nut)
  • For use in multi-level applications
Properties
MaterialPolyamide
ColorBlack
Flammability RatingUL94 HB
General Information
Operating Temperature-30 °C up to +110 °C
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsSW
(mm)
L
(mm)
TiTo Samples
971050155SPEC
3 files 5 5 M2.5 M2.5
971060155SPEC
3 files 5 6 M2.5 M2.5
971070155SPEC
3 files 5 7 M2.5 M2.5
971080155SPEC
3 files 5 8 M2.5 M2.5
971090155SPEC
3 files 5 9 M2.5 M2.5
971100155SPEC
3 files 5 10 M2.5 M2.5
971110155SPEC
3 files 5 11 M2.5 M2.5
971120155SPEC
3 files 5 12 M2.5 M2.5
971150155SPEC
3 files 5 15 M2.5 M2.5
971200155SPEC
3 files 5 20 M2.5 M2.5
971060365SPEC
3 files 6 6 M3 M3
971080365SPEC
3 files 6 8 M3 M3
971100365SPEC
3 files 6 10 M3 M3
971110365SPEC
3 files 6 11 M3 M3
971120365SPEC
3 files 6 12 M3 M3
971130365SPEC
3 files 6 13 M3 M3
971140365SPEC
3 files 6 14 M3 M3
971150365SPEC
3 files 6 15 M3 M3
971500365SPEC
3 files 6 50 M3 M3
971160365SPEC
3 files 6 16 M3 M3
971170365SPEC
3 files 6 17 M3 M3
971180365SPEC
3 files 6 18 M3 M3
971200365SPEC
3 files 6 20 M3 M3
971300365SPEC
3 files 6 30 M3 M3
971350365SPEC
3 files 6 35 M3 M3
971400365SPEC
3 files 6 40 M3 M3
971050365SPEC
3 files 6 5 M3 M3
971250365SPEC
3 files 6 25 M3 M3
971070485SPEC
3 files 8 7 M4 M4
971100485SPEC
3 files 8 10 M4 M4
971120485SPEC
3 files 8 12 M4 M4
971130485SPEC
3 files 8 13 M4 M4
971250485SPEC
3 files 8 25 M4 M4
971150485SPEC
3 files 8 15 M4 M4
971200485SPEC
3 files 8 20 M4 M4
971300485SPEC
3 files 8 30 M4 M4
971350485SPEC
3 files 8 35 M4 M4
971400485SPEC
3 files 8 40 M4 M4
971450485SPEC
3 files 8 45 M4 M4
971500485SPEC
3 files 8 50 M4 M4
971650485SPEC
3 files 8 65 M4 M4
Order Code Data­sheet
971050155SPEC
971060155SPEC
971070155SPEC
971080155SPEC
971090155SPEC
971100155SPEC
971110155SPEC
971120155SPEC
971150155SPEC
971200155SPEC
971060365SPEC
971080365SPEC
971100365SPEC
971110365SPEC
971120365SPEC
971130365SPEC
971140365SPEC
971150365SPEC
971500365SPEC
971160365SPEC
971170365SPEC
971180365SPEC
971200365SPEC
971300365SPEC
971350365SPEC
971400365SPEC
971050365SPEC
971250365SPEC
971070485SPEC
971100485SPEC
971120485SPEC
971130485SPEC
971250485SPEC
971150485SPEC
971200485SPEC
971300485SPEC
971350485SPEC
971400485SPEC
971450485SPEC
971500485SPEC
971650485SPEC
Samples
Order Code Data­sheet DownloadsSW
(mm)
L
(mm)
TiTo Samples