Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 2.5 to 6mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Solder Cream Thickness (Value) | 120 µm |
Tightening Torque | 0.1 N*m |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Tli (mm) | Ti | Ø OD (mm) | Packaging | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|---|
97730256330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 1.5 | M1.6 | 3.3 | Tape and Reel | 2200 | |
97730306330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.8 | M1.6 | 3.3 | Tape and Reel | 1800 | |
97730356330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 2 | M1.6 | 3.3 | Tape and Reel | 1800 | |
97730406330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | M1.6 | 3.3 | Tape and Reel | 1400 | |
97730456330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 2 | M1.6 | 3.3 | Tape and Reel | 1400 | |
97730506330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2 | M1.6 | 3.3 | Tape and Reel | 1300 | |
97730606330R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | M1.6 | 3.3 | Tape and Reel | 1100 |
Order Code | Datasheet |
---|---|
97730256330R | SPEC |
97730306330R | SPEC |
97730356330R | SPEC |
97730406330R | SPEC |
97730456330R | SPEC |
97730506330R | SPEC |
97730606330R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Tli (mm) | Ti | Ø OD (mm) | Packaging | Qty. | Samples |
---|