Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 16 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ø f | 3.3 mm |
Solder Cream Thickness (Value) | 150 µm |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|---|
9774010960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.3 | 4.2 | 6 | Tape and Reel | 1500 | |
9774015960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 4.2 | 6 | Tape and Reel | 1200 | |
9774020960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 3.3 | 4.2 | 6 | Tape and Reel | 1050 | |
9774025960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 3.3 | 4.2 | 6 | Tape and Reel | 950 | |
9774030960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 3.3 | 4.2 | 6 | Tape and Reel | 800 | |
9774040960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.3 | 4.2 | 6 | Tape and Reel | 750 | |
9774050960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 3.3 | 4.2 | 6 | Tape and Reel | 650 | |
9774060960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 3.3 | 4.2 | 6 | Tape and Reel | 550 | |
9774070960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 3.3 | 4.2 | 6 | Tape and Reel | 500 | |
9774080960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 3.3 | 4.2 | 6 | Tape and Reel | 450 | |
9774090960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 3.3 | 4.2 | 6 | Tape and Reel | 400 | |
9774100960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.3 | 4.2 | 6 | Tape and Reel | 350 | |
9774110960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 3.3 | 4.2 | 6 | Tape and Reel | 300 | |
9774120960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 3.3 | 4.2 | 6 | Tape and Reel | 300 | |
9774130960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 3.3 | 4.2 | 6 | Tape and Reel | 250 | |
9774140960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 3.3 | 4.2 | 6 | Tape and Reel | 250 | |
9774150960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 3.3 | 4.2 | 6 | Tape and Reel | 250 | |
9774160960R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 3.3 | 4.2 | 6 | Tape and Reel | 180 |
Order Code | Datasheet |
---|---|
9774010960R | SPEC |
9774015960R | SPEC |
9774020960R | SPEC |
9774025960R | SPEC |
9774030960R | SPEC |
9774040960R | SPEC |
9774050960R | SPEC |
9774060960R | SPEC |
9774070960R | SPEC |
9774080960R | SPEC |
9774090960R | SPEC |
9774100960R | SPEC |
9774110960R | SPEC |
9774120960R | SPEC |
9774130960R | SPEC |
9774140960R | SPEC |
9774150960R | SPEC |
9774160960R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|