Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-2 |
Color | White |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Withstanding Voltage | 1500 V (AC) |
RISO | 1000 MΩ |
Pitch | 3.96 mm |
Gender | Female |
Type | Terminal Housing |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
645002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 3.96 | Female | Terminal Housing | Cable | 9.06 | Bag | 645001 | ||
645003113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 3.96 | Female | Terminal Housing | Cable | 13.02 | Bag | 645001 | ||
645004113322 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.96 | Female | Terminal Housing | Cable | 16.98 | Bag | 645001 | ||
645005113322 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 3.96 | Female | Terminal Housing | Cable | 20.94 | Bag | 645001 | ||
645006113322 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 3.96 | Female | Terminal Housing | Cable | 24.9 | Bag | 645001 | ||
645008113322 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 3.96 | Female | Terminal Housing | Cable | 32.82 | Bag | 612690 645001 | ||
645010113322 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.96 | Female | Terminal Housing | Cable | 40.74 | Bag | 645001 |
Order Code | Datasheet | |
---|---|---|
645002113322 | SPEC | |
645003113322 | SPEC | |
645004113322 | SPEC | |
645005113322 | SPEC | |
645006113322 | SPEC | |
645008113322 | SPEC | |
645010113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: