![](/components/media/o678613v214%20single-wr-tbl-6911028100xx.jpg) | 691102810001 | SPEC
| 5 files | 1 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 1028 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678613v214%20single-wr-tbl-6911028100xx.jpg) | 691102810101 | SPEC
| 5 files | 1 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 1028 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678618v214%20single-wr-tbl-6911068000xx.jpg) | 691106800001 | SPEC
| 3 files | 1 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1068 - 10.00 mm Modular Vertical Cable Entry - THT | – | |
![](/components/media/o678618v214%20single-wr-tbl-6911068000xx.jpg) | 691106800101 | SPEC
| 3 files | 1 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1068 - 10.00 mm Modular Vertical Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810001 | SPEC
| 4 files | 1 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810101 | SPEC
| 5 files | 1 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o58323v214%20Single_WR-TBL_Screw_PressureClamp_6911318100xx_pf2.jpg) | 691131810002 | SPEC
| 6 files | 2 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1318 - Rising Cage Clamp 10.00mm pitch - Horizontal cable entry - THT | 691001
| |
![](/components/media/o58325v214%20Single_WR-TBL_Screw_PressureClamp_6911338100xx.jpg) | 691133810002 | SPEC
| 6 files | 2 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1338 - Wire Protector 10.00mm pitch - Horizontal cable entry - THT | – | |
![](/components/media/o58987v214%20Single_Con-TBL_Screw_PressureClamp_6911378100xx_pf2.jpg) | 691137810002 | SPEC
| 6 files | 2 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1378 - Wire Protector 10.00mm pitch - Horizontal cable entry - THT | – | |
![](/components/media/o678613v214%20single-wr-tbl-6911028100xx.jpg) | 691102810002 | SPEC
| 5 files | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 1028 - 10.00 mm Modular Horizontal Cable Entry - THT | 691001
| |
![](/components/media/o678618v214%20single-wr-tbl-6911068000xx.jpg) | 691106800002 | SPEC
| 3 files | 2 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1068 - 10.00 mm Modular Vertical Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810002 | SPEC
| 5 files | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o58323v214%20Single_WR-TBL_Screw_PressureClamp_6911318100xx_pf2.jpg) | 691131810003 | SPEC
| 6 files | 3 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1318 - Rising Cage Clamp 10.00mm pitch - Horizontal cable entry - THT | – | |
![](/components/media/o58325v214%20Single_WR-TBL_Screw_PressureClamp_6911338100xx.jpg) | 691133810003 | SPEC
| 6 files | 3 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1338 - Wire Protector 10.00mm pitch - Horizontal cable entry - THT | 691001
| |
![](/components/media/o678613v214%20single-wr-tbl-6911028100xx.jpg) | 691102810003 | SPEC
| 5 files | 3 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 1028 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678618v214%20single-wr-tbl-6911068000xx.jpg) | 691106800003 | SPEC
| 3 files | 3 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1068 - 10.00 mm Modular Vertical Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810003 | SPEC
| 4 files | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o58323v214%20Single_WR-TBL_Screw_PressureClamp_6911318100xx_pf2.jpg) | 691131810004 | SPEC
| 6 files | 4 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1318 - Rising Cage Clamp 10.00mm pitch - Horizontal cable entry - THT | – | |
![](/components/media/o678613v214%20single-wr-tbl-6911028100xx.jpg) | 691102810004 | SPEC
| 5 files | 4 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 1028 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678618v214%20single-wr-tbl-6911068000xx.jpg) | 691106800004 | SPEC
| 3 files | 4 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1068 - 10.00 mm Modular Vertical Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810004 | SPEC
| 5 files | 4 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810005 | SPEC
| 5 files | 5 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810006 | SPEC
| 5 files | 6 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810007 | SPEC
| 5 files | 7 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810008 | SPEC
| 5 files | 8 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810009 | SPEC
| 5 files | 9 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o678600v214%20single-wr-tbl-6911018100xx.jpg) | 691101810010 | SPEC
| 5 files | 10 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT | – | |
![](/components/media/o58987v214%20Single_Con-TBL_Screw_PressureClamp_6911378100xx_pf2.jpg) | 691137810003 |
| 6 files | – | – | – | – | – | – | WR-TBL Series 1378 - Wire Protector 10.00mm pitch - Horizontal cable entry - THT | – | |