Salient Features
- Fully featured standalone Wi-Fi module
- IEEE 802.11 b/g/n, 2.4 GHz
- Small form factor: 19 x 27,5 x 4 mm
- Industrial temperature range: -40 °C up to +85 °C
- Sleep current <10 μA
- Extreme High Speed UART up to 3 Mbps
- Output power +18 dBm peak (1DSSS)
- Sensitivity -92 dBm (1DSSS, 8% PER)
- Smart antenna configuration (2-in-1 Module)
- Low power operation to support battery operated applications
- On board TCP/IP protocol stack supporting IPv4 and IPv6
- 16 simultaneous transport layers sockets including up to 6 secure (SSL/TLS) sockets
- AT commander tool (Software
tool)
- Wireless Connectivity SDK